HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Steel 1.0718
Stainless steel 1.4305
Aluminium.
Version:Steel black oxidised, screw steel 12.9.
Stainless steel bright, screw stainless steel A2-70.
Aluminium bright, screw stainless steel A2-70.
Note:One-piece shaft collars surround the shaft with a uniformly distributed clamping force. This leads to a dimensionally precise fit and very high retaining forces without damaging the shaft.

The shaft tolerance should lie within h11.

Form B: Shaft collar with a ca. 15% higher clamping force than the standard version by the same tightening torque on the locking screw. The bore remains cylindrical which means that the shaft is precisely enclosed. Less imbalance.
Temperature range:-40 °C to +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0611_B shaft collars one-piece, Form B 188 kB

Drawings

shaft collars one-piece, Form B

Item selection/filter

Order No.Main
material
FormBC
(DIN 912)
D1D2RCADAcc.PriceOrder
K0611.100401steelB9M3x841620,7 on request
K0611.100501steelB9M3x851620,7 on request
K0611.100601steelB9M3x861620,7 on request
K0611.100801steelB9M3x881822,4 on request
K0611.101001steelB9M3x10102426 on request
K0611.101201steelB11M4x12122831,8 on request
K0611.101501steelB13M5x16153439,4 on request
K0611.101601steelB13M5x16163439,4 on request
K0611.101801steelB13M5x16183641,1 on request
K0611.102001steelB15M6x18204046,4 on request
K0611.102201steelB15M6x18224248,1 on request
K0611.102501steelB15M6x18254550,8 on request
K0611.102801steelB15M6x18284853,7 on request
K0611.103001steelB15M6x18305458,6 on request
K0611.104001steelB15M6x18406065 on request
K0611.105001steelB19M8x25507887 on request
K0611.100402stainless steelB9M3x841620,7 on request
K0611.100502stainless steelB9M3x851620,7 on request
K0611.100602stainless steelB9M3x861620,7 on request
K0611.100802stainless steelB9M3x881822,4 on request
K0611.101002stainless steelB9M3x10102426 on request
K0611.101202stainless steelB11M4x12122831,8 on request
K0611.101502stainless steelB13M5x16153439,4 on request
K0611.101602stainless steelB13M5x16163439,4 on request
K0611.101802stainless steelB13M5x16183641,1 on request
K0611.102002stainless steelB15M6x18204046,4 on request
K0611.102202stainless steelB15M6x18224248,1 on request
K0611.102502stainless steelB15M6x18254550,8 on request
K0611.102802stainless steelB15M6x18284853,7 on request
K0611.103002stainless steelB15M6x18305458,6 on request
K0611.104002stainless steelB15M6x18406065 on request
K0611.105002stainless steelB19M8x25507887 on request
K0611.100403aluminiumB9M3x841620,7 on request
K0611.100503aluminiumB9M3x851620,7 on request
K0611.100603aluminiumB9M3x861620,7 on request
K0611.100803aluminiumB9M3x881822,4 on request
K0611.101003aluminiumB9M3x10102426 on request
K0611.101203aluminiumB11M4x12122831,8 on request
K0611.101503aluminiumB13M5x16153439,4 on request
K0611.101603aluminiumB13M5x16163439,4 on request
K0611.101803aluminiumB13M5x16183641,1 on request
K0611.102003aluminiumB15M6x18204046,4 on request
K0611.102203aluminiumB15M6x18224248,1 on request
K0611.102503aluminiumB15M6x18254550,8 on request
K0611.102803aluminiumB15M6x18284853,7 on request
K0611.103003aluminiumB15M6x18305458,6 on request
K0611.104003aluminiumB15M6x18406065 on request
K0611.105003aluminiumB19M8x25507887 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33