DescriptionMaterial:Elastomer NBR.Version:Shore ~70, black.Note:O-rings are universal sealing elements used to seal against liquid or gaseous median. They are suitable for static and minor dynamic applications. O-rings can be used for radial and axial sealing. The sealing occurs during installation by the radial or axial compression of the cross-section. During operation, the median pressure increases the deformation of the O-ring and so increases the sealing effectiveness. For best sealing effectiveness, the O-ring should have the largest possible cross-section.
During installation the correct groove size, compaction, elongation/compression should be ensured.
By static use the compaction should be 15 - 30% of the cross-section. By dynamic use it should be 10 - 18% (hydraulic), 4 - 12% (pneumatic).
With regard to the ID, when installed the O-ring should be stretched max 6% compressed max 3%
The material NBR has a high wear resistance and is resistant to mineral oil based lubricating oils and grease, hydraulic oils (H, H-L, H-LP), high-flashpoint pressure fluids (HFA, HFB, HFC), aliphatic hydrocarbons, silicon oil and grease, water up to ca. 80° CTemperature range:-30 °C to +100 °CSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | D1 | D2 | CAD | Acc. | Price | Order |
|---|
| K2419.100074102 | 0,74 | 1,02 |  | | on request | | | K2419.100100100 | 1 | 1 |  | | on request | | | K2419.100107127 | 1,07 | 1,27 |  | | on request | | | K2419.100120100 | 1,2 | 1 |  | | on request | | | K2419.100142152 | 1,42 | 1,52 |  | | on request | | | K2419.100150100 | 1,5 | 1 |  | | on request | | | K2419.100150150 | 1,5 | 1,5 |  | | on request | | | K2419.100200100 | 2 | 1 |  | | on request | | | K2419.100200150 | 2 | 1,5 |  | | on request | | | K2419.100240190 | 2,4 | 1,9 |  | | on request | | | K2419.100250100 | 2,5 | 1 |  | | on request | | | K2419.100250120 | 2,5 | 1,2 |  | | on request | | | K2419.100250150 | 2,5 | 1,5 |  | | on request | | | K2419.100257178 | 2,57 | 1,78 |  | | on request | | | K2419.100260120 | 2,6 | 1,2 |  | | on request | | | K2419.100290178 | 2,9 | 1,78 |  | | on request | | | K2419.100300100 | 3 | 1 |  | | on request | | | K2419.100300150 | 3 | 1,5 |  | | on request | | | K2419.100300200 | 3 | 2 |  | | on request | | | K2419.100310160 | 3,1 | 1,6 |  | | on request | | | K2419.100317178 | 3,17 | 1,78 |  | | on request | | | K2419.100330240 | 3,3 | 2,4 |  | | on request | | | K2419.100340190 | 3,4 | 1,9 |  | | on request | | | K2419.100350100 | 3,5 | 1 |  | | on request | | | K2419.100350120 | 3,5 | 1,2 |  | | on request | | | K2419.100350150 | 3,5 | 1,5 |  | | on request | | | K2419.100350300 | 3,5 | 3 |  | | on request | | | K2419.100360200 | 3,6 | 2 |  | | on request | | | K2419.100363262 | 3,63 | 2,62 |  | | on request | | | K2419.100368178 | 3,68 | 1,78 |  | | on request | | | K2419.100400100 | 4 | 1 |  | | on request | | | K2419.100400120 | 4 | 1,2 |  | | on request | | | K2419.100400150 | 4 | 1,5 |  | | on request | | | K2419.100400200 | 4 | 2 |  | | on request | | | K2419.100400250 | 4 | 2,5 |  | | on request | | | K2419.100400300 | 4 | 3 |  | | on request | | | K2419.100420190 | 4,2 | 1,9 |  | | on request | | | K2419.100430240 | 4,3 | 2,4 |  | | on request | | | K2419.100442262 | 4,42 | 2,62 |  | | on request | | | K2419.100447178 | 4,47 | 1,78 |  | | on request | | | K2419.100450100 | 4,5 | 1 |  | | on request | | | K2419.100450150 | 4,5 | 1,5 |  | | on request | | | K2419.100450200 | 4,5 | 2 |  | | on request | | | K2419.100460200 | 4,6 | 2 |  | | on request | | | K2419.100490190 | 4,9 | 1,9 |  | | on request | | | K2419.100500100 | 5 | 1 |  | | on request | | | K2419.100500150 | 5 | 1,5 |  | | on request | | | K2419.100500200 | 5 | 2 |  | | on request | | | K2419.100500250 | 5 | 2,5 |  | | on request | | | K2419.100500300 | 5 | 3 |  | | on request | | | K2419.100500350 | 5 | 3,5 |  | | on request | | | K2419.100510160 | 5,1 | 1,6 |  | | on request | | | K2419.100528178 | 5,28 | 1,78 |  | | on request | | | K2419.100550100 | 5,5 | 1 |  | | on request | | | K2419.100550150 | 5,5 | 1,5 |  | | on request | | | K2419.100550200 | 5,5 | 2 |  | | on request | | | K2419.100570190 | 5,7 | 1,9 |  | | on request | | | K2419.100600100 | 6 | 1 |  | | on request | | | K2419.100600150 | 6 | 1,5 |  | | on request | | | K2419.100600200 | 6 | 2 |  | | on request | | | K2419.100600250 | 6 | 2,5 |  | | on request | | | K2419.100600300 | 6 | 3 |  | | on request | | | K2419.100602262 | 6,02 | 2,62 |  | | on request | | | K2419.100607178 | 6,07 | 1,78 |  | | on request | | | K2419.100610160 | 6,1 | 1,6 |  | | on request | | | K2419.100630240 | 6,3 | 2,4 |  | | on request | | | K2419.100635178 | 6,35 | 1,78 |  | | on request | | | K2419.100640190 | 6,4 | 1,9 |  | | on request | | | K2419.100650100 | 6,5 | 1 |  | | on request | | | K2419.100650150 | 6,5 | 1,5 |  | | on request | | | K2419.100650200 | 6,5 | 2 |  | | on request | | | K2419.100650250 | 6,5 | 2,5 |  | | on request | | | K2419.100675178 | 6,75 | 1,78 |  | | on request | | | K2419.100700100 | 7 | 1 |  | | on request | | | K2419.100700150 | 7 | 1,5 |  | | on request | | | K2419.100700200 | 7 | 2 |  | | on request | | | K2419.100700250 | 7 | 2,5 |  | | on request | | | K2419.100700300 | 7 | 3 |  | | on request | | | K2419.100710160 | 7,1 | 1,6 |  | | on request | | | K2419.100720190 | 7,2 | 1,9 |  | | on request | | | K2419.100750100 | 7,5 | 1 |  | | on request | | | K2419.100750150 | 7,5 | 1,5 |  | | on request | | | K2419.100750200 | 7,5 | 2 |  | | on request | | | K2419.100750240 | 7,5 | 2,4 |  | | on request | | | K2419.100750250 | 7,5 | 2,5 |  | | on request | | | K2419.100750300 | 7,5 | 3 |  | | on request | | | K2419.100752353 | 7,52 | 3,53 |  | | on request | | | K2419.100765178 | 7,65 | 1,78 |  | | on request | | | K2419.100800100 | 8 | 1 |  | | on request | | | K2419.100800125 | 8 | 1,25 |  | | on request | | | K2419.100800150 | 8 | 1,5 |  | | on request | | | K2419.100800180 | 8 | 1,8 |  | | on request | | | K2419.100800190 | 8 | 1,9 |  | | on request | | | K2419.100800240 | 8 | 2,4 |  | | on request | | | K2419.100800250 | 8 | 2,5 |  | | on request | | | K2419.100800300 | 8 | 3 |  | | on request | | | K2419.100800350 | 8 | 3,5 |  | | on request | | | K2419.100800400 | 8 | 4 |  | | on request | | | K2419.100810160 | 8,1 | 1,6 |  | | on request | | | K2419.100830240 | 8,3 | 2,4 |  | | on request | | | K2419.100850100 | 8,5 | 1 |  | | on request | | | K2419.100850150 | 8,5 | 1,5 |  | | on request | | | K2419.100850200 | 8,5 | 2 |  | | on request | | | K2419.100850250 | 8,5 | 2,5 |  | | on request | | | K2419.100873178 | 8,73 | 1,78 |  | | on request | | | K2419.100890190 | 8,9 | 1,9 |  | | on request | | | K2419.100890270 | 8,9 | 2,7 |  | | on request | | | K2419.100900100 | 9 | 1 |  | | on request | | | K2419.100900120 | 9 | 1,2 |  | | on request | | | K2419.100900150 | 9 | 1,5 |  | | on request | | | K2419.100900200 | 9 | 2 |  | | on request | | | K2419.100900250 | 9 | 2,5 |  | | on request | | | K2419.100900300 | 9 | 3 |  | | on request | | | K2419.100900350 | 9 | 3,5 |  | | on request | | | K2419.100900400 | 9 | 4 |  | | on request | | | K2419.100910160 | 9,1 | 1,6 |  | | on request | | | K2419.100919262 | 9,19 | 2,62 |  | | on request | | | K2419.100930240 | 9,3 | 2,4 |  | | on request | | | K2419.100950150 | 9,5 | 1,5 |  | | on request | | | K2419.100950200 | 9,5 | 2 |  | | on request | | | K2419.100950250 | 9,5 | 2,5 |  | | on request | | | K2419.100950300 | 9,5 | 3 |  | | on request | | | K2419.100992262 | 9,92 | 2,62 |  | | on request | | | K2419.101000100 | 10 | 1 |  | | on request | | | K2419.101000130 | 10 | 1,3 |  | | on request | | | K2419.101000150 | 10 | 1,5 |  | | on request | | | K2419.101000200 | 10 | 2 |  | | on request | | | K2419.101000250 | 10 | 2,5 |  | | on request | | | K2419.101000300 | 10 | 3 |  | | on request | | | K2419.101000350 | 10 | 3,5 |  | | on request | | | K2419.101000400 | 10 | 4 |  | | on request | | | K2419.101000500 | 10 | 5 |  | | on request | | | K2419.101010160 | 10,1 | 1,6 |  | | on request | | | K2419.101030240 | 10,3 | 2,4 |  | | on request | | | K2419.101050150 | 10,5 | 1,5 |  | | on request | | | K2419.101050200 | 10,5 | 2 |  | | on request | | | K2419.101050250 | 10,5 | 2,5 |  | | on request | | | K2419.101050270 | 10,5 | 2,7 |  | | on request | | | K2419.101077262 | 10,77 | 2,62 |  | | on request | | | K2419.101082178 | 10,82 | 1,78 |  | | on request | | | K2419.101100100 | 11 | 1 |  | | on request | | | K2419.101100150 | 11 | 1,5 |  | | on request | | | K2419.101100200 | 11 | 2 |  | | on request | | | K2419.101100250 | 11 | 2,5 |  | | on request | | | K2419.101100300 | 11 | 3 |  | | on request | | | K2419.101100350 | 11 | 3,5 |  | | on request | | | K2419.101100400 | 11 | 4 |  | | on request | | | K2419.101100500 | 11 | 5 |  | | on request | | | K2419.101110160 | 11,1 | 1,6 |  | | on request | | | K2419.101111178 | 11,11 | 1,78 |  | | on request | | | K2419.101150100 | 11,5 | 1 |  | | on request | | | K2419.101150150 | 11,5 | 1,5 |  | | on request | | | K2419.101150200 | 11,5 | 2 |  | | on request | | | K2419.101150300 | 11,5 | 3 |  | | on request | | | K2419.101191262 | 11,91 | 2,62 |  | | on request | | | K2419.101200100 | 12 | 1 |  | | on request | | | K2419.101200120 | 12 | 1,2 |  | | on request | | | K2419.101200150 | 12 | 1,5 |  | | on request | | | K2419.101200170 | 12 | 1,7 |  | | on request | | | K2419.101200200 | 12 | 2 |  | | on request | | | K2419.101200250 | 12 | 2,5 |  | | on request | | | K2419.101200300 | 12 | 3 |  | | on request | | | K2419.101200350 | 12 | 3,5 |  | | on request | | | K2419.101200400 | 12 | 4 |  | | on request | | | K2419.101200500 | 12 | 5 |  | | on request | | | K2419.101210160 | 12,1 | 1,6 |  | | on request | | | K2419.101210270 | 12,1 | 2,7 |  | | on request | | | K2419.101230240 | 12,3 | 2,4 |  | | on request | | | K2419.101237262 | 12,37 | 2,62 |  | | on request | | | K2419.101242178 | 12,42 | 1,78 |  | | on request | | | K2419.101250100 | 12,5 | 1 |  | | on request | | | K2419.101250150 | 12,5 | 1,5 |  | | on request | | | K2419.101250200 | 12,5 | 2 |  | | on request | | | K2419.101250250 | 12,5 | 2,5 |  | | on request | | | K2419.101300100 | 13 | 1 |  | | on request | | | K2419.101300125 | 13 | 1,25 |  | | on request | | | K2419.101300150 | 13 | 1,5 |  | | on request | | | K2419.101300200 | 13 | 2 |  | | on request | | | K2419.101300250 | 13 | 2,5 |  | | on request | | | K2419.101300300 | 13 | 3 |  | | on request | | | K2419.101300350 | 13 | 3,5 |  | | on request | | | K2419.101300400 | 13 | 4 |  | | on request | | | K2419.101300500 | 13 | 5 |  | | on request | | | K2419.101310160 | 13,1 | 1,6 |  | | on request | | | K2419.101310262 | 13,1 | 2,62 |  | | on request | | | K2419.101330240 | 13,3 | 2,4 |  | | on request | | | K2419.101350150 | 13,5 | 1,5 |  | | on request | | | K2419.101350250 | 13,5 | 2,5 |  | | on request | | | K2419.101360270 | 13,6 | 2,7 |  | | on request | | | K2419.101394262 | 13,94 | 2,62 |  | | on request | | | K2419.101400100 | 14 | 1 |  | | on request | | | K2419.101400150 | 14 | 1,5 |  | | on request | | | K2419.101400178 | 14 | 1,78 |  | | on request | | | K2419.101400200 | 14 | 2 |  | | on request | | | K2419.101400250 | 14 | 2,5 |  | | on request | | | K2419.101400300 | 14 | 3 |  | | on request | | | K2419.101400350 | 14 | 3,5 |  | | on request | | | K2419.101400400 | 14 | 4 |  | | on request | | | K2419.101400500 | 14 | 5 |  | | on request | | | K2419.101410160 | 14,1 | 1,6 |  | | on request | | | K2419.101450100 | 14,5 | 1 |  | | on request | | | K2419.101450250 | 14,5 | 2,5 |  | | on request | | | K2419.101500100 | 15 | 1 |  | | on request | | | K2419.101500150 | 15 | 1,5 |  | | on request | | | K2419.101500200 | 15 | 2 |  | | on request | | | K2419.101500300 | 15 | 3 |  | | on request | | | K2419.101500350 | 15 | 3,5 |  | | on request | | | K2419.101500400 | 15 | 4 |  | | on request | | | K2419.101500500 | 15 | 5 |  | | on request | | | K2419.101500600 | 15 | 6 |  | | on request | | | K2419.101508262 | 15,08 | 2,62 |  | | on request | | | K2419.101510160 | 15,1 | 1,6 |  | | on request | | | K2419.101530240 | 15,3 | 2,4 |  | | on request | | | K2419.101550250 | 15,5 | 2,5 |  | | on request | | | K2419.101554262 | 15,54 | 2,62 |  | | on request | | | K2419.101560178 | 15,6 | 1,78 |  | | on request | | | K2419.101600100 | 16 | 1 |  | | on request | | | K2419.101600125 | 16 | 1,25 |  | | on request | | | K2419.101600150 | 16 | 1,5 |  | | on request | | | K2419.101600200 | 16 | 2 |  | | on request | | | K2419.101600300 | 16 | 3 |  | | on request | | | K2419.101600350 | 16 | 3,5 |  | | on request | | | K2419.101600400 | 16 | 4 |  | | on request | | | K2419.101600500 | 16 | 5 |  | | on request | | | K2419.101610160 | 16,1 | 1,6 |  | | on request | | | K2419.101630240 | 16,3 | 2,4 |  | | on request | | | K2419.101690270 | 16,9 | 2,7 |  | | on request | | | K2419.101700100 | 17 | 1 |  | | on request | | | K2419.101700150 | 17 | 1,5 |  | | on request | | | K2419.101700200 | 17 | 2 |  | | on request | | | K2419.101700250 | 17 | 2,5 |  | | on request | | | K2419.101700300 | 17 | 3 |  | | on request | | | K2419.101700350 | 17 | 3,5 |  | | on request | | | K2419.101700400 | 17 | 4 |  | | on request | | | K2419.101710160 | 17,1 | 1,6 |  | | on request | | | K2419.101712262 | 17,12 | 2,62 |  | | on request | | | K2419.101717178 | 17,17 | 1,78 |  | | on request | | | K2419.101730240 | 17,3 | 2,4 |  | | on request | | | K2419.101750150 | 17,5 | 1,5 |  | | on request | | | K2419.101750250 | 17,5 | 2,5 |  | | on request | | | K2419.101800100 | 18 | 1 |  | | on request | | | K2419.101800130 | 18 | 1,3 |  | | on request | | | K2419.101800150 | 18 | 1,5 |  | | on request | | | K2419.101800200 | 18 | 2 |  | | on request | | | K2419.101800250 | 18 | 2,5 |  | | on request | | | K2419.101800300 | 18 | 3 |  | | on request | | | K2419.101800350 | 18 | 3,5 |  | | on request | | | K2419.101800400 | 18 | 4 |  | | on request | | | K2419.101800500 | 18 | 5 |  | | on request | | | K2419.101800600 | 18 | 6 |  | | on request | | | K2419.101810160 | 18,1 | 1,6 |  | | on request | | | K2419.101830240 | 18,3 | 2,4 |  | | on request | | | K2419.101840270 | 18,4 | 2,7 |  | | on request | | | K2419.101850150 | 18,5 | 1,5 |  | | on request | | | K2419.101850200 | 18,5 | 2 |  | | on request | | | K2419.101850300 | 18,5 | 3 |  | | on request | | | K2419.101864353 | 18,64 | 3,53 |  | | on request | | | K2419.101872262 | 18,72 | 2,62 |  | | on request | | | K2419.101877178 | 18,77 | 1,78 |  | | on request | | | K2419.101900100 | 19 | 1 |  | | on request | | | K2419.101900150 | 19 | 1,5 |  | | on request | | | K2419.101900200 | 19 | 2 |  | | on request | | | K2419.101900250 | 19 | 2,5 |  | | on request | | | K2419.101900300 | 19 | 3 |  | | on request | | | K2419.101900400 | 19 | 4 |  | | on request | | | K2419.101900500 | 19 | 5 |  | | on request | | | K2419.101910160 | 19,1 | 1,6 |  | | on request | | | K2419.101930240 | 19,3 | 2,4 |  | | on request | | | K2419.101950150 | 19,5 | 1,5 |  | | on request | | | K2419.101950200 | 19,5 | 2 |  | | on request | | | K2419.101980360 | 19,8 | 3,6 |  | | on request | | | K2419.102000100 | 20 | 1 |  | | on request | | | K2419.102000130 | 20 | 1,3 |  | | on request | | | K2419.102000150 | 20 | 1,5 |  | | on request | | | K2419.102000200 | 20 | 2 |  | | on request | | | K2419.102000250 | 20 | 2,5 |  | | on request | | | K2419.102000300 | 20 | 3 |  | | on request | | | K2419.102000350 | 20 | 3,5 |  | | on request | | | K2419.102000400 | 20 | 4 |  | | on request | | | K2419.102000500 | 20 | 5 |  | | on request | | | K2419.102000600 | 20 | 6 |  | | on request | | | K2419.102010160 | 20,1 | 1,6 |  | | on request | | | K2419.102020300 | 20,2 | 3 |  | | on request | | | K2419.102022353 | 20,22 | 3,53 |  | | on request | | | K2419.102030262 | 20,3 | 2,62 |  | | on request | | | K2419.102030240 | 20,3 | 2,4 |  | | on request | | | K2419.102035178 | 20,35 | 1,78 |  | | on request | | | K2419.102100150 | 21 | 1,5 |  | | on request | | | K2419.102100200 | 21 | 2 |  | | on request | | | K2419.102100250 | 21 | 2,5 |  | | on request | | | K2419.102100300 | 21 | 3 |  | | on request | | | K2419.102100350 | 21 | 3,5 |  | | on request | | | K2419.102100400 | 21 | 4 |  | | on request | | | K2419.102100450 | 21 | 4,5 |  | | on request | | | K2419.102100500 | 21 | 5 |  | | on request | | | K2419.102130240 | 21,3 | 2,4 |  | | on request | | | K2419.102130360 | 21,3 | 3,6 |  | | on request | | | K2419.102189262 | 21,89 | 2,62 |  | | on request | | | K2419.102195178 | 21,95 | 1,78 |  | | on request | | | K2419.102200100 | 22 | 1 |  | | on request | | | K2419.102200150 | 22 | 1,5 |  | | on request | | | K2419.102200200 | 22 | 2 |  | | on request | | | K2419.102200250 | 22 | 2,5 |  | | on request | | | K2419.102200300 | 22 | 3 |  | | on request | | | K2419.102200350 | 22 | 3,5 |  | | on request | | | K2419.102200400 | 22 | 4 |  | | on request | | | K2419.102200500 | 22 | 5 |  | | on request | | | K2419.102200600 | 22 | 6 |  | | on request | | | K2419.102210160 | 22,1 | 1,6 |  | | on request | | | K2419.102230240 | 22,3 | 2,4 |  | | on request | | | K2419.102300150 | 23 | 1,5 |  | | on request | | | K2419.102300200 | 23 | 2 |  | | on request | | | K2419.102300250 | 23 | 2,5 |  | | on request | | | K2419.102300300 | 23 | 3 |  | | on request | | | K2419.102300350 | 23 | 3,5 |  | | on request | | | K2419.102300360 | 23 | 3,6 |  | | on request | | | K2419.102300400 | 23 | 4 |  | | on request | | | K2419.102300500 | 23 | 5 |  | | on request | | | K2419.102330240 | 23,3 | 2,4 |  | | on request | | | K2419.102400100 | 24 | 1 |  | | on request | | | K2419.102400150 | 24 | 1,5 |  | | on request | | | K2419.102400200 | 24 | 2 |  | | on request | | | K2419.102400250 | 24 | 2,5 |  | | on request | | | K2419.102400300 | 24 | 3 |  | | on request | | | K2419.102400350 | 24 | 3,5 |  | | on request | | | K2419.102400400 | 24 | 4 |  | | on request | | | K2419.102400500 | 24 | 5 |  | | on request | | | K2419.102400600 | 24 | 6 |  | | on request | | | K2419.102460360 | 24,6 | 3,6 |  | | on request | | | K2419.102499353 | 24,99 | 3,53 |  | | on request | | | K2419.102500100 | 25 | 1 |  | | on request | | | K2419.102500150 | 25 | 1,5 |  | | on request | | | K2419.102500200 | 25 | 2 |  | | on request | | | K2419.102500250 | 25 | 2,5 |  | | on request | | | K2419.102500300 | 25 | 3 |  | | on request | | | K2419.102500350 | 25 | 3,5 |  | | on request | | | K2419.102500400 | 25 | 4 |  | | on request | | | K2419.102500500 | 25 | 5 |  | | on request | | | K2419.102500600 | 25 | 6 |  | | on request | | | K2419.102507262 | 25,07 | 2,62 |  | | on request | | | K2419.102510160 | 25,1 | 1,6 |  | | on request | | | K2419.102512178 | 25,12 | 1,78 |  | | on request | | | K2419.102530240 | 25,3 | 2,4 |  | | on request | | | K2419.102600100 | 26 | 1 |  | | on request | | | K2419.102600150 | 26 | 1,5 |  | | on request | | | K2419.102600200 | 26 | 2 |  | | on request | | | K2419.102600250 | 26 | 2,5 |  | | on request | | | K2419.102600300 | 26 | 3 |  | | on request | | | K2419.102600350 | 26 | 3,5 |  | | on request | | | K2419.102600400 | 26 | 4 |  | | on request | | | K2419.102600500 | 26 | 5 |  | | on request | | | K2419.102620360 | 26,2 | 3,6 |  | | on request | | | K2419.102650250 | 26,5 | 2,5 |  | | on request | | | K2419.102657353 | 26,57 | 3,53 |  | | on request | | | K2419.102664262 | 26,64 | 2,62 |  | | on request | | | K2419.102670178 | 26,7 | 1,78 |  | | on request | | | K2419.102700100 | 27 | 1 |  | | on request | | | K2419.102700150 | 27 | 1,5 |  | | on request | | | K2419.102700200 | 27 | 2 |  | | on request | | | K2419.102700250 | 27 | 2,5 |  | | on request | | | K2419.102700400 | 27 | 4 |  | | on request | | | K2419.102700500 | 27 | 5 |  | | on request | | | K2419.102700600 | 27 | 6 |  | | on request | | | K2419.102710160 | 27,1 | 1,6 |  | | on request | | | K2419.102730240 | 27,3 | 2,4 |  | | on request | | | K2419.102780360 | 27,8 | 3,6 |  | | on request | | | K2419.102800150 | 28 | 1,5 |  | | on request | | | K2419.102800200 | 28 | 2 |  | | on request | | | K2419.102800250 | 28 | 2,5 |  | | on request | | | K2419.102800300 | 28 | 3 |  | | on request | | | K2419.102800350 | 28 | 3,5 |  | | on request | | | K2419.102800400 | 28 | 4 |  | | on request | | | K2419.102800500 | 28 | 5 |  | | on request | | | K2419.102800600 | 28 | 6 |  | | on request | | | K2419.102824262 | 28,24 | 2,62 |  | | on request | | | K2419.102830178 | 28,3 | 1,78 |  | | on request | | | K2419.102850150 | 28,5 | 1,5 |  | | on request | | | K2419.102900150 | 29 | 1,5 |  | | on request | | | K2419.102900200 | 29 | 2 |  | | on request | | | K2419.102900250 | 29 | 2,5 |  | | on request | | | K2419.102900300 | 29 | 3 |  | | on request | | | K2419.102900350 | 29 | 3,5 |  | | on request | | | K2419.102900400 | 29 | 4 |  | | on request | | | K2419.102900500 | 29 | 5 |  | | on request | | | K2419.102900600 | 29 | 6 |  | | on request | | | K2419.102910160 | 29,1 | 1,6 |  | | on request | | | K2419.102930360 | 29,3 | 3,6 |  | | on request | | | K2419.102974353 | 29,74 | 3,53 |  | | on request | | | K2419.102982262 | 29,82 | 2,62 |  | | on request | | | K2419.103000200 | 30 | 2 |  | | on request | | | K2419.103000250 | 30 | 2,5 |  | | on request | | | K2419.103000300 | 30 | 3 |  | | on request | | | K2419.103000350 | 30 | 3,5 |  | | on request | | | K2419.103000400 | 30 | 4 |  | | on request | | | K2419.103000500 | 30 | 5 |  | | on request | | | K2419.103000600 | 30 | 6 |  | | on request | | | K2419.103030240 | 30,3 | 2,4 |  | | on request | | | K2419.103080360 | 30,8 | 3,6 |  | | on request | | | K2419.103100150 | 31 | 1,5 |  | | on request | | | K2419.103100200 | 31 | 2 |  | | on request | | | K2419.103100250 | 31 | 2,5 |  | | on request | | | K2419.103100300 | 31 | 3 |  | | on request | | | K2419.103100350 | 31 | 3,5 |  | | on request | | | K2419.103100400 | 31 | 4 |  | | on request | | | K2419.103100500 | 31 | 5 |  | | on request | | | K2419.103134353 | 31,34 | 3,53 |  | | on request | | | K2419.103142262 | 31,42 | 2,62 |  | | on request | | | K2419.103147178 | 31,47 | 1,78 |  | | on request | | | K2419.103200150 | 32 | 1,5 |  | | on request | | | K2419.103200200 | 32 | 2 |  | | on request | | | K2419.103200250 | 32 | 2,5 |  | | on request | | | K2419.103200300 | 32 | 3 |  | | on request | | | K2419.103200350 | 32 | 3,5 |  | | on request | | | K2419.103200400 | 32 | 4 |  | | on request | | | K2419.103200500 | 32 | 5 |  | | on request | | | K2419.103200600 | 32 | 6 |  | | on request | | | K2419.103210160 | 32,1 | 1,6 |  | | on request | | | K2419.103250360 | 32,5 | 3,6 |  | | on request | | | K2419.103269533 | 32,69 | 5,33 |  | | on request | | | K2419.103292353 | 32,92 | 3,53 |  | | on request | | | K2419.103300200 | 33 | 2 |  | | on request | | | K2419.103300250 | 33 | 2,5 |  | | on request | | | K2419.103300300 | 33 | 3 |  | | on request | | | K2419.103300400 | 33 | 4 |  | | on request | | | K2419.103300500 | 33 | 5 |  | | on request | | | K2419.103305178 | 33,05 | 1,78 |  | | on request | | | K2419.103330240 | 33,3 | 2,4 |  | | on request | | | K2419.103400150 | 34 | 1,5 |  | | on request | | | K2419.103400200 | 34 | 2 |  | | on request | | | K2419.103400250 | 34 | 2,5 |  | | on request | | | K2419.103400350 | 34 | 3,5 |  | | on request | | | K2419.103400400 | 34 | 4 |  | | on request | | | K2419.103400500 | 34 | 5 |  | | on request | | | K2419.103410360 | 34,1 | 3,6 |  | | on request | | | K2419.103452353 | 34,52 | 3,53 |  | | on request | | | K2419.103459262 | 34,59 | 2,62 |  | | on request | | | K2419.103465178 | 34,65 | 1,78 |  | | on request | | | K2419.103500150 | 35 | 1,5 |  | | on request | | | K2419.103500200 | 35 | 2 |  | | on request | | | K2419.103500250 | 35 | 2,5 |  | | on request | | | K2419.103500300 | 35 | 3 |  | | on request | | | K2419.103500350 | 35 | 3,5 |  | | on request | | | K2419.103500400 | 35 | 4 |  | | on request | | | K2419.103500500 | 35 | 5 |  | | on request | | | K2419.103500600 | 35 | 6 |  | | on request | | | K2419.103510160 | 35,1 | 1,6 |  | | on request | | | K2419.103520570 | 35,2 | 5,7 |  | | on request | | | K2419.103560360 | 35,6 | 3,6 |  | | on request | | | K2419.103600150 | 36 | 1,5 |  | | on request | | | K2419.103600200 | 36 | 2 |  | | on request | | | K2419.103600250 | 36 | 2,5 |  | | on request | | | K2419.103600300 | 36 | 3 |  | | on request | | | K2419.103600400 | 36 | 4 |  | | on request | | | K2419.103600500 | 36 | 5 |  | | on request | | | K2419.103600600 | 36 | 6 |  | | on request | | | K2419.103609353 | 36,09 | 3,53 |  | | on request | | | K2419.103617262 | 36,17 | 2,62 |  | | on request | | | K2419.103620570 | 36,2 | 5,7 |  | | on request | | | K2419.103700150 | 37 | 1,5 |  | | on request | | | K2419.103700200 | 37 | 2 |  | | on request | | | K2419.103700250 | 37 | 2,5 |  | | on request | | | K2419.103700350 | 37 | 3,5 |  | | on request | | | K2419.103710160 | 37,1 | 1,6 |  | | on request | | | K2419.103747533 | 37,47 | 5,33 |  | | on request | | | K2419.103750250 | 37,5 | 2,5 |  | | on request | | | K2419.103769353 | 37,69 | 3,53 |  | | on request | | | K2419.103782178 | 37,82 | 1,78 |  | | on request | | | K2419.103800200 | 38 | 2 |  | | on request | | | K2419.103800250 | 38 | 2,5 |  | | on request | | | K2419.103800300 | 38 | 3 |  | | on request | | | K2419.103800400 | 38 | 4 |  | | on request | | | K2419.103800500 | 38 | 5 |  | | on request | | | K2419.103900200 | 39 | 2 |  | | on request | | | K2419.103900250 | 39 | 2,5 |  | | on request | | | K2419.103900300 | 39 | 3 |  | | on request | | | K2419.103900350 | 39 | 3,5 |  | | on request | | | K2419.103900400 | 39 | 4 |  | | on request | | | K2419.103900500 | 39 | 5 |  | | on request | | | K2419.103920300 | 39,2 | 3 |  | | on request | | | K2419.103934262 | 39,34 | 2,62 |  | | on request | | | K2419.104000150 | 40 | 1,5 |  | | on request | | | K2419.104000200 | 40 | 2 |  | | on request | | | K2419.104000250 | 40 | 2,5 |  | | on request | | | K2419.104000300 | 40 | 3 |  | | on request | | | K2419.104000350 | 40 | 3,5 |  | | on request | | | K2419.104000400 | 40 | 4 |  | | on request | | | K2419.104000450 | 40 | 4,5 |  | | on request | | | K2419.104000500 | 40 | 5 |  | | on request | | | K2419.104064533 | 40,64 | 5,33 |  | | on request | | | K2419.104087353 | 40,87 | 3,53 |  | | on request | | | K2419.104094262 | 40,94 | 2,62 |  | | on request | | | K2419.104100150 | 41 | 1,5 |  | | on request | | | K2419.104100178 | 41 | 1,78 |  | | on request | | | K2419.104100200 | 41 | 2 |  | | on request | | | K2419.104100250 | 41 | 2,5 |  | | on request | | | K2419.104100300 | 41 | 3 |  | | on request | | | K2419.104100350 | 41 | 3,5 |  | | on request | | | K2419.104100400 | 41 | 4 |  | | on request | | | K2419.104100500 | 41 | 5 |  | | on request | | | K2419.104120570 | 41,2 | 5,7 |  | | on request | | | K2419.104200150 | 42 | 1,5 |  | | on request | | | K2419.104200200 | 42 | 2 |  | | on request | | | K2419.104200250 | 42 | 2,5 |  | | on request | | | K2419.104200300 | 42 | 3 |  | | on request | | | K2419.104200350 | 42 | 3,5 |  | | on request | | | K2419.104200400 | 42 | 4 |  | | on request | | | K2419.104200500 | 42 | 5 |  | | on request | | | K2419.104200600 | 42 | 6 |  | | on request | | | K2419.104252262 | 42,52 | 2,62 |  | | on request | | | K2419.104300150 | 43 | 1,5 |  | | on request | | | K2419.104300200 | 43 | 2 |  | | on request | | | K2419.104300250 | 43 | 2,5 |  | | on request | | | K2419.104300300 | 43 | 3 |  | | on request | | | K2419.104300350 | 43 | 3,5 |  | | on request | | | K2419.104300400 | 43 | 4 |  | | on request | | | K2419.104300500 | 43 | 5 |  | | on request | | | K2419.104300600 | 43 | 6 |  | | on request | | | K2419.104382533 | 43,82 | 5,33 |  | | on request | | | K2419.104400200 | 44 | 2 |  | | on request | | | K2419.104400250 | 44 | 2,5 |  | | on request | | | K2419.104400300 | 44 | 3 |  | | on request | | | K2419.104400400 | 44 | 4 |  | | on request | | | K2419.104400500 | 44 | 5 |  | | on request | | | K2419.104404353 | 44,04 | 3,53 |  | | on request | | | K2419.104412262 | 44,12 | 2,62 |  | | on request | | | K2419.104417178 | 44,17 | 1,78 |  | | on request | | | K2419.104500150 | 45 | 1,5 |  | | on request | | | K2419.104500200 | 45 | 2 |  | | on request | | | K2419.104500250 | 45 | 2,5 |  | | on request | | | K2419.104500300 | 45 | 3 |  | | on request | | | K2419.104500350 | 45 | 3,5 |  | | on request | | | K2419.104500400 | 45 | 4 |  | | on request | | | K2419.104500450 | 45 | 4,5 |  | | on request | | | K2419.104500500 | 45 | 5 |  | | on request | | | K2419.104500600 | 45 | 6 |  | | on request | | | K2419.104569262 | 45,69 | 2,62 |  | | on request | | | K2419.104600150 | 46 | 1,5 |  | | on request | | | K2419.104600200 | 46 | 2 |  | | on request | | | K2419.104600250 | 46 | 2,5 |  | | on request | | | K2419.104600300 | 46 | 3 |  | | on request | | | K2419.104600400 | 46 | 4 |  | | on request | | | K2419.104600500 | 46 | 5 |  | | on request | | | K2419.104600600 | 46 | 6 |  | | on request | | | K2419.104604353 | 46,04 | 3,53 |  | | on request | | | K2419.104700200 | 47 | 2 |  | | on request | | | K2419.104700250 | 47 | 2,5 |  | | on request | | | K2419.104700300 | 47 | 3 |  | | on request | | | K2419.104700400 | 47 | 4 |  | | on request | | | K2419.104700500 | 47 | 5 |  | | on request | | | K2419.104722353 | 47,22 | 3,53 |  | | on request | | | K2419.104729262 | 47,29 | 2,62 |  | | on request | | | K2419.104763353 | 47,63 | 3,53 |  | | on request | | | K2419.104800150 | 48 | 1,5 |  | | on request | | | K2419.104800200 | 48 | 2 |  | | on request | | | K2419.104800250 | 48 | 2,5 |  | | on request | | | K2419.104800300 | 48 | 3 |  | | on request | | | K2419.104800400 | 48 | 4 |  | | on request | | | K2419.104800500 | 48 | 5 |  | | on request | | | K2419.104800600 | 48 | 6 |  | | on request | | | K2419.104890262 | 48,9 | 2,62 |  | | on request | | | K2419.104900150 | 49 | 1,5 |  | | on request | | | K2419.104900200 | 49 | 2 |  | | on request | | | K2419.104900300 | 49 | 3 |  | | on request | | | K2419.104900400 | 49 | 4 |  | | on request | | | K2419.104900450 | 49 | 4,5 |  | | on request | | | K2419.104900500 | 49 | 5 |  | | on request | | | K2419.104900600 | 49 | 6 |  | | on request | | | K2419.104920570 | 49,2 | 5,7 |  | | on request | | | K2419.105000200 | 50 | 2 |  | | on request | | | K2419.105000250 | 50 | 2,5 |  | | on request | | | K2419.105000300 | 50 | 3 |  | | on request | | | K2419.105000400 | 50 | 4 |  | | on request | | | K2419.105000500 | 50 | 5 |  | | on request | | | K2419.105000600 | 50 | 6 |  | | on request | | | K2419.105017533 | 50,17 | 5,33 |  | | on request | | | K2419.105039353 | 50,39 | 3,53 |  | | on request | | | K2419.105047262 | 50,47 | 2,62 |  | | on request | | | K2419.105052178 | 50,52 | 1,78 |  | | on request | | | K2419.105100200 | 51 | 2 |  | | on request | | | K2419.105100250 | 51 | 2,5 |  | | on request | | | K2419.105100300 | 51 | 3 |  | | on request | | | K2419.105200200 | 52 | 2 |  | | on request | | | K2419.105200250 | 52 | 2,5 |  | | on request | | | K2419.105200300 | 52 | 3 |  | | on request | | | K2419.105200400 | 52 | 4 |  | | on request | | | K2419.105200500 | 52 | 5 |  | | on request | | | K2419.105200600 | 52 | 6 |  | | on request | | | K2419.105207262 | 52,07 | 2,62 |  | | on request | | | K2419.105300150 | 53 | 1,5 |  | | on request | | | K2419.105300200 | 53 | 2 |  | | on request | | | K2419.105300250 | 53 | 2,5 |  | | on request | | | K2419.105300300 | 53 | 3 |  | | on request | | | K2419.105300400 | 53 | 4 |  | | on request | | | K2419.105300450 | 53 | 4,5 |  | | on request | | | K2419.105300500 | 53 | 5 |  | | on request | | | K2419.105334533 | 53,34 | 5,33 |  | | on request | | | K2419.105357353 | 53,57 | 3,53 |  | | on request | | | K2419.105364262 | 53,64 | 2,62 |  | | on request | | | K2419.105400150 | 54 | 1,5 |  | | on request | | | K2419.105400200 | 54 | 2 |  | | on request | | | K2419.105400250 | 54 | 2,5 |  | | on request | | | K2419.105400300 | 54 | 3 |  | | on request | | | K2419.105400400 | 54 | 4 |  | | on request | | | K2419.105400500 | 54 | 5 |  | | on request | | | K2419.105420570 | 54,2 | 5,7 |  | | on request | | | K2419.105500150 | 55 | 1,5 |  | | on request | | | K2419.105500200 | 55 | 2 |  | | on request | | | K2419.105500250 | 55 | 2,5 |  | | on request | | | K2419.105500300 | 55 | 3 |  | | on request | | | K2419.105500350 | 55 | 3,5 |  | | on request | | | K2419.105500400 | 55 | 4 |  | | on request | | | K2419.105500500 | 55 | 5 |  | | on request | | | K2419.105500600 | 55 | 6 |  | | on request | | | K2419.105520570 | 55,2 | 5,7 |  | | on request | | | K2419.105525262 | 55,25 | 2,62 |  | | on request | | | K2419.105556353 | 55,56 | 3,53 |  | | on request | | | K2419.105600200 | 56 | 2 |  | | on request | | | K2419.105600250 | 56 | 2,5 |  | | on request | | | K2419.105600300 | 56 | 3 |  | | on request | | | K2419.105600350 | 56 | 3,5 |  | | on request | | | K2419.105600400 | 56 | 4 |  | | on request | | | K2419.105600500 | 56 | 5 |  | | on request | | | K2419.105600600 | 56 | 6 |  | | on request | | | K2419.105652533 | 56,52 | 5,33 |  | | on request | | | K2419.105674353 | 56,74 | 3,53 |  | | on request | | | K2419.105682262 | 56,82 | 2,62 |  | | on request | | | K2419.105687178 | 56,87 | 1,78 |  | | on request | | | K2419.105700150 | 57 | 1,5 |  | | on request | | | K2419.105700200 | 57 | 2 |  | | on request | | | K2419.105700250 | 57 | 2,5 |  | | on request | | | K2419.105700300 | 57 | 3 |  | | on request | | | K2419.105700350 | 57 | 3,5 |  | | on request | | | K2419.105700400 | 57 | 4 |  | | on request | | | K2419.105700500 | 57 | 5 |  | | on request | | | K2419.105715353 | 57,15 | 3,53 |  | | on request | | | K2419.105800200 | 58 | 2 |  | | on request | | | K2419.105800250 | 58 | 2,5 |  | | on request | | | K2419.105800300 | 58 | 3 |  | | on request | | | K2419.105800400 | 58 | 4 |  | | on request | | | K2419.105800500 | 58 | 5 |  | | on request | | | K2419.105874353 | 58,74 | 3,53 |  | | on request | | | K2419.105900150 | 59 | 1,5 |  | | on request | | | K2419.105900200 | 59 | 2 |  | | on request | | | K2419.105900250 | 59 | 2,5 |  | | on request | | | K2419.105900300 | 59 | 3 |  | | on request | | | K2419.105900400 | 59 | 4 |  | | on request | | | K2419.105900500 | 59 | 5 |  | | on request | | | K2419.105969533 | 59,69 | 5,33 |  | | on request | | | K2419.105992353 | 59,92 | 3,53 |  | | on request | | | K2419.106000150 | 60 | 1,5 |  | | on request | | | K2419.106000200 | 60 | 2 |  | | on request | | | K2419.106000250 | 60 | 2,5 |  | | on request | | | K2419.106000300 | 60 | 3 |  | | on request | | | K2419.106000400 | 60 | 4 |  | | on request | | | K2419.106000500 | 60 | 5 |  | | on request | | | K2419.106000600 | 60 | 6 |  | | on request | | | K2419.106005178 | 60,05 | 1,78 |  | | on request | | | K2419.106200200 | 62 | 2 |  | | on request | | | K2419.106200300 | 62 | 3 |  | | on request | | | K2419.106200350 | 62 | 3,5 |  | | on request | | | K2419.106200400 | 62 | 4 |  | | on request | | | K2419.106200500 | 62 | 5 |  | | on request | | | K2419.106200600 | 62 | 6 |  | | on request | | | K2419.106300150 | 63 | 1,5 |  | | on request | | | K2419.106300200 | 63 | 2 |  | | on request | | | K2419.106300250 | 63 | 2,5 |  | | on request | | | K2419.106300300 | 63 | 3 |  | | on request | | | K2419.106300400 | 63 | 4 |  | | on request | | | K2419.106300500 | 63 | 5 |  | | on request | | | K2419.106300600 | 63 | 6 |  | | on request | | | K2419.106309353 | 63,09 | 3,53 |  | | on request | | | K2419.106317262 | 63,17 | 2,62 |  | | on request | | | K2419.106400200 | 64 | 2 |  | | on request | | | K2419.106400300 | 64 | 3 |  | | on request | | | K2419.106400350 | 64 | 3,5 |  | | on request | | | K2419.106400400 | 64 | 4 |  | | on request | | | K2419.106420570 | 64,2 | 5,7 |  | | on request | | | K2419.106477262 | 64,77 | 2,62 |  | | on request | | | K2419.106500150 | 65 | 1,5 |  | | on request | | | K2419.106500200 | 65 | 2 |  | | on request | | | K2419.106500250 | 65 | 2,5 |  | | on request | | | K2419.106500300 | 65 | 3 |  | | on request | | | K2419.106500400 | 65 | 4 |  | | on request | | | K2419.106500500 | 65 | 5 |  | | on request | | | K2419.106600200 | 66 | 2 |  | | on request | | | K2419.106600250 | 66 | 2,5 |  | | on request | | | K2419.106600300 | 66 | 3 |  | | on request | | | K2419.106600400 | 66 | 4 |  | | on request | | | K2419.106600500 | 66 | 5 |  | | on request | | | K2419.106604533 | 66,04 | 5,33 |  | | on request | | | K2419.106627353 | 66,27 | 3,53 |  | | on request | | | K2419.106634262 | 66,34 | 2,62 |  | | on request | | | K2419.106640178 | 66,4 | 1,78 |  | | on request | | | K2419.106700250 | 67 | 2,5 |  | | on request | | | K2419.106700300 | 67 | 3 |  | | on request | | | K2419.106700400 | 67 | 4 |  | | on request | | | K2419.106720570 | 67,2 | 5,7 |  | | on request | | | K2419.106795262 | 67,95 | 2,62 |  | | on request | | | K2419.106800200 | 68 | 2 |  | | on request | | | K2419.106800250 | 68 | 2,5 |  | | on request | | | K2419.106800300 | 68 | 3 |  | | on request | | | K2419.106800350 | 68 | 3,5 |  | | on request | | | K2419.106800400 | 68 | 4 |  | | on request | | | K2419.106800600 | 68 | 6 |  | | on request | | | K2419.106900150 | 69 | 1,5 |  | | on request | | | K2419.106900200 | 69 | 2 |  | | on request | | | K2419.106900300 | 69 | 3 |  | | on request | | | K2419.106900400 | 69 | 4 |  | | on request | | | K2419.106920570 | 69,2 | 5,7 |  | | on request | | | K2419.106922533 | 69,22 | 5,33 |  | | on request | | | K2419.106944353 | 69,44 | 3,53 |  | | on request | | | K2419.106952262 | 69,52 | 2,62 |  | | on request | | | K2419.106957178 | 69,57 | 1,78 |  | | on request | | | K2419.107000200 | 70 | 2 |  | | on request | | | K2419.107000250 | 70 | 2,5 |  | | on request | | | K2419.107000300 | 70 | 3 |  | | on request | | | K2419.107000350 | 70 | 3,5 |  | | on request | | | K2419.107000400 | 70 | 4 |  | | on request | | | K2419.107000500 | 70 | 5 |  | | on request | | | K2419.107000550 | 70 | 5,5 |  | | on request | | | K2419.107000600 | 70 | 6 |  | | on request | | | K2419.107100200 | 71 | 2 |  | | on request | | | K2419.107100300 | 71 | 3 |  | | on request | | | K2419.107100400 | 71 | 4 |  | | on request | | | K2419.107100450 | 71 | 4,5 |  | | on request | | | K2419.107112262 | 71,12 | 2,62 |  | | on request | | | K2419.107144353 | 71,44 | 3,53 |  | | on request | | | K2419.107200200 | 72 | 2 |  | | on request | | | K2419.107200250 | 72 | 2,5 |  | | on request | | | K2419.107200300 | 72 | 3 |  | | on request | | | K2419.107200400 | 72 | 4 |  | | on request | | | K2419.107200500 | 72 | 5 |  | | on request | | | K2419.107220570 | 72,2 | 5,7 |  | | on request | | | K2419.107239533 | 72,39 | 5,33 |  | | on request | | | K2419.107262353 | 72,62 | 3,53 |  | | on request | | | K2419.107269262 | 72,69 | 2,62 |  | | on request | | | K2419.107275178 | 72,75 | 1,78 |  | | on request | | | K2419.107300200 | 73 | 2 |  | | on request | | | K2419.107300250 | 73 | 2,5 |  | | on request | | | K2419.107300300 | 73 | 3 |  | | on request | | | K2419.107300400 | 73 | 4 |  | | on request | | | K2419.107300500 | 73 | 5 |  | | on request | | | K2419.107303353 | 73,03 | 3,53 |  | | on request | | | K2419.107400150 | 74 | 1,5 |  | | on request | | | K2419.107400200 | 74 | 2 |  | | on request | | | K2419.107400300 | 74 | 3 |  | | on request | | | K2419.107400400 | 74 | 4 |  | | on request | | | K2419.107420570 | 74,2 | 5,7 |  | | on request | | | K2419.107430262 | 74,3 | 2,62 |  | | on request | | | K2419.107500200 | 75 | 2 |  | | on request | | | K2419.107500250 | 75 | 2,5 |  | | on request | | | K2419.107500300 | 75 | 3 |  | | on request | | | K2419.107500400 | 75 | 4 |  | | on request | | | K2419.107500500 | 75 | 5 |  | | on request | | | K2419.107500600 | 75 | 6 |  | | on request | | | K2419.107557533 | 75,57 | 5,33 |  | | on request | | | K2419.107579353 | 75,79 | 3,53 |  | | on request | | | K2419.107587262 | 75,87 | 2,62 |  | | on request | | | K2419.107592178 | 75,92 | 1,78 |  | | on request | | | K2419.107600200 | 76 | 2 |  | | on request | | | K2419.107600250 | 76 | 2,5 |  | | on request | | | K2419.107600300 | 76 | 3 |  | | on request | | | K2419.107600400 | 76 | 4 |  | | on request | | | K2419.107600450 | 76 | 4,5 |  | | on request | | | K2419.107700250 | 77 | 2,5 |  | | on request | | | K2419.107700300 | 77 | 3 |  | | on request | | | K2419.107700500 | 77 | 5 |  | | on request | | | K2419.107720570 | 77,2 | 5,7 |  | | on request | | | K2419.107800150 | 78 | 1,5 |  | | on request | | | K2419.107800200 | 78 | 2 |  | | on request | | | K2419.107800250 | 78 | 2,5 |  | | on request | | | K2419.107800300 | 78 | 3 |  | | on request | | | K2419.107800350 | 78 | 3,5 |  | | on request | | | K2419.107800400 | 78 | 4 |  | | on request | | | K2419.107800500 | 78 | 5 |  | | on request | | | K2419.107800600 | 78 | 6 |  | | on request | | | K2419.107874533 | 78,74 | 5,33 |  | | on request | | | K2419.107897353 | 78,97 | 3,53 |  | | on request | | | K2419.107900250 | 79 | 2,5 |  | | on request | | | K2419.107900300 | 79 | 3 |  | | on request | | | K2419.107900350 | 79 | 3,5 |  | | on request | | | K2419.108000150 | 80 | 1,5 |  | | on request | | | K2419.108000200 | 80 | 2 |  | | on request | | | K2419.108000250 | 80 | 2,5 |  | | on request | | | K2419.108000300 | 80 | 3 |  | | on request | | | K2419.108000350 | 80 | 3,5 |  | | on request | | | K2419.108000400 | 80 | 4 |  | | on request | | | K2419.108000450 | 80 | 4,5 |  | | on request | | | K2419.108000500 | 80 | 5 |  | | on request | | | K2419.108000600 | 80 | 6 |  | | on request | | | K2419.108100200 | 81 | 2 |  | | on request | | | K2419.108100300 | 81 | 3 |  | | on request | | | K2419.108120570 | 81,2 | 5,7 |  | | on request | | | K2419.108192533 | 81,92 | 5,33 |  | | on request | | | K2419.108200250 | 82 | 2,5 |  | | on request | | | K2419.108200350 | 82 | 3,5 |  | | on request | | | K2419.108200400 | 82 | 4 |  | | on request | | | K2419.108214353 | 82,14 | 3,53 |  | | on request | | | K2419.108220570 | 82,2 | 5,7 |  | | on request | | | K2419.108222262 | 82,22 | 2,62 |  | | on request | | | K2419.108227178 | 82,27 | 1,78 |  | | on request | | | K2419.108300200 | 83 | 2 |  | | on request | | | K2419.108300300 | 83 | 3 |  | | on request | | | K2419.108400150 | 84 | 1,5 |  | | on request | | | K2419.108400200 | 84 | 2 |  | | on request | | | K2419.108400300 | 84 | 3 |  | | on request | | | K2419.108400350 | 84 | 3,5 |  | | on request | | | K2419.108400400 | 84 | 4 |  | | on request | | | K2419.108420570 | 84,2 | 5,7 |  | | on request | | | K2419.108500200 | 85 | 2 |  | | on request | | | K2419.108500250 | 85 | 2,5 |  | | on request | | | K2419.108500300 | 85 | 3 |  | | on request | | | K2419.108500400 | 85 | 4 |  | | on request | | | K2419.108500500 | 85 | 5 |  | | on request | | | K2419.108500600 | 85 | 6 |  | | on request | | | K2419.108509533 | 85,09 | 5,33 |  | | on request | | | K2419.108532353 | 85,32 | 3,53 |  | | on request | | | K2419.108600200 | 86 | 2 |  | | on request | | | K2419.108600250 | 86 | 2,5 |  | | on request | | | K2419.108600300 | 86 | 3 |  | | on request | | | K2419.108600350 | 86 | 3,5 |  | | on request | | | K2419.108600400 | 86 | 4 |  | | on request | | | K2419.108700200 | 87 | 2 |  | | on request | | | K2419.108700300 | 87 | 3 |  | | on request | | | K2419.108700400 | 87 | 4 |  | | on request | | | K2419.108800200 | 88 | 2 |  | | on request | | | K2419.108800250 | 88 | 2,5 |  | | on request | | | K2419.108800300 | 88 | 3 |  | | on request | | | K2419.108800400 | 88 | 4 |  | | on request | | | K2419.108800500 | 88 | 5 |  | | on request | | | K2419.108827533 | 88,27 | 5,33 |  | | on request | | | K2419.108857262 | 88,57 | 2,62 |  | | on request | | | K2419.108862178 | 88,62 | 1,78 |  | | on request | | | K2419.108900300 | 89 | 3 |  | | on request | | | K2419.108920570 | 89,2 | 5,7 |  | | on request | | | K2419.109000150 | 90 | 1,5 |  | | on request | | | K2419.109000200 | 90 | 2 |  | | on request | | | K2419.109000250 | 90 | 2,5 |  | | on request | | | K2419.109000300 | 90 | 3 |  | | on request | | | K2419.109000350 | 90 | 3,5 |  | | on request | | | K2419.109000400 | 90 | 4 |  | | on request | | | K2419.109000450 | 90 | 4,5 |  | | on request | | | K2419.109000500 | 90 | 5 |  | | on request | | | K2419.109100300 | 91 | 3 |  | | on request | | | K2419.109100400 | 91 | 4 |  | | on request | | | K2419.109144533 | 91,44 | 5,33 |  | | on request | | | K2419.109167353 | 91,67 | 3,53 |  | | on request | | | K2419.109200150 | 92 | 1,5 |  | | on request | | | K2419.109200200 | 92 | 2 |  | | on request | | | K2419.109200300 | 92 | 3 |  | | on request | | | K2419.109200400 | 92 | 4 |  | | on request | | | K2419.109200500 | 92 | 5 |  | | on request | | | K2419.109220570 | 92,2 | 5,7 |  | | on request | | | K2419.109300200 | 93 | 2 |  | | on request | | | K2419.109300300 | 93 | 3 |  | | on request | | | K2419.109300400 | 93 | 4 |  | | on request | | | K2419.109400150 | 94 | 1,5 |  | | on request | | | K2419.109400200 | 94 | 2 |  | | on request | | | K2419.109400250 | 94 | 2,5 |  | | on request | | | K2419.109400300 | 94 | 3 |  | | on request | | | K2419.109400400 | 94 | 4 |  | | on request | | | K2419.109400500 | 94 | 5 |  | | on request | | | K2419.109420570 | 94,2 | 5,7 |  | | on request | | | K2419.109462533 | 94,62 | 5,33 |  | | on request | | | K2419.109484353 | 94,84 | 3,53 |  | | on request | | | K2419.109497178 | 94,97 | 1,78 |  | | on request | | | K2419.109500200 | 95 | 2 |  | | on request | | | K2419.109500250 | 95 | 2,5 |  | | on request | | | K2419.109500300 | 95 | 3 |  | | on request | | | K2419.109500400 | 95 | 4 |  | | on request | | | K2419.109500500 | 95 | 5 |  | | on request | | | K2419.109500600 | 95 | 6 |  | | on request | | | K2419.109600200 | 96 | 2 |  | | on request | | | K2419.109600250 | 96 | 2,5 |  | | on request | | | K2419.109600300 | 96 | 3 |  | | on request | | | K2419.109600400 | 96 | 4 |  | | on request | | | K2419.109600500 | 96 | 5 |  | | on request | | | K2419.109600600 | 96 | 6 |  | | on request | | | K2419.109700400 | 97 | 4 |  | | on request | | | K2419.109720570 | 97,2 | 5,7 |  | | on request | | | K2419.109800150 | 98 | 1,5 |  | | on request | | | K2419.109800200 | 98 | 2 |  | | on request | | | K2419.109800250 | 98 | 2,5 |  | | on request | | | K2419.109800300 | 98 | 3 |  | | on request | | | K2419.109800400 | 98 | 4 |  | | on request | | | K2419.109800500 | 98 | 5 |  | | on request | | | K2419.109900300 | 99 | 3 |  | | on request | | | K2419.109920570 | 99,2 | 5,7 |  | | on request | | | K2419.110000150 | 100 | 1,5 |  | | on request | | | K2419.110000200 | 100 | 2 |  | | on request | | | K2419.110000250 | 100 | 2,5 |  | | on request | | | K2419.110000300 | 100 | 3 |  | | on request | | | K2419.110000350 | 100 | 3,5 |  | | on request | | | K2419.110000400 | 100 | 4 |  | | on request | | | K2419.110000500 | 100 | 5 |  | | on request | | | K2419.110000600 | 100 | 6 |  | | on request | | | K2419.110097533 | 100,97 | 5,33 |  | | on request | | | K2419.110119353 | 101,19 | 3,53 |  | | on request | | | K2419.110127262 | 101,27 | 2,62 |  | | on request | | | K2419.110132178 | 101,32 | 1,78 |  | | on request | | | K2419.110200300 | 102 | 3 |  | | on request | | | K2419.110200400 | 102 | 4 |  | | on request | | | K2419.110200500 | 102 | 5 |  | | on request | | | K2419.110300600 | 103 | 6 |  | | on request | | | K2419.110400250 | 104 | 2,5 |  | | on request | | | K2419.110400300 | 104 | 3 |  | | on request | | | K2419.110400350 | 104 | 3,5 |  | | on request | | | K2419.110400400 | 104 | 4 |  | | on request | | | K2419.110414533 | 104,14 | 5,33 |  | | on request | | | K2419.110420570 | 104,2 | 5,7 |  | | on request | | | K2419.110437353 | 104,37 | 3,53 |  | | on request | | | K2419.110450300 | 104,5 | 3 |  | | on request | | | K2419.110500200 | 105 | 2 |  | | on request | | | K2419.110500250 | 105 | 2,5 |  | | on request | | | K2419.110500300 | 105 | 3 |  | | on request | | | K2419.110500400 | 105 | 4 |  | | on request | | | K2419.110500500 | 105 | 5 |  | | on request | | | K2419.110600200 | 106 | 2 |  | | on request | | | K2419.110600250 | 106 | 2,5 |  | | on request | | | K2419.110600300 | 106 | 3 |  | | on request | | | K2419.110600400 | 106 | 4 |  | | on request | | | K2419.110700200 | 107 | 2 |  | | on request | | | K2419.110700250 | 107 | 2,5 |  | | on request | | | K2419.110700300 | 107 | 3 |  | | on request | | | K2419.110700400 | 107 | 4 |  | | on request | | | K2419.110700500 | 107 | 5 |  | | on request | | | K2419.110732533 | 107,32 | 5,33 |  | | on request | | | K2419.110754353 | 107,54 | 3,53 |  | | on request | | | K2419.110762262 | 107,62 | 2,62 |  | | on request | | | K2419.110800300 | 108 | 3 |  | | on request | | | K2419.110800400 | 108 | 4 |  | | on request | | | K2419.110800500 | 108 | 5 |  | | on request | | | K2419.110920570 | 109,2 | 5,7 |  | | on request | | | K2419.110950300 | 109,5 | 3 |  | | on request | | | K2419.111000200 | 110 | 2 |  | | on request | | | K2419.111000300 | 110 | 3 |  | | on request | | | K2419.111000400 | 110 | 4 |  | | on request | | | K2419.111000500 | 110 | 5 |  | | on request | | | K2419.111000600 | 110 | 6 |  | | on request | | | K2419.111049533 | 110,49 | 5,33 |  | | on request | | | K2419.111072353 | 110,72 | 3,53 |  | | on request | | | K2419.111200200 | 112 | 2 |  | | on request | | | K2419.111200250 | 112 | 2,5 |  | | on request | | | K2419.111200300 | 112 | 3 |  | | on request | | | K2419.111200400 | 112 | 4 |  | | on request | | | K2419.111200500 | 112 | 5 |  | | on request | | | K2419.111367533 | 113,67 | 5,33 |  | | on request | | | K2419.111367699 | 113,67 | 6,99 |  | | on request | | | K2419.111400300 | 114 | 3 |  | | on request | | | K2419.111400400 | 114 | 4 |  | | on request | | | K2419.111400600 | 114 | 6 |  | | on request | | | K2419.111420570 | 114,2 | 5,7 |  | | on request | | | K2419.111470699 | 114,7 | 6,99 |  | | on request | | | K2419.111500200 | 115 | 2 |  | | on request | | | K2419.111500250 | 115 | 2,5 |  | | on request | | | K2419.111500300 | 115 | 3 |  | | on request | | | K2419.111500400 | 115 | 4 |  | | on request | | | K2419.111600300 | 116 | 3 |  | | on request | | | K2419.111600400 | 116 | 4 |  | | on request | | | K2419.111684533 | 116,84 | 5,33 |  | | on request | | | K2419.111707353 | 117,07 | 3,53 |  | | on request | | | K2419.111800200 | 118 | 2 |  | | on request | | | K2419.111800300 | 118 | 3 |  | | on request | | | K2419.111800400 | 118 | 4 |  | | on request | | | K2419.111800500 | 118 | 5 |  | | on request | | | K2419.111920570 | 119,2 | 5,7 |  | | on request | | | K2419.112000200 | 120 | 2 |  | | on request | | | K2419.112000250 | 120 | 2,5 |  | | on request | | | K2419.112000300 | 120 | 3 |  | | on request | | | K2419.112000400 | 120 | 4 |  | | on request | | | K2419.112000450 | 120 | 4,5 |  | | on request | | | K2419.112000500 | 120 | 5 |  | | on request | | | K2419.112000600 | 120 | 6 |  | | on request | | | K2419.112002533 | 120,02 | 5,33 |  | | on request | | | K2419.112002699 | 120,02 | 6,99 |  | | on request | | | K2419.112024353 | 120,24 | 3,53 |  | | on request | | | K2419.112032262 | 120,32 | 2,62 |  | | on request | | | K2419.112200200 | 122 | 2 |  | | on request | | | K2419.112200300 | 122 | 3 |  | | on request | | | K2419.112200400 | 122 | 4 |  | | on request | | | K2419.112300250 | 123 | 2,5 |  | | on request | | | K2419.112300300 | 123 | 3 |  | | on request | | | K2419.112300600 | 123 | 6 |  | | on request | | | K2419.112319533 | 123,19 | 5,33 |  | | on request | | | K2419.112319699 | 123,19 | 6,99 |  | | on request | | | K2419.112342353 | 123,42 | 3,53 |  | | on request | | | K2419.112400300 | 124 | 3 |  | | on request | | | K2419.112400400 | 124 | 4 |  | | on request | | | K2419.112500200 | 125 | 2 |  | | on request | | | K2419.112500250 | 125 | 2,5 |  | | on request | | | K2419.112500350 | 125 | 3,5 |  | | on request | | | K2419.112500400 | 125 | 4 |  | | on request | | | K2419.112500500 | 125 | 5 |  | | on request | | | K2419.112500600 | 125 | 6 |  | | on request | | | K2419.112600300 | 126 | 3 |  | | on request | | | K2419.112600400 | 126 | 4 |  | | on request | | | K2419.112600450 | 126 | 4,5 |  | | on request | | | K2419.112600500 | 126 | 5 |  | | on request | | | K2419.112659353 | 126,59 | 3,53 |  | | on request | | | K2419.112667262 | 126,67 | 2,62 |  | | on request | | | K2419.112800200 | 128 | 2 |  | | on request | | | K2419.112800500 | 128 | 5 |  | | on request | | | K2419.112920570 | 129,2 | 5,7 |  | | on request | | | K2419.112954533 | 129,54 | 5,33 |  | | on request | | | K2419.112977353 | 129,77 | 3,53 |  | | on request | | | K2419.113000200 | 130 | 2 |  | | on request | | | K2419.113000250 | 130 | 2,5 |  | | on request | | | K2419.113000300 | 130 | 3 |  | | on request | | | K2419.113000350 | 130 | 3,5 |  | | on request | | | K2419.113000400 | 130 | 4 |  | | on request | | | K2419.113000500 | 130 | 5 |  | | on request | | | K2419.113000600 | 130 | 6 |  | | on request | | | K2419.113200300 | 132 | 3 |  | | on request | | | K2419.113200400 | 132 | 4 |  | | on request | | | K2419.113200500 | 132 | 5 |  | | on request | | | K2419.113272699 | 132,72 | 6,99 |  | | on request | | | K2419.113294353 | 132,94 | 3,53 |  | | on request | | | K2419.113302262 | 133,02 | 2,62 |  | | on request | | | K2419.113307178 | 133,07 | 1,78 |  | | on request | | | K2419.113400400 | 134 | 4 |  | | on request | | | K2419.113500250 | 135 | 2,5 |  | | on request | | | K2419.113500300 | 135 | 3 |  | | on request | | | K2419.113500400 | 135 | 4 |  | | on request | | | K2419.113500500 | 135 | 5 |  | | on request | | | K2419.113500600 | 135 | 6 |  | | on request | | | K2419.113589533 | 135,89 | 5,33 |  | | on request | | | K2419.113589699 | 135,89 | 6,99 |  | | on request | | | K2419.113600300 | 136 | 3 |  | | on request | | | K2419.113600350 | 136 | 3,5 |  | | on request | | | K2419.113600400 | 136 | 4 |  | | on request | | | K2419.113612353 | 136,12 | 3,53 |  | | on request | | | K2419.113700250 | 137 | 2,5 |  | | on request | | | K2419.113800400 | 138 | 4 |  | | on request | | | K2419.113900300 | 139 | 3 |  | | on request | | | K2419.113907533 | 139,07 | 5,33 |  | | on request | | | K2419.113929353 | 139,29 | 3,53 |  | | on request | | | K2419.113937262 | 139,37 | 2,62 |  | | on request | | | K2419.113970533 | 139,7 | 5,33 |  | | on request | | | K2419.114000200 | 140 | 2 |  | | on request | | | K2419.114000250 | 140 | 2,5 |  | | on request | | | K2419.114000300 | 140 | 3 |  | | on request | | | K2419.114000400 | 140 | 4 |  | | on request | | | K2419.114000500 | 140 | 5 |  | | on request | | | K2419.114000600 | 140 | 6 |  | | on request | | | K2419.114200300 | 142 | 3 |  | | on request | | | K2419.114200400 | 142 | 4 |  | | on request | | | K2419.114200500 | 142 | 5 |  | | on request | | | K2419.114224533 | 142,24 | 5,33 |  | | on request | | | K2419.114224699 | 142,24 | 6,99 |  | | on request | | | K2419.114247353 | 142,47 | 3,53 |  | | on request | | | K2419.114300200 | 143 | 2 |  | | on request | | | K2419.114300300 | 143 | 3 |  | | on request | | | K2419.114300400 | 143 | 4 |  | | on request | | | K2419.114500500 | 145 | 5 |  | | on request | | | K2419.114500600 | 145 | 6 |  | | on request | | | K2419.114564353 | 145,64 | 3,53 |  | | on request | | | K2419.114572262 | 145,72 | 2,62 |  | | on request | | | K2419.114600300 | 146 | 3 |  | | on request | | | K2419.114600400 | 146 | 4 |  | | on request | | | K2419.114800300 | 148 | 3 |  | | on request | | | K2419.114800400 | 148 | 4 |  | | on request | | | K2419.114800500 | 148 | 5 |  | | on request | | | K2419.114800600 | 148 | 6 |  | | on request | | | K2419.114859699 | 148,59 | 6,99 |  | | on request | | | K2419.114882353 | 148,82 | 3,53 |  | | on request | | | K2419.115000200 | 150 | 2 |  | | on request | | | K2419.115000250 | 150 | 2,5 |  | | on request | | | K2419.115000300 | 150 | 3 |  | | on request | | | K2419.115000400 | 150 | 4 |  | | on request | | | K2419.115000450 | 150 | 4,5 |  | | on request | | | K2419.115000500 | 150 | 5 |  | | on request | | | K2419.115000600 | 150 | 6 |  | | on request | | | K2419.115177533 | 151,77 | 5,33 |  | | on request | | | K2419.115177699 | 151,77 | 6,99 |  | | on request | | | K2419.115199353 | 151,99 | 3,53 |  | | on request | | | K2419.115200300 | 152 | 3 |  | | on request | | | K2419.115200350 | 152 | 3,5 |  | | on request | | | K2419.115207262 | 152,07 | 2,62 |  | | on request | | | K2419.115300300 | 153 | 3 |  | | on request | | | K2419.115300600 | 153 | 6 |  | | on request | | | K2419.115600300 | 156 | 3 |  | | on request | | | K2419.116000300 | 160 | 3 |  | | on request | | | K2419.116000400 | 160 | 4 |  | | on request | | | K2419.117000400 | 170 | 4 |  | | on request | | | K2419.117500200 | 175 | 2 |  | | on request | | | K2419.117500300 | 175 | 3 |  | | on request | | | K2419.117500350 | 175 | 3,5 |  | | on request | | | K2419.117500400 | 175 | 4 |  | | on request | | | K2419.117500500 | 175 | 5 |  | | on request | | | K2419.117500600 | 175 | 6 |  | | on request | | | K2419.117500800 | 175 | 8 |  | | on request | | | K2419.118600300 | 186 | 3 |  | | on request | | | K2419.120500500 | 205 | 5 |  | | on request | | | K2419.122184353 | 221,84 | 3,53 |  | | on request | | | K2419.122500500 | 225 | 5 |  | | on request | | | K2419.124500300 | 245 | 3 |  | | on request | | | K2419.124500400 | 245 | 4 |  | | on request | | | K2419.124500500 | 245 | 5 |  | | on request | | | K2419.125000300 | 250 | 3 |  | | on request | | | K2419.125000350 | 250 | 3,5 |  | | on request | | | K2419.125000400 | 250 | 4 |  | | on request | | | K2419.125000500 | 250 | 5 |  | | on request | | | K2419.125000600 | 250 | 6 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|