HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Stainless steel hexagon head screws with collar and seal and shim washer for Hygienic USIT® set
K1595

Stainless steel hexagon head screws with collar and seal and...

go back

Item description/product images

DescriptionProduct description:Set: hexagon head screw with collar K1492 + Hygienic USIT® seal and shim washer K1491.

Only the combination of a hexagon head screw with collar and the Hygienic USIT® seal and shim washer assures a cavity-free seal.

The hexagon head screw with collar for Hygienic USIT® seal and shim washers is ideal for fastening in sterile areas and also conforms to EHEDG regulations, which is confirmed with the relevant certificate.
Material:Version:Hexagon head screw: polishedNote:The EHEDG certificate is only valid when a combination of hexagon head screw with collar K1492 and specially matched Hygienic USIT® seal and shim washer K1491 is used.Attention:The function of the Hygienic USIT® screw connection system has been tested in combination with stainless steel materials and standard cleaning materials.
The user must check that it is suitable for the application in question.
Accessory:Cap nut with collar K1493.
Sockets with plastic inserts K1361.
Ring/open-end spanner with protective caps K1362.
Special features:
RoHSStainless steel

Drawings

Stainless steel hexagon head screws with collar and seal and shim washer for Hygienic USIT® set

Item selection/filter

Order No.Component
material
Component
colour
FormDLD1

BKRSWD2D3SApproval /
Certification
CADAcc.PriceOrder
K1595.041X870 EPDM 291blackAM4810,8-6,90,4579,74,11EHEDG on request
K1595.041X1070 EPDM 291blackAM41010,8-6,90,4579,74,11EHEDG on request
K1595.041X1270 EPDM 291blackAM41210,8-6,90,4579,74,11EHEDG on request
K1595.041X1670 EPDM 291blackAM41610,8-6,90,4579,74,11EHEDG on request
K1595.041X2070 EPDM 291blackAM42010,8-6,90,4579,74,11EHEDG on request
K1595.041X2570 EPDM 291blackBM42510,8146,90,4579,74,11EHEDG on request
K1595.041X3070 EPDM 291blackBM43010,8146,90,4579,74,11EHEDG on request
K1595.041X3570 EPDM 291blackBM43510,8146,90,4579,74,11EHEDG on request
K1595.041X4070 EPDM 291blackBM44010,8146,90,4579,74,11EHEDG on request
K1595.051X1070 EPDM 291blackAM51011,8-8,50,5810,75,11EHEDG on request
K1595.051X1270 EPDM 291blackAM51211,8-8,50,5810,75,11EHEDG on request
K1595.051X1670 EPDM 291blackAM51611,8-8,50,5810,75,11EHEDG on request
K1595.051X2070 EPDM 291blackAM52011,8-8,50,5810,75,11EHEDG on request
K1595.051X2570 EPDM 291blackBM52511,8168,50,5810,75,11EHEDG on request
K1595.051X3070 EPDM 291blackBM53011,8168,50,5810,75,11EHEDG on request
K1595.051X3570 EPDM 291blackBM53511,8168,50,5810,75,11EHEDG on request
K1595.051X4070 EPDM 291blackBM54011,8168,50,5810,75,11EHEDG on request
K1595.051X4570 EPDM 291blackBM54511,8168,50,5810,75,11EHEDG on request
K1595.051X5070 EPDM 291blackBM55011,8168,50,5810,75,11EHEDG on request
K1595.061X1270 EPDM 291blackAM61214-9,20,551013,16,11EHEDG on request
K1595.061X1670 EPDM 291blackAM61614-9,20,551013,16,11EHEDG on request
K1595.061X2070 EPDM 291blackAM62014-9,20,551013,16,11EHEDG on request
K1595.061X2570 EPDM 291blackAM62514-9,20,551013,16,11EHEDG on request
K1595.061X3070 EPDM 291blackBM63014189,20,551013,16,11EHEDG on request
K1595.061X3570 EPDM 291blackBM63514189,20,551013,16,11EHEDG on request
K1595.061X4070 EPDM 291blackBM64014189,20,551013,16,11EHEDG on request
K1595.061X4570 EPDM 291blackBM64514189,20,551013,16,11EHEDG on request
K1595.061X5070 EPDM 291blackBM65014189,20,551013,16,11EHEDG on request
K1595.061X6070 EPDM 291blackBM66014189,20,551013,16,11EHEDG on request
K1595.081X1670 EPDM 291blackAM81618-11,70,61316,98,11EHEDG on request
K1595.081X2070 EPDM 291blackAM82018-11,70,61316,98,11EHEDG on request
K1595.081X2570 EPDM 291blackAM82518-11,70,61316,98,11EHEDG on request
K1595.081X3070 EPDM 291blackAM83018-11,70,61316,98,11EHEDG on request
K1595.081X3570 EPDM 291blackAM83518-11,70,61316,98,11EHEDG on request
K1595.081X4070 EPDM 291blackBM840182211,70,61316,98,11EHEDG on request
K1595.081X4570 EPDM 291blackBM845182211,70,61316,98,11EHEDG on request
K1595.081X5070 EPDM 291blackBM850182211,70,61316,98,11EHEDG on request
K1595.081X6070 EPDM 291blackBM860182211,70,61316,98,11EHEDG on request
K1595.081X7070 EPDM 291blackBM870182211,70,61316,98,11EHEDG on request
K1595.081X8070 EPDM 291blackBM880182211,70,61316,98,11EHEDG on request
K1595.101X2070 EPDM 291blackAM102022-140,751621,210,11,5EHEDG on request
K1595.101X2570 EPDM 291blackAM102522-140,751621,210,11,5EHEDG on request
K1595.101X3070 EPDM 291blackAM103022-140,751621,210,11,5EHEDG on request
K1595.101X3570 EPDM 291blackAM103522-140,751621,210,11,5EHEDG on request
K1595.101X4070 EPDM 291blackAM104022-140,751621,210,11,5EHEDG on request
K1595.101X4570 EPDM 291blackBM10452226140,751621,210,11,5EHEDG on request
K1595.101X5070 EPDM 291blackBM10502226140,751621,210,11,5EHEDG on request
K1595.101X6070 EPDM 291blackBM10602226140,751621,210,11,5EHEDG on request
K1595.101X7070 EPDM 291blackBM10702226140,751621,210,11,5EHEDG on request
K1595.101X8070 EPDM 291blackBM10802226140,751621,210,11,5EHEDG on request
K1595.121X2570 EPDM 291blackAM122526,6-170,91825,512,11,5EHEDG on request
K1595.121X3070 EPDM 291blackAM123026,6-170,91825,512,11,5EHEDG on request
K1595.121X3570 EPDM 291blackAM123526,6-170,91825,512,11,5EHEDG on request
K1595.121X4070 EPDM 291blackAM124026,6-170,91825,512,11,5EHEDG on request
K1595.121X4570 EPDM 291blackAM124526,6-170,91825,512,11,5EHEDG on request
K1595.121X5070 EPDM 291blackBM125026,630170,91825,512,11,5EHEDG on request
K1595.121X6070 EPDM 291blackBM126026,630170,91825,512,11,5EHEDG on request
K1595.121X7070 EPDM 291blackBM127026,630170,91825,512,11,5EHEDG on request
K1595.121X8070 EPDM 291blackBM128026,630170,91825,512,11,5EHEDG on request
K1595.161X3070 EPDM 291blackAM163035-21,81,22433,916,11,5EHEDG on request
K1595.161X3570 EPDM 291blackAM163535-21,81,22433,916,11,5EHEDG on request
K1595.161X4070 EPDM 291blackAM164035-21,81,22433,916,11,5EHEDG on request
K1595.161X4570 EPDM 291blackAM164535-21,81,22433,916,11,5EHEDG on request
K1595.161X5070 EPDM 291blackAM165035-21,81,22433,916,11,5EHEDG on request
K1595.161X6070 EPDM 291blackAM166035-21,81,22433,916,11,5EHEDG on request
K1595.161X7070 EPDM 291blackBM1670353821,81,22433,916,11,5EHEDG on request
K1595.161X8070 EPDM 291blackBM1680353821,81,22433,916,11,5EHEDG on request
K1595.042X870 EPDM 253815whiteAM4810,8-6,90,4579,74,11EHEDG on request
K1595.042X1070 EPDM 253815whiteAM41010,8-6,90,4579,74,11EHEDG on request
K1595.042X1270 EPDM 253815whiteAM41210,8-6,90,4579,74,11EHEDG on request
K1595.042X1670 EPDM 253815whiteAM41610,8-6,90,4579,74,11EHEDG on request
K1595.042X2070 EPDM 253815whiteAM42010,8-6,90,4579,74,11EHEDG on request
K1595.042X2570 EPDM 253815whiteBM42510,8146,90,4579,74,11EHEDG on request
K1595.042X3070 EPDM 253815whiteBM43010,8146,90,4579,74,11EHEDG on request
K1595.042X3570 EPDM 253815whiteBM43510,8146,90,4579,74,11EHEDG on request
K1595.042X4070 EPDM 253815whiteBM44010,8146,90,4579,74,11EHEDG on request
K1595.052X1070 EPDM 253815whiteAM51011,8-8,50,5810,75,11EHEDG on request
K1595.052X1270 EPDM 253815whiteAM51211,8-8,50,5810,75,11EHEDG on request
K1595.052X1670 EPDM 253815whiteAM51611,8-8,50,5810,75,11EHEDG on request
K1595.052X2070 EPDM 253815whiteAM52011,8-8,50,5810,75,11EHEDG on request
K1595.052X2570 EPDM 253815whiteBM52511,8168,50,5810,75,11EHEDG on request
K1595.052X3070 EPDM 253815whiteBM53011,8168,50,5810,75,11EHEDG on request
K1595.052X3570 EPDM 253815whiteBM53511,8168,50,5810,75,11EHEDG on request
K1595.052X4070 EPDM 253815whiteBM54011,8168,50,5810,75,11EHEDG on request
K1595.052X4570 EPDM 253815whiteBM54511,8168,50,5810,75,11EHEDG on request
K1595.052X5070 EPDM 253815whiteBM55011,8168,50,5810,75,11EHEDG on request
K1595.062X1270 EPDM 253815whiteAM61214-9,20,551013,16,11EHEDG on request
K1595.062X1670 EPDM 253815whiteAM61614-9,20,551013,16,11EHEDG on request
K1595.062X2070 EPDM 253815whiteAM62014-9,20,551013,16,11EHEDG on request
K1595.062X2570 EPDM 253815whiteAM62514-9,20,551013,16,11EHEDG on request
K1595.062X3070 EPDM 253815whiteBM63014189,20,551013,16,11EHEDG on request
K1595.062X3570 EPDM 253815whiteBM63514189,20,551013,16,11EHEDG on request
K1595.062X4070 EPDM 253815whiteBM64014189,20,551013,16,11EHEDG on request
K1595.062X4570 EPDM 253815whiteBM64514189,20,551013,16,11EHEDG on request
K1595.062X5070 EPDM 253815whiteBM65014189,20,551013,16,11EHEDG on request
K1595.062X6070 EPDM 253815whiteBM66014189,20,551013,16,11EHEDG on request
K1595.082X1670 EPDM 253815whiteAM81618-11,70,61316,98,11EHEDG on request
K1595.082X2070 EPDM 253815whiteAM82018-11,70,61316,98,11EHEDG on request
K1595.082X2570 EPDM 253815whiteAM82518-11,70,61316,98,11EHEDG on request
K1595.082X3070 EPDM 253815whiteAM83018-11,70,61316,98,11EHEDG on request
K1595.082X3570 EPDM 253815whiteAM83518-11,70,61316,98,11EHEDG on request
K1595.082X4070 EPDM 253815whiteBM840182211,70,61316,98,11EHEDG on request
K1595.082X4570 EPDM 253815whiteBM845182211,70,61316,98,11EHEDG on request
K1595.082X5070 EPDM 253815whiteBM850182211,70,61316,98,11EHEDG on request
K1595.082X6070 EPDM 253815whiteBM860182211,70,61316,98,11EHEDG on request
K1595.082X7070 EPDM 253815whiteBM870182211,70,61316,98,11EHEDG on request
K1595.082X8070 EPDM 253815whiteBM880182211,70,61316,98,11EHEDG on request
K1595.102X2070 EPDM 253815whiteAM102022-140,751621,210,11,5EHEDG on request
K1595.102X2570 EPDM 253815whiteAM102522-140,751621,210,11,5EHEDG on request
K1595.102X3070 EPDM 253815whiteAM103022-140,751621,210,11,5EHEDG on request
K1595.102X3570 EPDM 253815whiteAM103522-140,751621,210,11,5EHEDG on request
K1595.102X4070 EPDM 253815whiteAM104022-140,751621,210,11,5EHEDG on request
K1595.102X4570 EPDM 253815whiteBM10452226140,751621,210,11,5EHEDG on request
K1595.102X5070 EPDM 253815whiteBM10502226140,751621,210,11,5EHEDG on request
K1595.102X6070 EPDM 253815whiteBM10602226140,751621,210,11,5EHEDG on request
K1595.102X7070 EPDM 253815whiteBM10702226140,751621,210,11,5EHEDG on request
K1595.102X8070 EPDM 253815whiteBM10802226140,751621,210,11,5EHEDG on request
K1595.122X2570 EPDM 253815whiteAM122526,6-170,91825,512,11,5EHEDG on request
K1595.122X3070 EPDM 253815whiteAM123026,6-170,91825,512,11,5EHEDG on request
K1595.122X3570 EPDM 253815whiteAM123526,6-170,91825,512,11,5EHEDG on request
K1595.122X4070 EPDM 253815whiteAM124026,6-170,91825,512,11,5EHEDG on request
K1595.122X4570 EPDM 253815whiteAM124526,6-170,91825,512,11,5EHEDG on request
K1595.122X5070 EPDM 253815whiteBM125026,630170,91825,512,11,5EHEDG on request
K1595.122X6070 EPDM 253815whiteBM126026,630170,91825,512,11,5EHEDG on request
K1595.122X7070 EPDM 253815whiteBM127026,630170,91825,512,11,5EHEDG on request
K1595.122X8070 EPDM 253815whiteBM128026,630170,91825,512,11,5EHEDG on request
K1595.162X3070 EPDM 253815whiteAM163035-21,81,22433,916,11,5EHEDG on request
K1595.162X3570 EPDM 253815whiteAM163535-21,81,22433,916,11,5EHEDG on request
K1595.162X4070 EPDM 253815whiteAM164035-21,81,22433,916,11,5EHEDG on request
K1595.162X4570 EPDM 253815whiteAM164535-21,81,22433,916,11,5EHEDG on request
K1595.162X5070 EPDM 253815whiteAM165035-21,81,22433,916,11,5EHEDG on request
K1595.162X6070 EPDM 253815whiteAM166035-21,81,22433,916,11,5EHEDG on request
K1595.162X7070 EPDM 253815whiteBM1670353821,81,22433,916,11,5EHEDG on request
K1595.162X8070 EPDM 253815whiteBM1680353821,81,22433,916,11,5EHEDG on request
K1595.044X8fluoroprene XP 45blueAM4810,8-6,90,4579,74,11EHEDG on request
K1595.044X10fluoroprene XP 45blueAM41010,8-6,90,4579,74,11EHEDG on request
K1595.044X12fluoroprene XP 45blueAM41210,8-6,90,4579,74,11EHEDG on request
K1595.044X16fluoroprene XP 45blueAM41610,8-6,90,4579,74,11EHEDG on request
K1595.044X20fluoroprene XP 45blueAM42010,8-6,90,4579,74,11EHEDG on request
K1595.044X25fluoroprene XP 45blueBM42510,8146,90,4579,74,11EHEDG on request
K1595.044X30fluoroprene XP 45blueBM43010,8146,90,4579,74,11EHEDG on request
K1595.044X35fluoroprene XP 45blueBM43510,8146,90,4579,74,11EHEDG on request
K1595.044X40fluoroprene XP 45blueBM44010,8146,90,4579,74,11EHEDG on request
K1595.054X10fluoroprene XP 45blueAM51011,8-8,50,5810,75,11EHEDG on request
K1595.054X12fluoroprene XP 45blueAM51211,8-8,50,5810,75,11EHEDG on request
K1595.054X16fluoroprene XP 45blueAM51611,8-8,50,5810,75,11EHEDG on request
K1595.054X20fluoroprene XP 45blueAM52011,8-8,50,5810,75,11EHEDG on request
K1595.054X25fluoroprene XP 45blueBM52511,8168,50,5810,75,11EHEDG on request
K1595.054X30fluoroprene XP 45blueBM53011,8168,50,5810,75,11EHEDG on request
K1595.054X35fluoroprene XP 45blueBM53511,8168,50,5810,75,11EHEDG on request
K1595.054X40fluoroprene XP 45blueBM54011,8168,50,5810,75,11EHEDG on request
K1595.054X45fluoroprene XP 45blueBM54511,8168,50,5810,75,11EHEDG on request
K1595.054X50fluoroprene XP 45blueBM55011,8168,50,5810,75,11EHEDG on request
K1595.064X12fluoroprene XP 45blueAM61214-9,20,551013,16,11EHEDG on request
K1595.064X16fluoroprene XP 45blueAM61614-9,20,551013,16,11EHEDG on request
K1595.064X20fluoroprene XP 45blueAM62014-9,20,551013,16,11EHEDG on request
K1595.064X25fluoroprene XP 45blueAM62514-9,20,551013,16,11EHEDG on request
K1595.064X30fluoroprene XP 45blueBM63014189,20,551013,16,11EHEDG on request
K1595.064X35fluoroprene XP 45blueBM63514189,20,551013,16,11EHEDG on request
K1595.064X40fluoroprene XP 45blueBM64014189,20,551013,16,11EHEDG on request
K1595.064X45fluoroprene XP 45blueBM64514189,20,551013,16,11EHEDG on request
K1595.064X50fluoroprene XP 45blueBM65014189,20,551013,16,11EHEDG on request
K1595.064X60fluoroprene XP 45blueBM66014189,20,551013,16,11EHEDG on request
K1595.084X16fluoroprene XP 45blueAM81618-11,70,61316,98,11EHEDG on request
K1595.084X20fluoroprene XP 45blueAM82018-11,70,61316,98,11EHEDG on request
K1595.084X25fluoroprene XP 45blueAM82518-11,70,61316,98,11EHEDG on request
K1595.084X30fluoroprene XP 45blueAM83018-11,70,61316,98,11EHEDG on request
K1595.084X35fluoroprene XP 45blueAM83518-11,70,61316,98,11EHEDG on request
K1595.084X40fluoroprene XP 45blueBM840182211,70,61316,98,11EHEDG on request
K1595.084X45fluoroprene XP 45blueBM845182211,70,61316,98,11EHEDG on request
K1595.084X50fluoroprene XP 45blueBM850182211,70,61316,98,11EHEDG on request
K1595.084X60fluoroprene XP 45blueBM860182211,70,61316,98,11EHEDG on request
K1595.084X70fluoroprene XP 45blueBM870182211,70,61316,98,11EHEDG on request
K1595.084X80fluoroprene XP 45blueBM880182211,70,61316,98,11EHEDG on request
K1595.104X20fluoroprene XP 45blueAM102022-140,751621,210,11,5EHEDG on request
K1595.104X25fluoroprene XP 45blueAM102522-140,751621,210,11,5EHEDG on request
K1595.104X30fluoroprene XP 45blueAM103022-140,751621,210,11,5EHEDG on request
K1595.104X35fluoroprene XP 45blueAM103522-140,751621,210,11,5EHEDG on request
K1595.104X40fluoroprene XP 45blueAM104022-140,751621,210,11,5EHEDG on request
K1595.104X45fluoroprene XP 45blueBM10452226140,751621,210,11,5EHEDG on request
K1595.104X50fluoroprene XP 45blueBM10502226140,751621,210,11,5EHEDG on request
K1595.104X60fluoroprene XP 45blueBM10602226140,751621,210,11,5EHEDG on request
K1595.104X70fluoroprene XP 45blueBM10702226140,751621,210,11,5EHEDG on request
K1595.104X80fluoroprene XP 45blueBM10802226140,751621,210,11,5EHEDG on request
K1595.124X25fluoroprene XP 45blueAM122526,6-170,91825,512,11,5EHEDG on request
K1595.124X30fluoroprene XP 45blueAM123026,6-170,91825,512,11,5EHEDG on request
K1595.124X35fluoroprene XP 45blueAM123526,6-170,91825,512,11,5EHEDG on request
K1595.124X40fluoroprene XP 45blueAM124026,6-170,91825,512,11,5EHEDG on request
K1595.124X45fluoroprene XP 45blueAM124526,6-170,91825,512,11,5EHEDG on request
K1595.124X50fluoroprene XP 45blueBM125026,630170,91825,512,11,5EHEDG on request
K1595.124X60fluoroprene XP 45blueBM126026,630170,91825,512,11,5EHEDG on request
K1595.124X70fluoroprene XP 45blueBM127026,630170,91825,512,11,5EHEDG on request
K1595.124X80fluoroprene XP 45blueBM128026,630170,91825,512,11,5EHEDG on request
K1595.164X30fluoroprene XP 45blueAM163035-21,81,22433,916,11,5EHEDG on request
K1595.164X35fluoroprene XP 45blueAM163535-21,81,22433,916,11,5EHEDG on request
K1595.164X40fluoroprene XP 45blueAM164035-21,81,22433,916,11,5EHEDG on request
K1595.164X45fluoroprene XP 45blueAM164535-21,81,22433,916,11,5EHEDG on request
K1595.164X50fluoroprene XP 45blueAM165035-21,81,22433,916,11,5EHEDG on request
K1595.164X60fluoroprene XP 45blueAM166035-21,81,22433,916,11,5EHEDG on request
K1595.164X70fluoroprene XP 45blueBM1670353821,81,22433,916,11,5EHEDG on request
K1595.164X80fluoroprene XP 45blueBM1680353821,81,22433,916,11,5EHEDG on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33