HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1326

Hygienic USIT® sealing and shim washer Freudenberg Process Seals

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4404.
Rubber beading:
70 EPDM 291 black
70 EPDM 253815 white
75 Fluoroprene XP 45 blue
Note:Flat metallic seal with elastomer beading for cavity-free, static sealing of screw connections. The Hygienic USIT® sealing and shim washer forms a cavity-free seal on product contact surfaces or within aseptic isolators only when used in conjunction with the specially designed screw or nut (see Art. No. K1327 and K1328). The sealing and shim washer reliably eliminates cavities on screw connections. Residual material or cleaning agents cannot precipitate unnoticed and so contamination through microbes and bacteria is negated.Application:Even if the rubber beading cannot be overstressed by the integrated stainless steel washer when the fastening is tightened, every material reaches the end of its life-cycle sometime. Fragments could get into the foodstuff. The different sealing materials and their colours are not just for fulfilling the respective user applications, but also to ensure product specific ease of detectability.

70 EPDM 291 - black
Used mainly in the processing and beverage industries and in dairies.

70 EPDM 253815 - white
Predominantly used in medical technology and pharmaceutical industries

75 FLUOROPRENE® XP 45 - blue
For special requirements such as very fatty, aggressive mediums and very high temperatures that could occur during e.g. cleaning the plant.

Naturally, all sealing materials are also suitable for individual packaging tasks.
Attention:The function of the Hygienic USIT ® screw joint system has been proven in connection with stainless steel materials and common cleaning agents.
The suitability for a specific application needs to be tested by the user.
Accessory:

The Hygienic USIT® sealing and shim washers can be used with all other products of the Hygienic USIT® range.

Drawing reference:
1) Cavity free sealing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1326 Hygienic USIT® sealing and shim washer Freudenberg Process Seals 212 kB
 Technical information Hygienic USIT ® 205 kB

Drawings

Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.

Component
material
Component
colour
DD1SSuitable for
hexagon screws
Suitable
cap nuts
CADAcc.PriceOrder
K1326.03170 EPDM 291black4,29,71M3 / M4M3 / M4 on request
K1326.05170 EPDM 291black5,210,71M5M5 on request
K1326.06170 EPDM 291black6,213,11M6M6 on request
K1326.08170 EPDM 291black8,216,91M8M8 on request
K1326.10170 EPDM 291black10,221,21,5M10M10 on request
K1326.12170 EPDM 291black12,225,51,5M12M12 on request
K1326.16170 EPDM 291black16,233,91,5M16M16 on request
K1326.03270 EPDM 253815white4,29,71M3 / M4M3 / M4 on request
K1326.05270 EPDM 253815white5,210,71M5M5 on request
K1326.06270 EPDM 253815white6,213,11M6M6 on request
K1326.08270 EPDM 253815white8,216,91M8M8 on request
K1326.10270 EPDM 253815white10,221,21,5M10M10 on request
K1326.12270 EPDM 253815white12,225,51,5M12M12 on request
K1326.16270 EPDM 253815white16,233,91,5M16M16 on request
K1326.034Fluoroprene XP 45blue4,29,71M3 / M4M3 / M4 on request
K1326.054Fluoroprene XP 45blue5,210,71M5M5 on request
K1326.064Fluoroprene XP 45blue6,213,11M6M6 on request
K1326.084Fluoroprene XP 45blue8,216,91M8M8 on request
K1326.104Fluoroprene XP 45blue10,221,21,5M10M10 on request
K1326.124Fluoroprene XP 45blue12,225,51,5M12M12 on request
K1326.164Fluoroprene XP 45blue16,233,91,5M16M16 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33