HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel
K1145_ST

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel grade 8, bright or galvanised.
Steel grade 10, bright or galvanised.
Steel grade 12, bright.
Note:The nut grade must always be the same or higher than the bolt grade, i.e. bolts with grade 8.8 are always paired with nuts grade 8 or higher, but never less.On request:DIN ISO 272 spanner sizes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1145_ST Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel 179 kB

Drawings

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel

Item selection/filter

Order No.Material

Main
colour
GradeDEHSWCADAcc.PriceOrder
K1145.03steelbright8M36,012,45,5 on request
K1145.04steelbright8M47,663,27 on request
K1145.05steelbright8M58,7948 on request
K1145.06steelbright8M611,05510 on request
K1145.08steelbright8M814,386,513 on request
K1145.10steelbright8M1018,9817 on request
K1145.12steelbright8M1221,11019 on request
K1145.14steelbright8M1423,91122 on request
K1145.16steelbright8M1626,761324 on request
K1145.20steelbright8M2032,951630 on request
K1145.22steelbright8M22351832 on request
K1145.24steelbright8M2439,61936 on request
K1145.27steelbright8M2745,22241 on request
K1145.30steelbright8M3050,92446 on request
K1145.33steelbright8M3355,42650 on request
K1145.36steelbright8M3660,82955 on request
K1145.203steelgalvanised8M36,012,45,5 on request
K1145.204steelgalvanised8M47,663,27 on request
K1145.205steelgalvanised8M58,7948 on request
K1145.206steelgalvanised8M611,05510 on request
K1145.208steelgalvanised8M814,386,513 on request
K1145.210steelgalvanised8M1018,9817 on request
K1145.212steelgalvanised8M1221,11019 on request
K1145.214steelgalvanised8M1423,91122 on request
K1145.216steelgalvanised8M1626,761324 on request
K1145.220steelgalvanised8M2032,951630 on request
K1145.222steelgalvanised8M22351832 on request
K1145.224steelgalvanised8M2439,61936 on request
K1145.227steelgalvanised8M2745,22241 on request
K1145.230steelgalvanised8M3050,92446 on request
K1145.233steelgalvanised8M3355,42650 on request
K1145.236steelgalvanised8M3660,82955 on request
K1145.403steelbright10M36,012,45,5 on request
K1145.404steelbright10M47,663,27 on request
K1145.405steelbright10M58,7948 on request
K1145.406steelbright10M611,05510 on request
K1145.408steelbright10M814,386,513 on request
K1145.410steelbright10M1018,9817 on request
K1145.412steelbright10M1221,11019 on request
K1145.414steelbright10M1423,91122 on request
K1145.416steelbright10M1626,761324 on request
K1145.420steelbright10M2032,951630 on request
K1145.422steelbright10M22351832 on request
K1145.424steelbright10M2439,61936 on request
K1145.427steelbright10M2745,22241 on request
K1145.430steelbright10M3050,92446 on request
K1145.433steelbright10M3355,42650 on request
K1145.436steelbright10M3660,82955 on request
K1145.304steelgalvanised10M47,663,27 on request
K1145.305steelgalvanised10M58,7948 on request
K1145.306steelgalvanised10M611,05510 on request
K1145.308steelgalvanised10M814,386,513 on request
K1145.310steelgalvanised10M1018,9817 on request
K1145.312steelgalvanised10M1221,11019 on request
K1145.314steelgalvanised10M1423,91122 on request
K1145.316steelgalvanised10M1626,761324 on request
K1145.320steelgalvanised10M2032,951630 on request
K1145.322steelgalvanised10M22351832 on request
K1145.324steelgalvanised10M2439,61936 on request
K1145.327steelgalvanised10M2745,22241 on request
K1145.330steelgalvanised10M3050,92446 on request
K1145.333steelgalvanised10M3355,42650 on request
K1145.336steelgalvanised10M3660,82955 on request
K1145.506steelbright12M611,05510 on request
K1145.508steelbright12M814,386,513 on request
K1145.510steelbright12M1018,9817 on request
K1145.512steelbright12M1221,11019 on request
K1145.516steelbright12M1626,761324 on request
K1145.520steelbright12M2032,951630 on request
K1145.524steelbright12M2439,61936 on request
K1145.527steelbright12M2745,22241 on request
K1145.530steelbright12M3050,92446 on request
K1145.536steelbright12M3660,82955 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33