HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027
K0797

Grub screw with hexagon socket and pointed end DIN 914 / DIN EN...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel (A 2)Version:Steel class 45 H, black.
Stainless steel A 2-70, bright.
Note:By M4x5, M5x5, M5x6, M6x6, M8x8, M10x10 the point angle is 120°.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0797 Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027 178 kB

Drawings

Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027

Overview of items (compressed)

Item selection/filter
Order No.Material

DLD1TSWCADAcc.PriceOrder
K0797.03X5steelM35-1,21,5 on request
K0797.03X6steelM36-1,21,5 on request
K0797.03X8steelM38-1,21,5 on request
K0797.03X10steelM310-1,21,5 on request
K0797.03X12steelM312-1,21,5 on request
K0797.03X16steelM316-1,21,5 on request
K0797.03X20steelM320-1,21,5 on request
K0797.04X5steelM45-1,52 on request
K0797.04X6steelM46-1,52 on request
K0797.04X8steelM48-1,52 on request
K0797.04X10steelM410-1,52 on request
K0797.04X12steelM412-1,52 on request
K0797.04X16steelM416-1,52 on request
K0797.04X20steelM420-1,52 on request
K0797.04X25steelM425-1,52 on request
K0797.05X5steelM55-22,5 on request
K0797.05X6steelM56-22,5 on request
K0797.05X8steelM58-22,5 on request
K0797.05X10steelM510-22,5 on request
K0797.05X12steelM512-22,5 on request
K0797.05X14steelM514-22,5 on request
K0797.05X16steelM516-22,5 on request
K0797.05X20steelM520-22,5 on request
K0797.05X25steelM525-22,5 on request
K0797.05X30steelM530-22,5 on request
K0797.06X6steelM661,523 on request
K0797.06X8steelM681,523 on request
K0797.06X10steelM6101,523 on request
K0797.06X12steelM6121,523 on request
K0797.06X16steelM6161,523 on request
K0797.06X20steelM6201,523 on request
K0797.06X25steelM6251,523 on request
K0797.06X30steelM6301,523 on request
K0797.06X35steelM6351,523 on request
K0797.06X40steelM6401,523 on request
K0797.06X45steelM6451,523 on request
K0797.08X8steelM88234 on request
K0797.06X50steelM6501,523 on request
K0797.06X60steelM6601,523 on request
K0797.08X10steelM810234 on request
K0797.08X12steelM812234 on request
K0797.08X14steelM814234 on request
K0797.08X16steelM816234 on request
K0797.08X20steelM820234 on request
K0797.08X25steelM825234 on request
K0797.08X30steelM830234 on request
K0797.08X35steelM835234 on request
K0797.08X40steelM840234 on request
K0797.08X45steelM845234 on request
K0797.08X50steelM850234 on request
K0797.08X60steelM860234 on request
K0797.10X10steelM10102,545 on request
K0797.10X12steelM10122,545 on request
K0797.10X16steelM10162,545 on request
K0797.10X20steelM10202,545 on request
K0797.10X25steelM10252,545 on request
K0797.10X30steelM10302,545 on request
K0797.10X35steelM10352,545 on request
K0797.10X40steelM10402,545 on request
K0797.10X45steelM10452,545 on request
K0797.10X50steelM10502,545 on request
K0797.10X60steelM10602,545 on request
K0797.10X70steelM10702,545 on request
K0797.10X80steelM10802,545 on request
K0797.103X5stainless steelM35-1,21,5 on request
K0797.103X6stainless steelM36-1,21,5 on request
K0797.103X8stainless steelM38-1,21,5 on request
K0797.103X10stainless steelM310-1,21,5 on request
K0797.103X12stainless steelM312-1,21,5 on request
K0797.103X16stainless steelM316-1,21,5 on request
K0797.103X20stainless steelM320-1,21,5 on request
K0797.104X5stainless steelM45-1,52 on request
K0797.104X6stainless steelM46-1,52 on request
K0797.104X8stainless steelM48-1,52 on request
K0797.104X10stainless steelM410-1,52 on request
K0797.104X12stainless steelM412-1,52 on request
K0797.104X16stainless steelM416-1,52 on request
K0797.104X20stainless steelM420-1,52 on request
K0797.104X25stainless steelM425-1,52 on request
K0797.105X5stainless steelM55-22,5 on request
K0797.105X6stainless steelM56-22,5 on request
K0797.105X8stainless steelM58-22,5 on request
K0797.105X10stainless steelM510-22,5 on request
K0797.105X12stainless steelM512-22,5 on request
K0797.105X14stainless steelM514-22,5 on request
K0797.105X16stainless steelM516-22,5 on request
K0797.105X20stainless steelM520-22,5 on request
K0797.105X25stainless steelM525-22,5 on request
K0797.105X30stainless steelM530-22,5 on request
K0797.106X6stainless steelM661,523 on request
K0797.106X8stainless steelM681,523 on request
K0797.106X10stainless steelM6101,523 on request
K0797.106X12stainless steelM6121,523 on request
K0797.106X16stainless steelM6161,523 on request
K0797.106X20stainless steelM6201,523 on request
K0797.106X25stainless steelM6251,523 on request
K0797.106X30stainless steelM6301,523 on request
K0797.106X35stainless steelM6351,523 on request
K0797.106X40stainless steelM6401,523 on request
K0797.106X45stainless steelM6451,523 on request
K0797.106X50stainless steelM6501,523 on request
K0797.106X60stainless steelM6601,523 on request
K0797.108X8stainless steelM88234 on request
K0797.108X10stainless steelM810234 on request
K0797.108X12stainless steelM812234 on request
K0797.108X14stainless steelM814234 on request
K0797.108X16stainless steelM816234 on request
K0797.108X20stainless steelM820234 on request
K0797.108X25stainless steelM825234 on request
K0797.108X30stainless steelM830234 on request
K0797.108X35stainless steelM835234 on request
K0797.108X40stainless steelM840234 on request
K0797.108X45stainless steelM845234 on request
K0797.108X50stainless steelM850234 on request
K0797.108X60stainless steelM860234 on request
K0797.110X10stainless steelM10102,545 on request
K0797.110X12stainless steelM10122,545 on request
K0797.110X16stainless steelM10162,545 on request
K0797.110X20stainless steelM10202,545 on request
K0797.110X25stainless steelM10252,545 on request
K0797.110X30stainless steelM10302,545 on request
K0797.110X35stainless steelM10352,545 on request
K0797.110X40stainless steelM10402,545 on request
K0797.110X45stainless steelM10452,545 on request
K0797.110X50stainless steelM10502,545 on request
K0797.110X60stainless steelM10602,545 on request
K0797.110X70stainless steelM10702,545 on request
K0797.110X80stainless steelM10802,545 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33