HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Cap nuts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1328

Cap nuts with collar for Hygienic USIT® sealing and shim washer...

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4404.Version:High-gloss polished.Note:Cap nut with collar for Hygienic USIT® sealing and shim washer.

Only the combination of a Hygienic USIT® sealing and shim washer and the specially designed cap nuts assures a cavity-free seal.
This is essential especially in product contact areas or within aseptic insulators.
The surface of the nuts and the contact face of the sealing and shim washer are high-gloss polished. Thanks to the extremely high quality surface finish of less than Ra 0.8 µm, almost no dirt particles adhere to the surface. Easy cleaning is assured by the high-gloss polished surface.
No countersink or recess on the screw head, no embossing or toothing beneath the flange.
On request:Tool from SW 8 mm - SW 24 mm.Accessory:Hygienic USIT® sealing and shim washer K1326.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1328 Cap nuts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals 156 kB
 Technical information Hygienic USIT ® 205 kB
 TH_023_Anzugsmomente_K1327_EN 30,8 kB

Drawings

Cap nuts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.D

D1HRSWTCADAcc.PriceOrder
K1328.03M310,8100,4577 on request
K1328.04M410,8100,4577 on request
K1328.05M511,8120,4588 on request
K1328.06M614,2140,45109 on request
K1328.08M818180,451312 on request
K1328.10M1022,3220,451615 on request
K1328.12M1226,6270,451819 on request
K1328.16M1635300,452422 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33