HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Hexagon nutsDIN 934/DIN EN ISO 4032/DIN EN 24032
K1145

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or stainless steel (A 2)Version:Steel grade 8, bright or galvanised.
Steel grade 10, bright or galvanised.
Steel grade 12, bright.
Stainless steel A 2-70, bright.
Note:The nut grade must always be the same or higher than the bolt grade, i.e. bolts with grade 8.8 are always paired with nuts grade 8 or higher, but never less.On request:DIN ISO 272 spanner sizes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1145 Hexagon nutsDIN 934/DIN EN ISO 4032/DIN EN 24032 206 kB

Drawings (total overview)

Hexagon nutsDIN 934/DIN EN ISO 4032/DIN EN 24032

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel

More information

Drawings

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel

Item selection/filter

Order No.Material

Main
colour
GradeDEHSWCADAcc.PriceOrder
K1145.03steelbright8M36,012,45,5 on request
K1145.04steelbright8M47,663,27 on request
K1145.05steelbright8M58,7948 on request
K1145.06steelbright8M611,05510 on request
K1145.08steelbright8M814,386,513 on request
K1145.10steelbright8M1018,9817 on request
K1145.12steelbright8M1221,11019 on request
K1145.14steelbright8M1423,91122 on request
K1145.16steelbright8M1626,761324 on request
K1145.20steelbright8M2032,951630 on request
K1145.22steelbright8M22351832 on request
K1145.24steelbright8M2439,61936 on request
K1145.27steelbright8M2745,22241 on request
K1145.30steelbright8M3050,92446 on request
K1145.33steelbright8M3355,42650 on request
K1145.36steelbright8M3660,82955 on request
K1145.203steelgalvanised8M36,012,45,5 on request
K1145.204steelgalvanised8M47,663,27 on request
K1145.205steelgalvanised8M58,7948 on request
K1145.206steelgalvanised8M611,05510 on request
K1145.208steelgalvanised8M814,386,513 on request
K1145.210steelgalvanised8M1018,9817 on request
K1145.212steelgalvanised8M1221,11019 on request
K1145.214steelgalvanised8M1423,91122 on request
K1145.216steelgalvanised8M1626,761324 on request
K1145.220steelgalvanised8M2032,951630 on request
K1145.222steelgalvanised8M22351832 on request
K1145.224steelgalvanised8M2439,61936 on request
K1145.227steelgalvanised8M2745,22241 on request
K1145.230steelgalvanised8M3050,92446 on request
K1145.233steelgalvanised8M3355,42650 on request
K1145.236steelgalvanised8M3660,82955 on request
K1145.403steelbright10M36,012,45,5 on request
K1145.404steelbright10M47,663,27 on request
K1145.405steelbright10M58,7948 on request
K1145.406steelbright10M611,05510 on request
K1145.408steelbright10M814,386,513 on request
K1145.410steelbright10M1018,9817 on request
K1145.412steelbright10M1221,11019 on request
K1145.414steelbright10M1423,91122 on request
K1145.416steelbright10M1626,761324 on request
K1145.420steelbright10M2032,951630 on request
K1145.422steelbright10M22351832 on request
K1145.424steelbright10M2439,61936 on request
K1145.427steelbright10M2745,22241 on request
K1145.430steelbright10M3050,92446 on request
K1145.433steelbright10M3355,42650 on request
K1145.436steelbright10M3660,82955 on request
K1145.304steelgalvanised10M47,663,27 on request
K1145.305steelgalvanised10M58,7948 on request
K1145.306steelgalvanised10M611,05510 on request
K1145.308steelgalvanised10M814,386,513 on request
K1145.310steelgalvanised10M1018,9817 on request
K1145.312steelgalvanised10M1221,11019 on request
K1145.314steelgalvanised10M1423,91122 on request
K1145.316steelgalvanised10M1626,761324 on request
K1145.320steelgalvanised10M2032,951630 on request
K1145.322steelgalvanised10M22351832 on request
K1145.324steelgalvanised10M2439,61936 on request
K1145.327steelgalvanised10M2745,22241 on request
K1145.330steelgalvanised10M3050,92446 on request
K1145.333steelgalvanised10M3355,42650 on request
K1145.336steelgalvanised10M3660,82955 on request
K1145.506steelbright12M611,05510 on request
K1145.508steelbright12M814,386,513 on request
K1145.510steelbright12M1018,9817 on request
K1145.512steelbright12M1221,11019 on request
K1145.516steelbright12M1626,761324 on request
K1145.520steelbright12M2032,951630 on request
K1145.524steelbright12M2439,61936 on request
K1145.527steelbright12M2745,22241 on request
K1145.530steelbright12M3050,92446 on request
K1145.536steelbright12M3660,82955 on request

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, stainless steel

More information

Drawings

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, stainless steel

Item selection/filter

Order No.Main
material
GradeD

EHSWCADAcc.PriceOrder
K1145.103stainless steel70M36,012,45,5 on request
K1145.104stainless steel70M47,663,27 on request
K1145.105stainless steel70M58,7948 on request
K1145.106stainless steel70M611,05510 on request
K1145.108stainless steel70M814,386,513 on request
K1145.110stainless steel70M1018,9817 on request
K1145.112stainless steel70M1221,11019 on request
K1145.114stainless steel70M1423,91122 on request
K1145.116stainless steel70M1626,761324 on request
K1145.120stainless steel70M2032,951630 on request
K1145.122stainless steel70M22351832 on request
K1145.124stainless steel70M2439,61936 on request
K1145.127stainless steel70M2745,22241 on request
K1145.130stainless steel70M3050,92446 on request
K1145.133stainless steel70M3355,42650 on request
K1145.136stainless steel70M3660,82955 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33