HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Hexagon nuts with polyamide thread lock high type, DIN 982 / stainless steel similar to DIN 982
K1147

Hexagon nuts with polyamide thread lock high type, DIN 982 /...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel (A 2)Version:Electro zinc-plated steel.
Bright stainless steel.
Note:When screwing the nuts onto the thread, the thread lock is plastically and elastically deformed. The elastic deformation causes a radial frictional lock against the nuts being loosened.

The plastic thread lock is only effective when the nuts are fully screwed onto the male thread. The screw length must be selected so that at least two full threads protrude from the nut.

Due to the plastic deformation of the thread lock, these nuts should only be used once.
Temperature range:-50°C to +120°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1147 Hexagon nuts with polyamide thread lock high type, DIN 982 / stainless steel similar to DIN 982 154 kB

Drawings

Hexagon nuts with polyamide thread lock high type, DIN 982 / stainless steel similar to DIN 982

Item selection/filter

Order No.Main
material
DINGradeD

EHMSWCADAcc.PriceOrder
K1147.204steelDIN 9826-8M47,6662,97 on request
K1147.205steelDIN 9828M58,796,34,48 on request
K1147.206steelDIN 9828M611,0584,910 on request
K1147.208steelDIN 9828M814,389,56,4413 on request
K1147.210steelDIN 9828M1018,911,58,0417 on request
K1147.212steelDIN 9828M1221,11410,3719 on request
K1147.214steelDIN 9828M1423,91612,122 on request
K1147.216steelDIN 9828M1626,761814,124 on request
K1147.220steelDIN 9828M2032,952216,930 on request
K1147.224steelDIN 9828M2439,552820,236 on request
K1147.310steelDIN 98210M1018,911,58,0417 on request
K1147.312steelDIN 98210M1221,11410,3719 on request
K1147.316steelDIN 98210M1626,761814,124 on request
K1147.320steelDIN 98210M2032,952216,930 on request
K1147.324steelDIN 98210M2439,552820,236 on request
K1147.105stainless steelsimilar to DIN 982-M58,796,34,48 on request
K1147.106stainless steelsimilar to DIN 982-M611,0584,910 on request
K1147.108stainless steelsimilar to DIN 982-M814,389,56,4413 on request
K1147.110stainless steelsimilar to DIN 982-M1018,911,58,0417 on request
K1147.112stainless steelsimilar to DIN 982-M1221,11410,3719 on request
K1147.116stainless steelsimilar to DIN 982-M1626,761814,124 on request
K1147.120stainless steelsimilar to DIN 982-M2032,952216,930 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33