Product groups
Metal bellows couplings, short type, for high torques with clamp hubs
K1885

Metal bellows couplings, short type, for high torques with...

go back

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Metal bellows coupling with high torsional rigidity. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.

Contrary to the drawing, the size 200 has only a double bellows.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1885 Metal bellows couplings, short type, for high torques with clamp hubs 249 kB
 Technical information about shaft couplings 2,2 MB

Drawings

Metal bellows couplings, short type, for high torques with clamp hubs

Item selection/filter

Order No.

SizeNominal
torque
Nm
Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
K1885.0010035060610100,0089151863 on request
K1885.0010035080810100,0089151863 on request
K1885.0010035101010100,0089151863 on request
K1885.0010035121210100,0089151863 on request
K1885.0010035151510100,0089151863 on request
K1885.0010035181810100,0089151863 on request
K1885.0020039060620200,0215120865 on request
K1885.0020039080820200,0215120865 on request
K1885.0020039101020200,0215120865 on request
K1885.0020039121220200,0215120865 on request
K1885.0020039151520200,0215120865 on request
K1885.0020039181820200,0215120865 on request
K1885.0040046101040400,0435335097 on request
K1885.0040046121240400,0435335097 on request
K1885.0040046151540400,0435335097 on request
K1885.0040046181840400,0435335097 on request
K1885.0040046202040400,0435335097 on request
K1885.0040046242440400,0435335097 on request
K1885.0080055121280800,14536436165 on request
K1885.0080055151580800,14536436165 on request
K1885.0080055181880800,14536436165 on request
K1885.0080055202080800,14536436165 on request
K1885.0080055242480800,14536436165 on request
K1885.0080055282880800,14536436165 on request
K1885.020006016162002000,2813812442287 on request
K1885.020006020202002000,2813812442287 on request
K1885.020006024242002000,2813812442287 on request
K1885.020006028282002000,2813812442287 on request
K1885.040007532324004000,821766815338 on request
K1885.040007538384004000,821766815338 on request
K1885.040007542424004000,821766815338 on request
K1885.065007837376506501,192307910386 on request
K1885.065007838386506501,192307910386 on request
K1885.065007842426506501,192307910386 on request
K1885.10000844242100010002,7457929096756 on request
K1885.15000965050150015004,4569320694639 on request
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
max.
rpm
AC
(ISO 4029)
CADAcc.PriceOrder
K1885.001003506060,050,50,51500012M4 on request
K1885.001003508080,050,50,51500012M4 on request
K1885.001003510100,050,50,51500012M4 on request
K1885.001003512120,050,50,51500012M4 on request
K1885.001003515150,050,50,51500012M4 on request
K1885.001003518180,050,50,51500012M4 on request
K1885.002003906060,050,50,51500015,5M4 on request
K1885.002003908080,050,50,51500015,5M4 on request
K1885.002003910100,050,50,51500015,5M4 on request
K1885.002003912120,050,50,51500015,5M4 on request
K1885.002003915150,050,50,51500015,5M4 on request
K1885.002003918180,050,50,51500015,5M4 on request
K1885.004004610100,050,50,51280017M5 on request
K1885.004004612120,050,50,51280017M5 on request
K1885.004004615150,050,50,51280017M5 on request
K1885.004004618180,050,50,51280017M5 on request
K1885.004004620200,050,50,51280017M5 on request
K1885.004004624240,050,50,51280017M5 on request
K1885.008005512120,050,50,51030020M6 on request
K1885.008005515150,050,50,51030020M6 on request
K1885.008005518180,050,50,51030020M6 on request
K1885.008005520200,050,50,51030020M6 on request
K1885.008005524240,050,50,51030020M6 on request
K1885.008005528280,050,50,51030020M6 on request
K1885.020006016160,110,5870023M8 on request
K1885.020006020200,110,5870023M8 on request
K1885.020006024240,110,5870023M8 on request
K1885.020006028280,110,5870023M8 on request
K1885.040007532320,110,5690028M10 on request
K1885.040007538380,110,5690028M10 on request
K1885.040007542420,110,5690028M10 on request
K1885.065007837370,11,51640031M12 on request
K1885.065007838380,11,51640031M12 on request
K1885.065007842420,11,51640031M12 on request
K1885.100008442420,11,51600040M12 on request
K1885.150009650500,11,51500042M12 on request
Order No.

D1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL2L3Tightening
torque of
screws Nm
CADAcc.PriceOrder
K1885.00100350606666181832,5355133,5 on request
K1885.00100350808886181832,5355133,5 on request
K1885.0010035101010106181832,5355133,5 on request
K1885.0010035121212126181832,5355133,5 on request
K1885.0010035151515156181832,5355133,5 on request
K1885.0010035181818186181832,5355133,5 on request
K1885.00200390606666252540,539513,54,5 on request
K1885.00200390808886252540,539513,54,5 on request
K1885.0020039101010106252540,539513,54,5 on request
K1885.0020039121212126252540,539513,54,5 on request
K1885.0020039151515156252540,539513,54,5 on request
K1885.0020039181818186252540,539513,54,5 on request
K1885.0040046101010101025,425,445465,517,58 on request
K1885.0040046121212121025,425,445465,517,58 on request
K1885.0040046151515151025,425,445465,517,58 on request
K1885.0040046181818181025,425,445465,517,58 on request
K1885.0040046202020201025,425,445465,517,58 on request
K1885.0040046242424241025,425,445465,517,58 on request
K1885.00800551212121212323056557,32115 on request
K1885.00800551515151512323056557,32115 on request
K1885.00800551818181812323056557,32115 on request
K1885.00800552020202012323056557,32115 on request
K1885.00800552424242412323056557,32115 on request
K1885.00800552828282812323056557,32115 on request
K1885.02000601616161616353566608,62340 on request
K1885.02000602020202016353566608,62340 on request
K1885.02000602424242416353566608,62340 on request
K1885.02000602828282816353566608,62340 on request
K1885.04000753232323232444482759,82784 on request
K1885.04000753838383832444482759,82784 on request
K1885.04000754242424232444482759,82784 on request
K1885.065007837373737374747907810,829125 on request
K1885.065007838383838374747907810,829125 on request
K1885.065007842424242374747907810,829125 on request
K1885.1000084424242424260601108411,832,5145 on request
K1885.1500096505050505070701229613,336145 on request