Product groups
Elastomer dog couplings, short type with removeable clamp hubs
K1893

Elastomer dog couplings, short type with removeable clamp hubs

go back

Item description/product images

DescriptionMaterial:Hub aluminium.
Coupling spider polyurethane.
Version:Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.

The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.

Supplied unassembled.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly:The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.

For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.

Drawings

Elastomer dog couplings, short type with removeable clamp hubs

Item selection/filter

Order No.

SizeComponent
colour
Moment of inertia
(gm²)
Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
K1893.3892086282838yellow0,7965251200023500,17 on request
K1893.2492058101024yellow0,1212300513019000,15 on request
K1893.2498058182524red0,1213700813029400,11 on request
K1893.1992050151519yellow0,0191090181511200,1 on request
K1893.1998050151519red0,0191512254020100,06 on request
K1893.2492058182524yellow0,1212300513019000,15 on request
K1893.1992050121619yellow0,0191090181511200,1 on request
K1893.1998050151619red0,0191512254020100,06 on request
K1893.1498032080814red0,006171,95136540,09 on request
K1893.4292094222242yellow1,832108702050041000,19 on request
K1893.4292094383842yellow1,832108702050041000,19 on request
K1893.2498058192024red0,1213700813029400,11 on request
K1893.4892110505048yellow3,101129682280045000,23 on request
K1893.1998050141419red0,0191512254020100,06 on request
K1893.1992050161619yellow0,0191090181511200,1 on request
K1893.1998050161619red0,0191512254020100,06 on request
K1893.2892062282828yellow0,2664080674517800,15 on request
K1893.1498032081014red0,006171,95136540,09 on request
K1893.2492058252524yellow0,1212300513019000,15 on request
K1893.1998050080819red0,0191512254020100,06 on request
K1893.2498058202524red0,1213700813029400,11 on request
K1893.2498058101024red0,1213700813029400,11 on request
K1893.4292094323242yellow1,832108702050041000,19 on request
K1893.2892062323228yellow0,2664080674517800,15 on request
K1893.2492058181824yellow0,1212300513019000,15 on request
K1893.1998050141519red0,0191512254020100,06 on request
K1893.2498058252524red0,1213700813029400,11 on request
K1893.2492058192524yellow0,1212300513019000,15 on request
K1893.4892110454548yellow3,101129682280045000,23 on request
K1893.1498032141414red0,006171,95136540,09 on request
K1893.1998050121619red0,0191512254020100,06 on request
K1893.1992050151619yellow0,0191090181511200,1 on request
K1893.1998050141619red0,0191512254020100,06 on request
K1893.2498058192524red0,1213700813029400,11 on request
K1893.3892086383838yellow0,7965251200023500,17 on request
K1893.2492058182024yellow0,1212300513019000,15 on request
K1893.2498058191924red0,1213700813029400,11 on request
K1893.1498032081414red0,006171,95136540,09 on request
K1893.1498032101414red0,006171,95136540,09 on request
K1893.1992050141419yellow0,0191090181511200,1 on request
K1893.3892086181838yellow0,7965251200023500,17 on request
K1893.1998050121219red0,0191512254020100,06 on request
K1893.2892062242428yellow0,2664080674517800,15 on request
K1893.1498032040414red0,006171,95136540,09 on request
K1893.2492058181924yellow0,1212300513019000,15 on request
K1893.2498058181924red0,1213700813029400,11 on request
K1893.1498032101014red0,006171,95136540,09 on request
K1893.2492058202024yellow0,1212300513019000,15 on request
K1893.1498032101214red0,006171,95136540,09 on request
K1893.2498058202024red0,1213700813029400,11 on request
K1893.1498032081214red0,006171,95136540,09 on request
K1893.2492058202524yellow0,1212300513019000,15 on request
K1893.1998050121419red0,0191512254020100,06 on request
K1893.2498058182024red0,1213700813029400,11 on request
K1893.1498032121414red0,006171,95136540,09 on request
K1893.1498032121214red0,006171,95136540,09 on request
K1893.2892062141428yellow0,2664080674517800,15 on request
K1893.1998050121519red0,0191512254020100,06 on request
K1893.1992050141619yellow0,0191090181511200,1 on request
K1893.4292094454542yellow1,832108702050041000,19 on request
K1893.4892110222248yellow3,101129682280045000,23 on request
K1893.2492058191924yellow0,1212300513019000,15 on request
K1893.1992050141519yellow0,0191090181511200,1 on request
K1893.2898062141428red0,2666410992032000,11 on request
K1893.4892110383848yellow3,101129682280045000,23 on request
K1893.2498058181824red0,1213700813029400,11 on request
K1893.3892086323238yellow0,7965251200023500,17 on request
K1893.2492058192024yellow0,1212300513019000,15 on request
K1893.1480032040414blue0,00660,21801530,21 on request
K1893.1480032080814blue0,00660,21801530,21 on request
K1893.1480032081014blue0,00660,21801530,21 on request
K1893.1480032081214blue0,00660,21801530,21 on request
K1893.1480032081414blue0,00660,21801530,21 on request
K1893.1480032101014blue0,00660,21801530,21 on request
K1893.1480032101214blue0,00660,21801530,21 on request
K1893.1480032101414blue0,00660,21801530,21 on request
K1893.1480032121214blue0,00660,21801530,21 on request
K1893.1480032121414blue0,00660,21801530,21 on request
K1893.1480032141414blue0,00660,21801530,21 on request
K1893.1980050080819blue0,01961810655820,15 on request
K1893.1980050121219blue0,01961810655820,15 on request
K1893.1980050121419blue0,01961810655820,15 on request
K1893.1980050121519blue0,01961810655820,15 on request
K1893.1980050121619blue0,01961810655820,15 on request
K1893.1980050141419blue0,01961810655820,15 on request
K1893.1980050141519blue0,01961810655820,15 on request
K1893.1980050141619blue0,01961810655820,15 on request
K1893.1980050151519blue0,01961810655820,15 on request
K1893.1980050151619blue0,01961810655820,15 on request
K1893.1980050161619blue0,01961810655820,15 on request
K1893.2480058101024blue0,12186013908400,2 on request
K1893.2480058181824blue0,12186013908400,2 on request
K1893.2480058181924blue0,12186013908400,2 on request
K1893.2480058182024blue0,12186013908400,2 on request
K1893.2480058182524blue0,12186013908400,2 on request
K1893.2480058191924blue0,12186013908400,2 on request
K1893.2480058192024blue0,12186013908400,2 on request
K1893.2480058192524blue0,12186013908400,2 on request
K1893.2480058202024blue0,12186013908400,2 on request
K1893.2480058202524blue0,12186013908400,2 on request
K1893.2480058252524blue0,12186013908400,2 on request
K1893.2880062141428blue0,266137023509900,2 on request
K1893.2880062242428blue0,266137023509900,2 on request
K1893.2880062282828blue0,266137023509900,2 on request
K1893.2880062323228blue0,266137023509900,2 on request
K1893.1492032040414yellow0,006114,63443360,15 on request
K1893.1492032080814yellow0,006114,63443360,15 on request
K1893.1492032081014yellow0,006114,63443360,15 on request
K1893.1492032081214yellow0,006114,63443360,15 on request
K1893.1492032081414yellow0,006114,63443360,15 on request
K1893.1492032101014yellow0,006114,63443360,15 on request
K1893.1492032101214yellow0,006114,63443360,15 on request
K1893.1492032101414yellow0,006114,63443360,15 on request
K1893.1492032121214yellow0,006114,63443360,15 on request
K1893.1492032121414yellow0,006114,63443360,15 on request
K1893.1492032141414yellow0,006114,63443360,15 on request
K1893.1992050080819yellow0,0191090181511200,1 on request
K1893.1992050121219yellow0,0191090181511200,1 on request
K1893.1992050121419yellow0,0191090181511200,1 on request
K1893.1992050121519yellow0,0191090181511200,1 on request
K1893.2898062242428red0,2666410992032000,11 on request
K1893.2898062282828red0,2666410992032000,11 on request
K1893.2898062323228red0,2666410992032000,11 on request
K1893.3898086181838red0,79118002185044000,12 on request
K1893.3898086282838red0,79118002185044000,12 on request
K1893.3898086323238red0,79118002185044000,12 on request
K1893.3898086383838red0,79118002185044000,12 on request
K1893.4298094222242red1,832215943769259400,14 on request
K1893.4298094323242red1,832215943769259400,14 on request
K1893.4298094383842red1,832215943769259400,14 on request
K1893.4298094454542red1,832215943769259400,14 on request
K1893.4898110222248red3,101257594940068200,16 on request
K1893.4898110383848red3,101257594940068200,16 on request
K1893.4898110454548red3,101257594940068200,16 on request
K1893.4898110505048red3,101257594940068200,16 on request
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
max.
rpm
CADAcc.PriceOrder
K1893.38920862828+1,8 / -0,7138092 Shore A1905000 on request
K1893.24920581010+1,4 / -0,517092 Shore A357000 on request
K1893.24980581825+1,4 / -0,50,912098 Shore A607000 on request
K1893.19920501515+1,2 / -0,512492 Shore A1210000 on request
K1893.19980501515+1,2 / -0,50,94298 Shore A2110000 on request
K1893.24920581825+1,4 / -0,517092 Shore A357000 on request
K1893.19920501216+1,2 / -0,512492 Shore A1210000 on request
K1893.19980501516+1,2 / -0,50,94298 Shore A2110000 on request
K1893.14980320808+1 / -0,50,92598 Shore A12,513000 on request
K1893.42920942222+2 / -1183092 Shore A2654000 on request
K1893.42920943838+2 / -1183092 Shore A2654000 on request
K1893.24980581920+1,4 / -0,50,912098 Shore A607000 on request
K1893.48921105050+2,1 / -1162092 Shore A3103750 on request
K1893.19980501414+1,2 / -0,50,94298 Shore A2110000 on request
K1893.19920501616+1,2 / -0,512492 Shore A1210000 on request
K1893.19980501616+1,2 / -0,50,94298 Shore A2110000 on request
K1893.28920622828+1,5 / -0,7119092 Shore A956000 on request
K1893.14980320810+1 / -0,50,92598 Shore A12,513000 on request
K1893.24920582525+1,4 / -0,517092 Shore A357000 on request
K1893.19980500808+1,2 / -0,50,94298 Shore A2110000 on request
K1893.24980582025+1,4 / -0,50,912098 Shore A607000 on request
K1893.24980581010+1,4 / -0,50,912098 Shore A607000 on request
K1893.42920943232+2 / -1183092 Shore A2654000 on request
K1893.28920623232+1,5 / -0,7119092 Shore A956000 on request
K1893.24920581818+1,4 / -0,517092 Shore A357000 on request
K1893.19980501415+1,2 / -0,50,94298 Shore A2110000 on request
K1893.24980582525+1,4 / -0,50,912098 Shore A607000 on request
K1893.24920581925+1,4 / -0,517092 Shore A357000 on request
K1893.48921104545+2,1 / -1162092 Shore A3103750 on request
K1893.14980321414+1 / -0,50,92598 Shore A12,513000 on request
K1893.19980501216+1,2 / -0,50,94298 Shore A2110000 on request
K1893.19920501516+1,2 / -0,512492 Shore A1210000 on request
K1893.19980501416+1,2 / -0,50,94298 Shore A2110000 on request
K1893.24980581925+1,4 / -0,50,912098 Shore A607000 on request
K1893.38920863838+1,8 / -0,7138092 Shore A1905000 on request
K1893.24920581820+1,4 / -0,517092 Shore A357000 on request
K1893.24980581919+1,4 / -0,50,912098 Shore A607000 on request
K1893.14980320814+1 / -0,50,92598 Shore A12,513000 on request
K1893.14980321014+1 / -0,50,92598 Shore A12,513000 on request
K1893.19920501414+1,2 / -0,512492 Shore A1210000 on request
K1893.38920861818+1,8 / -0,7138092 Shore A1905000 on request
K1893.19980501212+1,2 / -0,50,94298 Shore A2110000 on request
K1893.28920622424+1,5 / -0,7119092 Shore A956000 on request
K1893.14980320404+1 / -0,50,92598 Shore A12,513000 on request
K1893.24920581819+1,4 / -0,517092 Shore A357000 on request
K1893.24980581819+1,4 / -0,50,912098 Shore A607000 on request
K1893.14980321010+1 / -0,50,92598 Shore A12,513000 on request
K1893.24920582020+1,4 / -0,517092 Shore A357000 on request
K1893.14980321012+1 / -0,50,92598 Shore A12,513000 on request
K1893.24980582020+1,4 / -0,50,912098 Shore A607000 on request
K1893.14980320812+1 / -0,50,92598 Shore A12,513000 on request
K1893.24920582025+1,4 / -0,517092 Shore A357000 on request
K1893.19980501214+1,2 / -0,50,94298 Shore A2110000 on request
K1893.24980581820+1,4 / -0,50,912098 Shore A607000 on request
K1893.14980321214+1 / -0,50,92598 Shore A12,513000 on request
K1893.14980321212+1 / -0,50,92598 Shore A12,513000 on request
K1893.28920621414+1,5 / -0,7119092 Shore A956000 on request
K1893.19980501215+1,2 / -0,50,94298 Shore A2110000 on request
K1893.19920501416+1,2 / -0,512492 Shore A1210000 on request
K1893.42920944545+2 / -1183092 Shore A2654000 on request
K1893.48921102222+2,1 / -1162092 Shore A3103750 on request
K1893.24920581919+1,4 / -0,517092 Shore A357000 on request
K1893.19920501415+1,2 / -0,512492 Shore A1210000 on request
K1893.28980621414+1,5 / -0,70,932098 Shore A1606000 on request
K1893.48921103838+2,1 / -1162092 Shore A3103750 on request
K1893.24980581818+1,4 / -0,50,912098 Shore A607000 on request
K1893.38920863232+1,8 / -0,7138092 Shore A1905000 on request
K1893.24920581920+1,4 / -0,517092 Shore A357000 on request
K1893.14800320404+1 / -0,51,1880 Shore A413000 on request
K1893.14800320808+1 / -0,51,1880 Shore A413000 on request
K1893.14800320810+1 / -0,51,1880 Shore A413000 on request
K1893.14800320812+1 / -0,51,1880 Shore A413000 on request
K1893.14800320814+1 / -0,51,1880 Shore A413000 on request
K1893.14800321010+1 / -0,51,1880 Shore A413000 on request
K1893.14800321012+1 / -0,51,1880 Shore A413000 on request
K1893.14800321014+1 / -0,51,1880 Shore A413000 on request
K1893.14800321212+1 / -0,51,1880 Shore A413000 on request
K1893.14800321214+1 / -0,51,1880 Shore A413000 on request
K1893.14800321414+1 / -0,51,1880 Shore A413000 on request
K1893.19800500808+1,2 / -0,51,11280 Shore A610000 on request
K1893.19800501212+1,2 / -0,51,11280 Shore A610000 on request
K1893.19800501214+1,2 / -0,51,11280 Shore A610000 on request
K1893.19800501215+1,2 / -0,51,11280 Shore A610000 on request
K1893.19800501216+1,2 / -0,51,11280 Shore A610000 on request
K1893.19800501414+1,2 / -0,51,11280 Shore A610000 on request
K1893.19800501415+1,2 / -0,51,11280 Shore A610000 on request
K1893.19800501416+1,2 / -0,51,11280 Shore A610000 on request
K1893.19800501515+1,2 / -0,51,11280 Shore A610000 on request
K1893.19800501516+1,2 / -0,51,11280 Shore A610000 on request
K1893.19800501616+1,2 / -0,51,11280 Shore A610000 on request
K1893.24800581010+1,4 / -0,513480 Shore A177000 on request
K1893.24800581818+1,4 / -0,513480 Shore A177000 on request
K1893.24800581819+1,4 / -0,513480 Shore A177000 on request
K1893.24800581820+1,4 / -0,513480 Shore A177000 on request
K1893.24800581825+1,4 / -0,513480 Shore A177000 on request
K1893.24800581919+1,4 / -0,513480 Shore A177000 on request
K1893.24800581920+1,4 / -0,513480 Shore A177000 on request
K1893.24800581925+1,4 / -0,513480 Shore A177000 on request
K1893.24800582020+1,4 / -0,513480 Shore A177000 on request
K1893.24800582025+1,4 / -0,513480 Shore A177000 on request
K1893.24800582525+1,4 / -0,513480 Shore A177000 on request
K1893.28800621414+1,5 / -0,71,39280 Shore A466000 on request
K1893.28800622424+1,5 / -0,71,39280 Shore A466000 on request
K1893.28800622828+1,5 / -0,71,39280 Shore A466000 on request
K1893.28800623232+1,5 / -0,71,39280 Shore A466000 on request
K1893.14920320404+1 / -0,511592 Shore A7,513000 on request
K1893.14920320808+1 / -0,511592 Shore A7,513000 on request
K1893.14920320810+1 / -0,511592 Shore A7,513000 on request
K1893.14920320812+1 / -0,511592 Shore A7,513000 on request
K1893.14920320814+1 / -0,511592 Shore A7,513000 on request
K1893.14920321010+1 / -0,511592 Shore A7,513000 on request
K1893.14920321012+1 / -0,511592 Shore A7,513000 on request
K1893.14920321014+1 / -0,511592 Shore A7,513000 on request
K1893.14920321212+1 / -0,511592 Shore A7,513000 on request
K1893.14920321214+1 / -0,511592 Shore A7,513000 on request
K1893.14920321414+1 / -0,511592 Shore A7,513000 on request
K1893.19920500808+1,2 / -0,512492 Shore A1210000 on request
K1893.19920501212+1,2 / -0,512492 Shore A1210000 on request
K1893.19920501214+1,2 / -0,512492 Shore A1210000 on request
K1893.19920501215+1,2 / -0,512492 Shore A1210000 on request
K1893.28980622424+1,5 / -0,70,932098 Shore A1606000 on request
K1893.28980622828+1,5 / -0,70,932098 Shore A1606000 on request
K1893.28980623232+1,5 / -0,70,932098 Shore A1606000 on request
K1893.38980861818+1,8 / -0,70,965098 Shore A3255000 on request
K1893.38980862828+1,8 / -0,70,965098 Shore A3255000 on request
K1893.38980863232+1,8 / -0,70,965098 Shore A3255000 on request
K1893.38980863838+1,8 / -0,70,965098 Shore A3255000 on request
K1893.42980942222+2 / -10,990098 Shore A4504000 on request
K1893.42980943232+2 / -10,990098 Shore A4504000 on request
K1893.42980943838+2 / -10,990098 Shore A4504000 on request
K1893.42980944545+2 / -10,990098 Shore A4504000 on request
K1893.48981102222-2,1 / -10,9105098 Shore A5253750 on request
K1893.48981103838-2,1 / -10,9105098 Shore A5253750 on request
K1893.48981104545-2,1 / -10,9105098 Shore A5253750 on request
K1893.48981105050-2,1 / -10,9105098 Shore A5253750 on request
Order No.

AC
(ISO 4029)
D1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4KLL1L2L3L4RTightening
torque of
screws Nm
CADAcc.PriceOrder
K1893.3892086282830M8282818488024863124123883,540 on request
K1893.2492058101020M610101032551658201882657,515 on request
K1893.2498058182520M618251032551658201882657,515 on request
K1893.1992050151514,5M615158214014,55017168214615 on request
K1893.1998050151514,5M615158214014,55017168214615 on request
K1893.2492058182520M618251032551658201882657,515 on request
K1893.1992050121614,5M612168214014,55017168214615 on request
K1893.1998050151614,5M615168214014,55017168214615 on request
K1893.1498032080810,5M488416307,8329,5134,516,4354,5 on request
K1893.4292094222232M102222225095259434,52512,54493,584 on request
K1893.4292094383832M103838225095259434,52512,54493,584 on request
K1893.2498058192020M619201032551658201882657,515 on request
K1893.4892110505036M12505022571053011041281450105145 on request
K1893.1998050141414,5M614148214014,55017168214615 on request
K1893.1992050161614,5M616168214014,55017168214615 on request
K1893.1998050161614,5M616168214014,55017168214615 on request
K1893.2892062282825M82828143765176221209287340 on request
K1893.1498032081010,5M4810416307,8329,5134,516,4354,5 on request
K1893.2492058252520M625251032551658201882657,515 on request
K1893.1998050080814,5M6888214014,55017168214615 on request
K1893.2498058202520M620251032551658201882657,515 on request
K1893.2498058101020M610101032551658201882657,515 on request
K1893.4292094323232M103232225095259434,52512,54493,584 on request
K1893.2892062323225M83232143765176221209287340 on request
K1893.2492058181820M618181032551658201882657,515 on request
K1893.1998050141514,5M614158214014,55017168214615 on request
K1893.2498058252520M625251032551658201882657,515 on request
K1893.2492058192520M619251032551658201882657,515 on request
K1893.4892110454536M12454522571053011041281450105145 on request
K1893.1498032141410,5M41414416307,8329,5134,516,4354,5 on request
K1893.1998050121614,5M612168214014,55017168214615 on request
K1893.1992050151614,5M615168214014,55017168214615 on request
K1893.1998050141614,5M614168214014,55017168214615 on request
K1893.2498058192520M619251032551658201882657,515 on request
K1893.3892086383830M8383818488024863124123883,540 on request
K1893.2492058182020M618201032551658201882657,515 on request
K1893.2498058191920M619191032551658201882657,515 on request
K1893.1498032081410,5M4814416307,8329,5134,516,4354,5 on request
K1893.1498032101410,5M41014416307,8329,5134,516,4354,5 on request
K1893.1992050141414,5M614148214014,55017168214615 on request
K1893.3892086181830M8181818488024863124123883,540 on request
K1893.1998050121214,5M612128214014,55017168214615 on request
K1893.2892062242425M82424143765176221209287340 on request
K1893.1498032040410,5M444416307,8329,5134,516,4354,5 on request
K1893.2492058181920M618191032551658201882657,515 on request
K1893.2498058181920M618191032551658201882657,515 on request
K1893.1498032101010,5M41010416307,8329,5134,516,4354,5 on request
K1893.2492058202020M620201032551658201882657,515 on request
K1893.1498032101210,5M41012416307,8329,5134,516,4354,5 on request
K1893.2498058202020M620201032551658201882657,515 on request
K1893.1498032081210,5M4812416307,8329,5134,516,4354,5 on request
K1893.2492058202520M620251032551658201882657,515 on request
K1893.1998050121414,5M612148214014,55017168214615 on request
K1893.2498058182020M618201032551658201882657,515 on request
K1893.1498032121410,5M41214416307,8329,5134,516,4354,5 on request
K1893.1498032121210,5M41212416307,8329,5134,516,4354,5 on request
K1893.2892062141425M81414143765176221209287340 on request
K1893.1998050121514,5M612158214014,55017168214615 on request
K1893.1992050141614,5M614168214014,55017168214615 on request
K1893.4292094454532M104545225095259434,52512,54493,584 on request
K1893.4892110222236M12222222571053011041281450105145 on request
K1893.2492058191920M619191032551658201882657,515 on request
K1893.1992050141514,5M614158214014,55017168214615 on request
K1893.2898062141425M81414143765176221209287340 on request
K1893.4892110383836M12383822571053011041281450105145 on request
K1893.2498058181820M618181032551658201882657,515 on request
K1893.3892086323230M8323218488024863124123883,540 on request
K1893.2492058192020M619201032551658201882657,515 on request
K1893.1480032040410,5M444416307,8329,5134,516,4354,5 on request
K1893.1480032080810,5M488416307,8329,5134,516,4354,5 on request
K1893.1480032081010,5M4810416307,8329,5134,516,4354,5 on request
K1893.1480032081210,5M4812416307,8329,5134,516,4354,5 on request
K1893.1480032081410,5M4814416307,8329,5134,516,4354,5 on request
K1893.1480032101010,5M41010416307,8329,5134,516,4354,5 on request
K1893.1480032101210,5M41012416307,8329,5134,516,4354,5 on request
K1893.1480032101410,5M41014416307,8329,5134,516,4354,5 on request
K1893.1480032121210,5M41212416307,8329,5134,516,4354,5 on request
K1893.1480032121410,5M41214416307,8329,5134,516,4354,5 on request
K1893.1480032141410,5M41414416307,8329,5134,516,4354,5 on request
K1893.1980050080814,5M6888214014,55017168214615 on request
K1893.1980050121214,5M612128214014,55017168214615 on request
K1893.1980050121414,5M612148214014,55017168214615 on request
K1893.1980050121514,5M612158214014,55017168214615 on request
K1893.1980050121614,5M612168214014,55017168214615 on request
K1893.1980050141414,5M614148214014,55017168214615 on request
K1893.1980050141514,5M614158214014,55017168214615 on request
K1893.1980050141614,5M614168214014,55017168214615 on request
K1893.1980050151514,5M615158214014,55017168214615 on request
K1893.1980050151614,5M615168214014,55017168214615 on request
K1893.1980050161614,5M616168214014,55017168214615 on request
K1893.2480058101020M610101032551658201882657,515 on request
K1893.2480058181820M618181032551658201882657,515 on request
K1893.2480058181920M618191032551658201882657,515 on request
K1893.2480058182020M618201032551658201882657,515 on request
K1893.2480058182520M618251032551658201882657,515 on request
K1893.2480058191920M619191032551658201882657,515 on request
K1893.2480058192020M619201032551658201882657,515 on request
K1893.2480058192520M619251032551658201882657,515 on request
K1893.2480058202020M620201032551658201882657,515 on request
K1893.2480058202520M620251032551658201882657,515 on request
K1893.2480058252520M625251032551658201882657,515 on request
K1893.2880062141425M81414143765176221209287340 on request
K1893.2880062242425M82424143765176221209287340 on request
K1893.2880062282825M82828143765176221209287340 on request
K1893.2880062323225M83232143765176221209287340 on request
K1893.1492032040410,5M444416307,8329,5134,516,4354,5 on request
K1893.1492032080810,5M488416307,8329,5134,516,4354,5 on request
K1893.1492032081010,5M4810416307,8329,5134,516,4354,5 on request
K1893.1492032081210,5M4812416307,8329,5134,516,4354,5 on request
K1893.1492032081410,5M4814416307,8329,5134,516,4354,5 on request
K1893.1492032101010,5M41010416307,8329,5134,516,4354,5 on request
K1893.1492032101210,5M41012416307,8329,5134,516,4354,5 on request
K1893.1492032101410,5M41014416307,8329,5134,516,4354,5 on request
K1893.1492032121210,5M41212416307,8329,5134,516,4354,5 on request
K1893.1492032121410,5M41214416307,8329,5134,516,4354,5 on request
K1893.1492032141410,5M41414416307,8329,5134,516,4354,5 on request
K1893.1992050080814,5M6888214014,55017168214615 on request
K1893.1992050121214,5M612128214014,55017168214615 on request
K1893.1992050121414,5M612148214014,55017168214615 on request
K1893.1992050121514,5M612158214014,55017168214615 on request
K1893.2898062242425M82424143765176221209287340 on request
K1893.2898062282825M82828143765176221209287340 on request
K1893.2898062323225M83232143765176221209287340 on request
K1893.3898086181830M8181818488024863124123883,540 on request
K1893.3898086282830M8282818488024863124123883,540 on request
K1893.3898086323230M8323218488024863124123883,540 on request
K1893.3898086383830M8383818488024863124123883,540 on request
K1893.4298094222232M102222225095259434,52512,54493,584 on request
K1893.4298094323232M103232225095259434,52512,54493,584 on request
K1893.4298094383832M103838225095259434,52512,54493,584 on request
K1893.4298094454532M104545225095259434,52512,54493,584 on request
K1893.4898110222236M12222222571053011041281450105145 on request
K1893.4898110383836M12383822571053011041281450105145 on request
K1893.4898110454536M12454522571053011041281450105145 on request
K1893.4898110505036M12505022571053011041281450105145 on request