Product groups
Elastomer dog couplings, short type with clamp hubs
K1891

Elastomer dog couplings, short type with clamp hubs

go back

Item description/product images

DescriptionMaterial:Hub aluminium.
Coupling spider polyurethane.
Version:Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.

The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.

Supplied unassembled.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly:The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.

For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1891 Elastomer dog couplings, short type with clamp hubs 335 kB
 Technical information about shaft couplings 2,2 MB
 Frictional torque tables - elastomer dog couplings, short type 37,4 kB

Drawings

Elastomer dog couplings, short type with clamp hubs

Item selection/filter

Order No.

SizeComponent
colour
Moment of inertia
(gm²)
Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
K1891.078001804047blue0,000188.6261140,15 on request
K1891.078001804057blue0,000188.6261140,15 on request
K1891.078001804067blue0,000188.6261140,15 on request
K1891.078001805057blue0,000188.6261140,15 on request
K1891.078001805067blue0,000188.6261140,15 on request
K1891.078001806067blue0,000188.6261140,15 on request
K1891.098002404049blue0,0008517,2521250,2 on request
K1891.098002406069blue0,0008517,2521250,2 on request
K1891.098002406089blue0,0008517,2521250,2 on request
K1891.098002406099blue0,0008517,2521250,2 on request
K1891.098002408089blue0,0008517,2521250,2 on request
K1891.098002408099blue0,0008517,2521250,2 on request
K1891.098002409099blue0,0008517,2521250,2 on request
K1891.1280026040412blue0,002284,32522740,2 on request
K1891.1280026060612blue0,002284,32522740,2 on request
K1891.1280026060812blue0,002284,32522740,2 on request
K1891.1280026061012blue0,002284,32522740,2 on request
K1891.1280026080812blue0,002284,32522740,2 on request
K1891.1280026081012blue0,002284,32522740,2 on request
K1891.1280026101012blue0,002284,32522740,2 on request
K1891.1480032040414blue0,016660,21801530,21 on request
K1891.1480032080814blue0,016660,21801530,21 on request
K1891.1480032081014blue0,016660,21801530,21 on request
K1891.1480032081214blue0,016660,21801530,21 on request
K1891.1480032081414blue0,016660,21801530,21 on request
K1891.1480032101014blue0,016660,21801530,21 on request
K1891.1480032101214blue0,016660,21801530,21 on request
K1891.1480032101414blue0,016660,21801530,21 on request
K1891.1480032121214blue0,016660,21801530,21 on request
K1891.1480032121414blue0,016660,21801530,21 on request
K1891.1480032141414blue0,016660,21801530,21 on request
K1891.1980050080819blue0,031161810655820,15 on request
K1891.1980050121219blue0,031161810655820,15 on request
K1891.1980050121419blue0,031161810655820,15 on request
K1891.1980050121519blue0,031161810655820,15 on request
K1891.1980050121619blue0,031161810655820,15 on request
K1891.1980050141419blue0,031161810655820,15 on request
K1891.1980050141519blue0,031161810655820,15 on request
K1891.1980050141619blue0,031161810655820,15 on request
K1891.1980050151519blue0,031161810655820,15 on request
K1891.1980050151619blue0,031161810655820,15 on request
K1891.1980050161619blue0,031161810655820,15 on request
K1891.2480058101024blue0,11986013908400,2 on request
K1891.2480058181824blue0,11986013908400,2 on request
K1891.2480058181924blue0,11986013908400,2 on request
K1891.2480058182024blue0,11986013908400,2 on request
K1891.2480058182524blue0,11986013908400,2 on request
K1891.2480058191924blue0,11986013908400,2 on request
K1891.2480058192024blue0,11986013908400,2 on request
K1891.2480058192524blue0,11986013908400,2 on request
K1891.2480058202024blue0,11986013908400,2 on request
K1891.2480058202524blue0,11986013908400,2 on request
K1891.2480058252524blue0,11986013908400,2 on request
K1891.2880062141428blue0,254137023509900,2 on request
K1891.2880062242428blue0,254137023509900,2 on request
K1891.2880062282828blue0,254137023509900,2 on request
K1891.2880062323228blue0,254137023509900,2 on request
K1891.079201804047yellow0,0001814,3432190,1 on request
K1891.079201804057yellow0,0001814,3432190,1 on request
K1891.079201804067yellow0,0001814,3432190,1 on request
K1891.079201805057yellow0,0001814,3432190,1 on request
K1891.079201805067yellow0,0001814,3432190,1 on request
K1891.079201806067yellow0,0001814,3432190,1 on request
K1891.099202404049yellow0,0008531,5952920,15 on request
K1891.099202406069yellow0,0008531,5952920,15 on request
K1891.099202406089yellow0,0008531,5952920,15 on request
K1891.099202406099yellow0,0008531,5952920,15 on request
K1891.099202408089yellow0,0008531,5952920,15 on request
K1891.099202408099yellow0,0008531,5952920,15 on request
K1891.099202409099yellow0,0008531,5952920,15 on request
K1891.1292026040412yellow0,0022160,44824700,14 on request
K1891.1292026060612yellow0,0022160,44824700,14 on request
K1891.1292026060812yellow0,0022160,44824700,14 on request
K1891.1292026061012yellow0,0022160,44824700,14 on request
K1891.1292026080812yellow0,0022160,44824700,14 on request
K1891.1292026081012yellow0,0022160,44824700,14 on request
K1891.1292026101012yellow0,0022160,44824700,14 on request
K1891.1492032040414yellow0,0166114,63443360,15 on request
K1891.1492032080814yellow0,0166114,63443360,15 on request
K1891.1492032081014yellow0,0166114,63443360,15 on request
K1891.1492032081214yellow0,0166114,63443360,15 on request
K1891.1492032081414yellow0,0166114,63443360,15 on request
K1891.1492032101014yellow0,0166114,63443360,15 on request
K1891.1492032101214yellow0,0166114,63443360,15 on request
K1891.1492032101414yellow0,0166114,63443360,15 on request
K1891.1492032121214yellow0,0166114,63443360,15 on request
K1891.1492032121414yellow0,0166114,63443360,15 on request
K1891.1492032141414yellow0,0166114,63443360,15 on request
K1891.1992050080819yellow0,03111090181511200,1 on request
K1891.1992050121219yellow0,03111090181511200,1 on request
K1891.1992050121419yellow0,03111090181511200,1 on request
K1891.1992050121519yellow0,03111090181511200,1 on request
K1891.1992050121619yellow0,03111090181511200,1 on request
K1891.1992050141419yellow0,03111090181511200,1 on request
K1891.1992050141519yellow0,03111090181511200,1 on request
K1891.1992050141619yellow0,03111090181511200,1 on request
K1891.1992050151519yellow0,03111090181511200,1 on request
K1891.1992050151619yellow0,03111090181511200,1 on request
K1891.1992050161619yellow0,03111090181511200,1 on request
K1891.2492058101024yellow0,1192300513019000,15 on request
K1891.2492058181824yellow0,1192300513019000,15 on request
K1891.2492058181924yellow0,1192300513019000,15 on request
K1891.2492058182024yellow0,1192300513019000,15 on request
K1891.2492058182524yellow0,1192300513019000,15 on request
K1891.2492058191924yellow0,1192300513019000,15 on request
K1891.2492058192024yellow0,1192300513019000,15 on request
K1891.2492058192524yellow0,1192300513019000,15 on request
K1891.2492058202024yellow0,1192300513019000,15 on request
K1891.2492058202524yellow0,1192300513019000,15 on request
K1891.2492058252524yellow0,1192300513019000,15 on request
K1891.2892062141428yellow0,2544080674517800,15 on request
K1891.2892062242428yellow0,2544080674517800,15 on request
K1891.2892062282828yellow0,2544080674517800,15 on request
K1891.2892062323228yellow0,2544080674517800,15 on request
K1891.3892086151538yellow0,82865251200023500,17 on request
K1891.3892086282838yellow0,82865251200023500,17 on request
K1891.3892086323238yellow0,82865251200023500,17 on request
K1891.3892086383838yellow0,82865251200023500,17 on request
K1891.4292094202042yellow1,866108702050041000,19 on request
K1891.4292094323242yellow1,866108702050041000,19 on request
K1891.4292094383842yellow1,866108702050041000,19 on request
K1891.4292094454542yellow1,866108702050041000,19 on request
K1891.4892110202048yellow3,221129682280045000,23 on request
K1891.4892110383848yellow3,221129682280045000,23 on request
K1891.4892110454548yellow3,221129682280045000,23 on request
K1891.4892110505048yellow3,221129682280045000,23 on request
K1891.079801804047red0,0001822,9694210,1 on request
K1891.079801804057red0,0001822,9694210,1 on request
K1891.079801804067red0,0001822,9694210,1 on request
K1891.079801805057red0,0001822,9694210,1 on request
K1891.079801805067red0,0001822,9694210,1 on request
K1891.079801806067red0,0001822,9694210,1 on request
K1891.099802404049red0,0008551,61555180,1 on request
K1891.099802406069red0,0008551,61555180,1 on request
K1891.099802406089red0,0008551,61555180,1 on request
K1891.099802406099red0,0008551,61555180,1 on request
K1891.099802408089red0,0008551,61555180,1 on request
K1891.099802408099red0,0008551,61555180,1 on request
K1891.099802409099red0,0008551,61555180,1 on request
K1891.1298026040412red0,0022240,77188460,08 on request
K1891.1298026060612red0,0022240,77188460,08 on request
K1891.1298026060812red0,0022240,77188460,08 on request
K1891.1298026061012red0,0022240,77188460,08 on request
K1891.1298026080812red0,0022240,77188460,08 on request
K1891.1298026081012red0,0022240,77188460,08 on request
K1891.1298026101012red0,0022240,77188460,08 on request
K1891.1498032040414red0,0166171,95136540,09 on request
K1891.1498032080814red0,0166171,95136540,09 on request
K1891.1498032081014red0,0166171,95136540,09 on request
K1891.1498032081214red0,0166171,95136540,09 on request
K1891.1498032081414red0,0166171,95136540,09 on request
K1891.1498032101014red0,0166171,95136540,09 on request
K1891.1498032101214red0,0166171,95136540,09 on request
K1891.1498032101414red0,0166171,95136540,09 on request
K1891.1498032121214red0,0166171,95136540,09 on request
K1891.1498032121414red0,0166171,95136540,09 on request
K1891.1498032141414red0,0166171,95136540,09 on request
K1891.1998050080819red0,03111512254020100,06 on request
K1891.1998050121219red0,03111512254020100,06 on request
K1891.1998050121419red0,03111512254020100,06 on request
K1891.1998050121519red0,03111512254020100,06 on request
K1891.1998050121619red0,03111512254020100,06 on request
K1891.1998050141419red0,03111512254020100,06 on request
K1891.1998050141519red0,03111512254020100,06 on request
K1891.1998050141619red0,03111512254020100,06 on request
K1891.1998050151519red0,03111512254020100,06 on request
K1891.1998050151619red0,03111512254020100,06 on request
K1891.1998050161619red0,03111512254020100,06 on request
K1891.2498058101024red0,1193700813029400,11 on request
K1891.2498058181824red0,1193700813029400,11 on request
K1891.2498058181924red0,1193700813029400,11 on request
K1891.2498058182024red0,1193700813029400,11 on request
K1891.2498058182524red0,1193700813029400,11 on request
K1891.2498058191924red0,1193700813029400,11 on request
K1891.2498058192024red0,1193700813029400,11 on request
K1891.2498058192524red0,1193700813029400,11 on request
K1891.2498058202024red0,1193700813029400,11 on request
K1891.2498058202524red0,1193700813029400,11 on request
K1891.2498058252524red0,1193700813029400,11 on request
K1891.2898062141428red0,2546410992032000,11 on request
K1891.2898062242428red0,2546410992032000,11 on request
K1891.2898062282828red0,2546410992032000,11 on request
K1891.2898062323228red0,2546410992032000,11 on request
K1891.3898086151538red0,828118002185044000,12 on request
K1891.3898086282838red0,828118002185044000,12 on request
K1891.3898086323238red0,828118002185044000,12 on request
K1891.3898086383838red0,828118002185044000,12 on request
K1891.4298094202042red1,866215943769259400,14 on request
K1891.4298094323242red1,866215943769259400,14 on request
K1891.4298094383842red1,866215943769259400,14 on request
K1891.4298094454542red1,866215943769259400,14 on request
K1891.4898110202048red3,221257594940068200,16 on request
K1891.4898110383848red3,221257594940068200,16 on request
K1891.4898110454548red3,221257594940068200,16 on request
K1891.4898110505048red3,221257594940068200,16 on request
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
CADAcc.PriceOrder
K1891.07800180404+0,6 / -0,31,11.480 Shore A0.7 on request
K1891.07800180405+0,6 / -0,31,11.480 Shore A0.7 on request
K1891.07800180406+0,6 / -0,31,11.480 Shore A0.7 on request
K1891.07800180505+0,6 / -0,31,11.480 Shore A0.7 on request
K1891.07800180506+0,6 / -0,31,11.480 Shore A0.7 on request
K1891.07800180606+0,6 / -0,31,11.480 Shore A0.7 on request
K1891.09800240404+0,8 / -0,41,13,680 Shore A1,8 on request
K1891.09800240606+0,8 / -0,41,13,680 Shore A1,8 on request
K1891.09800240608+0,8 / -0,41,13,680 Shore A1,8 on request
K1891.09800240609+0,8 / -0,41,13,680 Shore A1,8 on request
K1891.09800240808+0,8 / -0,41,13,680 Shore A1,8 on request
K1891.09800240809+0,8 / -0,41,13,680 Shore A1,8 on request
K1891.09800240909+0,8 / -0,41,13,680 Shore A1,8 on request
K1891.12800260404+0,9 / -0,41,1680 Shore A3 on request
K1891.12800260606+0,9 / -0,41,1680 Shore A3 on request
K1891.12800260608+0,9 / -0,41,1680 Shore A3 on request
K1891.12800260610+0,9 / -0,41,1680 Shore A3 on request
K1891.12800260808+0,9 / -0,41,1680 Shore A3 on request
K1891.12800260810+0,9 / -0,41,1680 Shore A3 on request
K1891.12800261010+0,9 / -0,41,1680 Shore A3 on request
K1891.14800320404+1 / -0,51,1880 Shore A4 on request
K1891.14800320808+1 / -0,51,1880 Shore A4 on request
K1891.14800320810+1 / -0,51,1880 Shore A4 on request
K1891.14800320812+1 / -0,51,1880 Shore A4 on request
K1891.14800320814+1 / -0,51,1880 Shore A4 on request
K1891.14800321010+1 / -0,51,1880 Shore A4 on request
K1891.14800321012+1 / -0,51,1880 Shore A4 on request
K1891.14800321014+1 / -0,51,1880 Shore A4 on request
K1891.14800321212+1 / -0,51,1880 Shore A4 on request
K1891.14800321214+1 / -0,51,1880 Shore A4 on request
K1891.14800321414+1 / -0,51,1880 Shore A4 on request
K1891.19800500808+1,2 / -0,51,11280 Shore A6 on request
K1891.19800501212+1,2 / -0,51,11280 Shore A6 on request
K1891.19800501214+1,2 / -0,51,11280 Shore A6 on request
K1891.19800501215+1,2 / -0,51,11280 Shore A6 on request
K1891.19800501216+1,2 / -0,51,11280 Shore A6 on request
K1891.19800501414+1,2 / -0,51,11280 Shore A6 on request
K1891.19800501415+1,2 / -0,51,11280 Shore A6 on request
K1891.19800501416+1,2 / -0,51,11280 Shore A6 on request
K1891.19800501515+1,2 / -0,51,11280 Shore A6 on request
K1891.19800501516+1,2 / -0,51,11280 Shore A6 on request
K1891.19800501616+1,2 / -0,51,11280 Shore A6 on request
K1891.24800581010+1,4 / -0,513480 Shore A17 on request
K1891.24800581818+1,4 / -0,513480 Shore A17 on request
K1891.24800581819+1,4 / -0,513480 Shore A17 on request
K1891.24800581820+1,4 / -0,513480 Shore A17 on request
K1891.24800581825+1,4 / -0,513480 Shore A17 on request
K1891.24800581919+1,4 / -0,513480 Shore A17 on request
K1891.24800581920+1,4 / -0,513480 Shore A17 on request
K1891.24800581925+1,4 / -0,513480 Shore A17 on request
K1891.24800582020+1,4 / -0,513480 Shore A17 on request
K1891.24800582025+1,4 / -0,513480 Shore A17 on request
K1891.24800582525+1,4 / -0,513480 Shore A17 on request
K1891.28800621414+1,5 / -0,71,39280 Shore A46 on request
K1891.28800622424+1,5 / -0,71,39280 Shore A46 on request
K1891.28800622828+1,5 / -0,71,39280 Shore A46 on request
K1891.28800623232+1,5 / -0,71,39280 Shore A46 on request
K1891.07920180404+0,6 / -0,312,492 Shore A1,2 on request
K1891.07920180405+0,6 / -0,312,492 Shore A1,2 on request
K1891.07920180406+0,6 / -0,312,492 Shore A1,2 on request
K1891.07920180505+0,6 / -0,312,492 Shore A1,2 on request
K1891.07920180506+0,6 / -0,312,492 Shore A1,2 on request
K1891.07920180606+0,6 / -0,312,492 Shore A1,2 on request
K1891.09920240404+0,8 / -0,41692 Shore A3 on request
K1891.09920240606+0,8 / -0,41692 Shore A3 on request
K1891.09920240608+0,8 / -0,41692 Shore A3 on request
K1891.09920240609+0,8 / -0,41692 Shore A3 on request
K1891.09920240808+0,8 / -0,41692 Shore A3 on request
K1891.09920240809+0,8 / -0,41692 Shore A3 on request
K1891.09920240909+0,8 / -0,41692 Shore A3 on request
K1891.12920260404+0,9 / -0,411092 Shore A5 on request
K1891.12920260606+0,9 / -0,411092 Shore A5 on request
K1891.12920260608+0,9 / -0,411092 Shore A5 on request
K1891.12920260610+0,9 / -0,411092 Shore A5 on request
K1891.12920260808+0,9 / -0,411092 Shore A5 on request
K1891.12920260810+0,9 / -0,411092 Shore A5 on request
K1891.12920261010+0,9 / -0,411092 Shore A5 on request
K1891.14920320404+1 / -0,511592 Shore A7,5 on request
K1891.14920320808+1 / -0,511592 Shore A7,5 on request
K1891.14920320810+1 / -0,511592 Shore A7,5 on request
K1891.14920320812+1 / -0,511592 Shore A7,5 on request
K1891.14920320814+1 / -0,511592 Shore A7,5 on request
K1891.14920321010+1 / -0,511592 Shore A7,5 on request
K1891.14920321012+1 / -0,511592 Shore A7,5 on request
K1891.14920321014+1 / -0,511592 Shore A7,5 on request
K1891.14920321212+1 / -0,511592 Shore A7,5 on request
K1891.14920321214+1 / -0,511592 Shore A7,5 on request
K1891.14920321414+1 / -0,511592 Shore A7,5 on request
K1891.19920500808+1,2 / -0,512492 Shore A12 on request
K1891.19920501212+1,2 / -0,512492 Shore A12 on request
K1891.19920501214+1,2 / -0,512492 Shore A12 on request
K1891.19920501215+1,2 / -0,512492 Shore A12 on request
K1891.19920501216+1,2 / -0,512492 Shore A12 on request
K1891.19920501414+1,2 / -0,512492 Shore A12 on request
K1891.19920501415+1,2 / -0,512492 Shore A12 on request
K1891.19920501416+1,2 / -0,512492 Shore A12 on request
K1891.19920501515+1,2 / -0,512492 Shore A12 on request
K1891.19920501516+1,2 / -0,512492 Shore A12 on request
K1891.19920501616+1,2 / -0,512492 Shore A12 on request
K1891.24920581010+1,4 / -0,517092 Shore A35 on request
K1891.24920581818+1,4 / -0,517092 Shore A35 on request
K1891.24920581819+1,4 / -0,517092 Shore A35 on request
K1891.24920581820+1,4 / -0,517092 Shore A35 on request
K1891.24920581825+1,4 / -0,517092 Shore A35 on request
K1891.24920581919+1,4 / -0,517092 Shore A35 on request
K1891.24920581920+1,4 / -0,517092 Shore A35 on request
K1891.24920581925+1,4 / -0,517092 Shore A35 on request
K1891.24920582020+1,4 / -0,517092 Shore A35 on request
K1891.24920582025+1,4 / -0,517092 Shore A35 on request
K1891.24920582525+1,4 / -0,517092 Shore A35 on request
K1891.28920621414+1,5 / -0,7119092 Shore A95 on request
K1891.28920622424+1,5 / -0,7119092 Shore A95 on request
K1891.28920622828+1,5 / -0,7119092 Shore A95 on request
K1891.28920623232+1,5 / -0,7119092 Shore A95 on request
K1891.38920861515+1,8 / -0,7138092 Shore A190 on request
K1891.38920862828+1,8 / -0,7138092 Shore A190 on request
K1891.38920863232+1,8 / -0,7138092 Shore A190 on request
K1891.38920863838+1,8 / -0,7138092 Shore A190 on request
K1891.42920942020+2 / -1183092 Shore A265 on request
K1891.42920943232+2 / -1183092 Shore A265 on request
K1891.42920943838+2 / -1183092 Shore A265 on request
K1891.42920944545+2 / -1183092 Shore A265 on request
K1891.48921102020+2,1 / -1162092 Shore A310 on request
K1891.48921103838+2,1 / -1162092 Shore A310 on request
K1891.48921104545+2,1 / -1162092 Shore A310 on request
K1891.48921105050+2,1 / -1162092 Shore A310 on request
K1891.07980180404+0,6 / -0,31498 Shore A2 on request
K1891.07980180405+0,6 / -0,31498 Shore A2 on request
K1891.07980180406+0,6 / -0,31498 Shore A2 on request
K1891.07980180505+0,6 / -0,31498 Shore A2 on request
K1891.07980180506+0,6 / -0,31498 Shore A2 on request
K1891.07980180606+0,6 / -0,31498 Shore A2 on request
K1891.09980240404+0,8 / -0,40,91098 Shore A5 on request
K1891.09980240606+0,8 / -0,40,91098 Shore A5 on request
K1891.09980240608+0,8 / -0,40,91098 Shore A5 on request
K1891.09980240609+0,8 / -0,40,91098 Shore A5 on request
K1891.09980240808+0,8 / -0,40,91098 Shore A5 on request
K1891.09980240809+0,8 / -0,40,91098 Shore A5 on request
K1891.09980240909+0,8 / -0,40,91098 Shore A5 on request
K1891.12980260404+0,9 / -0,40,91898 Shore A9 on request
K1891.12980260606+0,9 / -0,40,91898 Shore A9 on request
K1891.12980260608+0,9 / -0,40,91898 Shore A9 on request
K1891.12980260610+0,9 / -0,40,91898 Shore A9 on request
K1891.12980260808+0,9 / -0,40,91898 Shore A9 on request
K1891.12980260810+0,9 / -0,40,91898 Shore A9 on request
K1891.12980261010+0,9 / -0,40,91898 Shore A9 on request
K1891.14980320404+1 / -0,50,92598 Shore A12,5 on request
K1891.14980320808+1 / -0,50,92598 Shore A12,5 on request
K1891.14980320810+1 / -0,50,92598 Shore A12,5 on request
K1891.14980320812+1 / -0,50,92598 Shore A12,5 on request
K1891.14980320814+1 / -0,50,92598 Shore A12,5 on request
K1891.14980321010+1 / -0,50,92598 Shore A12,5 on request
K1891.14980321012+1 / -0,50,92598 Shore A12,5 on request
K1891.14980321014+1 / -0,50,92598 Shore A12,5 on request
K1891.14980321212+1 / -0,50,92598 Shore A12,5 on request
K1891.14980321214+1 / -0,50,92598 Shore A12,5 on request
K1891.14980321414+1 / -0,50,92598 Shore A12,5 on request
K1891.19980500808+1,2 / -0,50,94298 Shore A21 on request
K1891.19980501212+1,2 / -0,50,94298 Shore A21 on request
K1891.19980501214+1,2 / -0,50,94298 Shore A21 on request
K1891.19980501215+1,2 / -0,50,94298 Shore A21 on request
K1891.19980501216+1,2 / -0,50,94298 Shore A21 on request
K1891.19980501414+1,2 / -0,50,94298 Shore A21 on request
K1891.19980501415+1,2 / -0,50,94298 Shore A21 on request
K1891.19980501416+1,2 / -0,50,94298 Shore A21 on request
K1891.19980501515+1,2 / -0,50,94298 Shore A21 on request
K1891.19980501516+1,2 / -0,50,94298 Shore A21 on request
K1891.19980501616+1,2 / -0,50,94298 Shore A21 on request
K1891.24980581010+1,4 / -0,50,912098 Shore A60 on request
K1891.24980581818+1,4 / -0,50,912098 Shore A60 on request
K1891.24980581819+1,4 / -0,50,912098 Shore A60 on request
K1891.24980581820+1,4 / -0,50,912098 Shore A60 on request
K1891.24980581825+1,4 / -0,50,912098 Shore A60 on request
K1891.24980581919+1,4 / -0,50,912098 Shore A60 on request
K1891.24980581920+1,4 / -0,50,912098 Shore A60 on request
K1891.24980581925+1,4 / -0,50,912098 Shore A60 on request
K1891.24980582020+1,4 / -0,50,912098 Shore A60 on request
K1891.24980582025+1,4 / -0,50,912098 Shore A60 on request
K1891.24980582525+1,4 / -0,50,912098 Shore A60 on request
K1891.28980621414+1,5 / -0,70,932098 Shore A160 on request
K1891.28980622424+1,5 / -0,70,932098 Shore A160 on request
K1891.28980622828+1,5 / -0,70,932098 Shore A160 on request
K1891.28980623232+1,5 / -0,70,932098 Shore A160 on request
K1891.38980861515+1,8 / -0,70,965098 Shore A325 on request
K1891.38980862828+1,8 / -0,70,965098 Shore A325 on request
K1891.38980863232+1,8 / -0,70,965098 Shore A325 on request
K1891.38980863838+1,8 / -0,70,965098 Shore A325 on request
K1891.42980942020+2 / -10,990098 Shore A450 on request
K1891.42980943232+2 / -10,990098 Shore A450 on request
K1891.42980943838+2 / -10,990098 Shore A450 on request
K1891.42980944545+2 / -10,990098 Shore A450 on request
K1891.48981102020-2,1 / -10,9105098 Shore A525 on request
K1891.48981103838-2,1 / -10,9105098 Shore A525 on request
K1891.48981104545-2,1 / -10,9105098 Shore A525 on request
K1891.48981105050-2,1 / -10,9105098 Shore A525 on request
Order No.

max.
rpm
C
(ISO 4029)
D1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
K1891.0780018040427000M244371418582,516,60,43 on request
K1891.0780018040527000M245371418582,516,60,43 on request
K1891.0780018040627000M246371418582,516,60,43 on request
K1891.0780018050527000M255371418582,516,60,43 on request
K1891.0780018050627000M256371418582,516,60,43 on request
K1891.0780018060627000M266371418582,516,60,43 on request
K1891.0980024040419000M2,54441120247103,521,30,85 on request
K1891.0980024060619000M2,56641120247103,521,30,85 on request
K1891.0980024060819000M2,56841120247103,521,30,85 on request
K1891.0980024060919000M2,56941120247103,521,30,85 on request
K1891.0980024080819000M2,58841120247103,521,30,85 on request
K1891.0980024080919000M2,58941120247103,521,30,85 on request
K1891.0980024090919000M2,59941120247103,521,30,85 on request
K1891.1280026040416000M34441225267123,527,22 on request
K1891.1280026060616000M36641225267123,527,22 on request
K1891.1280026060816000M36841225267123,527,22 on request
K1891.1280026061016000M361041225267123,527,22 on request
K1891.1280026080816000M38841225267123,527,22 on request
K1891.1280026081016000M381041225267123,527,22 on request
K1891.1280026101016000M3101041225267123,527,22 on request
K1891.1480032040413000M44441630329,513530,54,5 on request
K1891.1480032080813000M48841630329,513530,54,5 on request
K1891.1480032081013000M481041630329,513530,54,5 on request
K1891.1480032081213000M481241630329,513530,54,5 on request
K1891.1480032081413000M481441630329,513530,54,5 on request
K1891.1480032101013000M4101041630329,513530,54,5 on request
K1891.1480032101213000M4101241630329,513530,54,5 on request
K1891.1480032101413000M4101441630329,513530,54,5 on request
K1891.1480032121213000M4121241630329,513530,54,5 on request
K1891.1480032121413000M4121441630329,513530,54,5 on request
K1891.1480032141413000M4141441630329,513530,54,5 on request
K1891.1980050080810000M688821405017168,545,715 on request
K1891.1980050121210000M61212821405017168,545,715 on request
K1891.1980050121410000M61214821405017168,545,715 on request
K1891.1980050121510000M61215821405017168,545,715 on request
K1891.1980050121610000M61216821405017168,545,715 on request
K1891.1980050141410000M61414821405017168,545,715 on request
K1891.1980050141510000M61415821405017168,545,715 on request
K1891.1980050141610000M61416821405017168,545,715 on request
K1891.1980050151510000M61515821405017168,545,715 on request
K1891.1980050151610000M61516821405017168,545,715 on request
K1891.1980050161610000M61616821405017168,545,715 on request
K1891.248005810107000M610101032555820181056,415 on request
K1891.248005818187000M618181032555820181056,415 on request
K1891.248005818197000M618191032555820181056,415 on request
K1891.248005818207000M618201032555820181056,415 on request
K1891.248005818257000M618251032555820181056,415 on request
K1891.248005819197000M619191032555820181056,415 on request
K1891.248005819207000M619201032555820181056,415 on request
K1891.248005819257000M619251032555820181056,415 on request
K1891.248005820207000M620201032555820181056,415 on request
K1891.248005820257000M620251032555820181056,415 on request
K1891.248005825257000M625251032555820181056,415 on request
K1891.288006214146000M814141437656221201172,640 on request
K1891.288006224246000M824241437656221201172,640 on request
K1891.288006228286000M828281437656221201172,640 on request
K1891.288006232326000M832321437656221201172,640 on request
K1891.0792018040427000M244371418582,516,60,43 on request
K1891.0792018040527000M245371418582,516,60,43 on request
K1891.0792018040627000M246371418582,516,60,43 on request
K1891.0792018050527000M255371418582,516,60,43 on request
K1891.0792018050627000M256371418582,516,60,43 on request
K1891.0792018060627000M266371418582,516,60,43 on request
K1891.0992024040419000M2,54441120247103,521,30,85 on request
K1891.0992024060619000M2,56641120247103,521,30,85 on request
K1891.0992024060819000M2,56841120247103,521,30,85 on request
K1891.0992024060919000M2,56941120247103,521,30,85 on request
K1891.0992024080819000M2,58841120247103,521,30,85 on request
K1891.0992024080919000M2,58941120247103,521,30,85 on request
K1891.0992024090919000M2,59941120247103,521,30,85 on request
K1891.1292026040416000M34441225267123,527,22 on request
K1891.1292026060616000M36641225267123,527,22 on request
K1891.1292026060816000M36841225267123,527,22 on request
K1891.1292026061016000M361041225267123,527,22 on request
K1891.1292026080816000M38841225267123,527,22 on request
K1891.1292026081016000M381041225267123,527,22 on request
K1891.1292026101016000M3101041225267123,527,22 on request
K1891.1492032040413000M44441630329,513530,54,5 on request
K1891.1492032080813000M48841630329,513530,54,5 on request
K1891.1492032081013000M481041630329,513530,54,5 on request
K1891.1492032081213000M481241630329,513530,54,5 on request
K1891.1492032081413000M481441630329,513530,54,5 on request
K1891.1492032101013000M4101041630329,513530,54,5 on request
K1891.1492032101213000M4101241630329,513530,54,5 on request
K1891.1492032101413000M4101441630329,513530,54,5 on request
K1891.1492032121213000M4121241630329,513530,54,5 on request
K1891.1492032121413000M4121441630329,513530,54,5 on request
K1891.1492032141413000M4141441630329,513530,54,5 on request
K1891.1992050080810000M688821405017168,545,715 on request
K1891.1992050121210000M61212821405017168,545,715 on request
K1891.1992050121410000M61214821405017168,545,715 on request
K1891.1992050121510000M61215821405017168,545,715 on request
K1891.1992050121610000M61216821405017168,545,715 on request
K1891.1992050141410000M61414821405017168,545,715 on request
K1891.1992050141510000M61415821405017168,545,715 on request
K1891.1992050141610000M61416821405017168,545,715 on request
K1891.1992050151510000M61515821405017168,545,715 on request
K1891.1992050151610000M61516821405017168,545,715 on request
K1891.1992050161610000M61616821405017168,545,715 on request
K1891.249205810107000M610101032555820181056,415 on request
K1891.249205818187000M618181032555820181056,415 on request
K1891.249205818197000M618191032555820181056,415 on request
K1891.249205818207000M618201032555820181056,415 on request
K1891.249205818257000M618251032555820181056,415 on request
K1891.249205819197000M619191032555820181056,415 on request
K1891.249205819207000M619201032555820181056,415 on request
K1891.249205819257000M619251032555820181056,415 on request
K1891.249205820207000M620201032555820181056,415 on request
K1891.249205820257000M620251032555820181056,415 on request
K1891.249205825257000M625251032555820181056,415 on request
K1891.289206214146000M814141437656221201172,640 on request
K1891.289206224246000M824241437656221201172,640 on request
K1891.289206228286000M828281437656221201172,640 on request
K1891.289206232326000M832321437656221201172,640 on request
K1891.389208615155000M1015151548808631241583,384 on request
K1891.389208628285000M1028281548808631241583,384 on request
K1891.389208632325000M1032321548808631241583,384 on request
K1891.389208638385000M1038381548808631241583,384 on request
K1891.429209420204000M12202020509594342617,597,6145 on request
K1891.429209432324000M12323220509594342617,597,6145 on request
K1891.429209438384000M12383820509594342617,597,6145 on request
K1891.429209445454000M12454520509594342617,597,6145 on request
K1891.489211020203750M1220202057105110412823105145 on request
K1891.489211038383750M1238382057105110412823105145 on request
K1891.489211045453750M1245452057105110412823105145 on request
K1891.489211050503750M1250502057105110412823105145 on request
K1891.0798018040427000M244371418582,516,60,43 on request
K1891.0798018040527000M245371418582,516,60,43 on request
K1891.0798018040627000M246371418582,516,60,43 on request
K1891.0798018050527000M255371418582,516,60,43 on request
K1891.0798018050627000M256371418582,516,60,43 on request
K1891.0798018060627000M266371418582,516,60,43 on request
K1891.0998024040419000M2,54441120247103,521,30,85 on request
K1891.0998024060619000M2,56641120247103,521,30,85 on request
K1891.0998024060819000M2,56841120247103,521,30,85 on request
K1891.0998024060919000M2,56941120247103,521,30,85 on request
K1891.0998024080819000M2,58841120247103,521,30,85 on request
K1891.0998024080919000M2,58941120247103,521,30,85 on request
K1891.0998024090919000M2,59941120247103,521,30,85 on request
K1891.1298026040416000M34441225267123,527,22 on request
K1891.1298026060616000M36641225267123,527,22 on request
K1891.1298026060816000M36841225267123,527,22 on request
K1891.1298026061016000M361041225267123,527,22 on request
K1891.1298026080816000M38841225267123,527,22 on request
K1891.1298026081016000M381041225267123,527,22 on request
K1891.1298026101016000M3101041225267123,527,22 on request
K1891.1498032040413000M44441630329,513530,54,5 on request
K1891.1498032080813000M48841630329,513530,54,5 on request
K1891.1498032081013000M481041630329,513530,54,5 on request
K1891.1498032081213000M481241630329,513530,54,5 on request
K1891.1498032081413000M481441630329,513530,54,5 on request
K1891.1498032101013000M4101041630329,513530,54,5 on request
K1891.1498032101213000M4101241630329,513530,54,5 on request
K1891.1498032101413000M4101441630329,513530,54,5 on request
K1891.1498032121213000M4121241630329,513530,54,5 on request
K1891.1498032121413000M4121441630329,513530,54,5 on request
K1891.1498032141413000M4141441630329,513530,54,5 on request
K1891.1998050080810000M688821405017168,545,715 on request
K1891.1998050121210000M61212821405017168,545,715 on request
K1891.1998050121410000M61214821405017168,545,715 on request
K1891.1998050121510000M61215821405017168,545,715 on request
K1891.1998050121610000M61216821405017168,545,715 on request
K1891.1998050141410000M61414821405017168,545,715 on request
K1891.1998050141510000M61415821405017168,545,715 on request
K1891.1998050141610000M61416821405017168,545,715 on request
K1891.1998050151510000M61515821405017168,545,715 on request
K1891.1998050151610000M61516821405017168,545,715 on request
K1891.1998050161610000M61616821405017168,545,715 on request
K1891.249805810107000M610101032555820181056,415 on request
K1891.249805818187000M618181032555820181056,415 on request
K1891.249805818197000M618191032555820181056,415 on request
K1891.249805818207000M618201032555820181056,415 on request
K1891.249805818257000M618251032555820181056,415 on request
K1891.249805819197000M619191032555820181056,415 on request
K1891.249805819207000M619201032555820181056,415 on request
K1891.249805819257000M619251032555820181056,415 on request
K1891.249805820207000M620201032555820181056,415 on request
K1891.249805820257000M620251032555820181056,415 on request
K1891.249805825257000M625251032555820181056,415 on request
K1891.289806214146000M814141437656221201172,640 on request
K1891.289806224246000M824241437656221201172,640 on request
K1891.289806228286000M828281437656221201172,640 on request
K1891.289806232326000M832321437656221201172,640 on request
K1891.389808615155000M1015151548808631241583,384 on request
K1891.389808628285000M1028281548808631241583,384 on request
K1891.389808632325000M1032321548808631241583,384 on request
K1891.389808638385000M1038381548808631241583,384 on request
K1891.429809420204000M12202020509594342617,597,6145 on request
K1891.429809432324000M12323220509594342617,597,6145 on request
K1891.429809438384000M12383820509594342617,597,6145 on request
K1891.429809445454000M12454520509594342617,597,6145 on request
K1891.489811020203750M1220202057105110412823105145 on request
K1891.489811038383750M1238382057105110412823105145 on request
K1891.489811045453750M1245452057105110412823105145 on request
K1891.489811050503750M1250502057105110412823105145 on request