Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Coated.Note:The slot profiles has a tapped hole pitch of 40 mm or 60 mm. Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1912 Slot key profile type I 181 kB

Drawings

Slot key profile type I

Item selection/filter

Order No.Slot
width
BD

HLL1L2No. of
holes
CADAcc.PriceOrder
K1912.084008X1000816M89,51000402025 on request
K1912.086008X1000816M89,51000603017 on request