Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:For the crosswise or parallel connection of two aluminium profiles without the need for machining.

Also suitable for mounting socket strops and LED lamps.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2016 Slot key direct connectors Type I 315 kB

Drawings

Slot key direct connectors 
Type I

Item selection/filter

Order No.

Slot
width
Product typeCADAcc.PriceOrder
K2016.08068for aluminium profile type I on request