HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Grease nipples flush type DIN 3405
K1134

Grease nipples flush type DIN 3405

go back

Item description/product images

DescriptionMaterial:Steel or 1.4305 stainless steelVersion:Steel galvanized.
Stainless steel bright.
Note:Flush type grease nipples are particularly suitable for flush or recessed installation.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
Drawing reference:
Form A: straight
Form B: 45°
Form C: 90°
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1134 Grease nipples flush type DIN 3405 149 kB

Drawings (total overview)

Grease nipples flush type DIN 3405

Flush type grease nipples DIN 3405, Form A, straight

More information

Drawings

Flush type grease nipples DIN 3405, Form A, straight

Item selection/filter

Order No.FormMain
material
Type DLL1SWCADAcc.PriceOrder
K1134.1106100ASteelhexagonM06X1967 on request
K1134.1108100ASteelhexagonM8x19,56,59 on request
K1134.1108125ASteelhexagonM08X1,259,56,59 on request
K1134.1110100ASteelhexagonM10x19,56,511 on request
K1134.1118ASteelhexagonR1/89,56,511 on request
K1134.2106100AStainless steelhexagonM06X1967 on request
K1134.2108100AStainless steelhexagonM8x19,56,59 on request
K1134.2108125AStainless steelhexagonM08X1,259,56,59 on request
K1134.2110100AStainless steelhexagonM10x19,56,511 on request
K1134.2118AStainless steelhexagonG1/89,56,511 on request

Flush type grease nipples DIN 3405, Form B, 45°

More information

Drawings

Flush type grease nipples DIN 3405, Form B, 45°

Item selection/filter

Order No.FormMain
material
Type DLL1SWCADAcc.PriceOrder
K1134.1206100BSteelsquareM06X1155,59 on request
K1134.1208100BSteelsquareM8x1155,59 on request
K1134.1208125BSteelsquareM08X1,25155,59 on request
K1134.1210100BSteelsquareM10x1155,511 on request
K1134.1218BSteelsquareR1/8155,511 on request

Flush type grease nipples DIN 3405, Form C, 90°

More information

Drawings

Flush type grease nipples DIN 3405, Form C, 90°

Item selection/filter

Order No.FormMain
material
Type DLL1SWCADAcc.PriceOrder
K1134.1306100CSteelsquareM06X1185,59 on request
K1134.1308100CSteelsquareM8x1185,59 on request
K1134.1308125CSteelsquareM08X1,25185,59 on request
K1134.1310100CSteelsquareM10x1185,511 on request
K1134.1318CSteelsquareR1/8185,511 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33