HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Rod ends with plain bearingexternal thread, narrow version
K0722

Rod ends with plain bearing external thread, narrow version

go back

Item description/product images

DescriptionMaterial:Housing size (D) 6-10 turned steel.
From size (D) 12 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version:galvanized.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series E.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0722 Rod ends with plain bearingexternal thread, narrow version 206 kB

Drawings

Rod ends with plain bearingexternal thread, narrow version

Item selection/filter

Order No.Version

DD1ABHH1KLL1αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K0722.06RH thread6 -0,008M6362064,410181112°3,68,2 on request
K0722.08RH thread8 -0,008M842248613221212°5,812,9 on request
K0722.10RH thread10 -0,008M1048289716261512°8,617,6 on request
K0722.12RH thread12 -0,008M12543410818281511,424,5 on request
K0722.16RH thread17 -0,008M16694614112536232245 on request
K0722.20RH thread20 -0,010M20x1,57853161329432531,560 on request
K0722.061LH thread6 -0,008M6362064,410181112°3,68,2 on request
K0722.081LH thread8 -0,008M842248613221212°5,812,9 on request
K0722.101LH thread10 -0,008M1048289716261512°8,617,6 on request
K0722.121LH thread12 -0,008M12543410818281511,424,5 on request
K0722.161LH thread17 -0,008M16694614112536232245 on request
K0722.201LH thread20 -0,010M20x1,57853161329432531,560 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33