HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Rod ends with plain bearinginternal thread, stainless steel
K0721

Rod ends with plain bearing internal thread, stainless steel

go back

Item description/product images

DescriptionMaterial:Housing forged stainless steel 1.4057.
Ball joint 1.4034 hardened and ground.
Bearing shell stainless steel 1.4571.
Version:Polished.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KJ.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0721 Rod ends with plain bearinginternal thread, stainless steel 215 kB

Drawings

Rod ends with plain bearinginternal thread, stainless steel

Item selection/filter

Order No.Version

DD1D2D3ABB1HH1KLL1SWαDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K0721.05RH thread5M5911271848611,111010913°7,511,8 on request
K0721.06RH thread6M610133020596,7512,712101113°9,313,1 on request
K0721.08RH thread8M812,5163624512915,8716121313°16,720,7 on request
K0721.10RH thread10M10151943286,51410,519,0520151713°23,428,3 on request
K0721.10125RH thread10M10x1,25151943286,51410,519,0520151713°23,428,3 on request
K0721.12RH thread12M1217,52250326,5161222,2222161913°3234,5 on request
K0721.12125RH thread12M12x1,2517,52250326,5161222,2222161913°3234,5 on request
K0721.16RH thread16M16222764428211528,5728222215°52,760,6 on request
K0721.1615RH thread16M16x1,5222764428211528,5728222215°52,760,6 on request
K0721.20RH thread20M20x1,527,534775010251834,9233263215°78,183,1 on request
K0721.22RH thread22M22x1,53037845412282038,137263215°97,299,7 on request
K0721.051LH thread5M5911271848611,111010913°7,511,8 on request
K0721.061LH thread6M610133020596,7512,712101113°9,313,1 on request
K0721.081LH thread8M812,5163624512915,8716121313°16,720,7 on request
K0721.101LH thread10M10151943286,51410,519,0520151713°23,428,3 on request
K0721.101251LH thread10M10x1,25151943286,51410,519,0520151713°23,428,3 on request
K0721.121LH thread12M1217,52250326,5161222,2222161913°3234,5 on request
K0721.121251LH thread12M12x1,2517,52250326,5161222,2222161913°3234,5 on request
K0721.161LH thread16M16222764428211528,5728222215°52,760,6 on request
K0721.16151LH thread16M16x1,5222764428211528,5728222215°52,760,6 on request
K0721.201LH thread20M20x1,527,534775010251834,9233263215°78,183,1 on request
K0721.221LH thread22M22x1,53037845412282038,137263215°97,299,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33