HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Rod ends with plain bearingexternal thread, stainless steel
K0720

Rod ends with plain bearing external thread, stainless steel

go back

Item description/product images

DescriptionMaterial:Housing forged 1.4057 stainless steel.
Ball joint 1.4034 hardened and ground.
Bearing shell 1.4571 stainless steel.
Version:Polished.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KA.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0720 Rod ends with plain bearingexternal thread, stainless steel 218 kB

Drawings

Rod ends with plain bearingexternal thread, stainless steel

Item selection/filter

Order No.Version

DD1ABHH1KLL1αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K0720.05RH thread5M533188611,1120913°7,56,2 on request
K0720.06RH thread6M6362096,7512,7221213°9,38,8 on request
K0720.08RH thread8M8422412915,87251513°16,716,1 on request
K0720.10RH thread10M1048281410,519,05291513°23,425,5 on request
K0720.12RH thread12M125432161222,22331913°3234,5 on request
K0720.16RH thread16M166642211528,57402215°52,760,6 on request
K0720.20RH thread20M20x1,57850251834,92472815°78,183,1 on request
K0720.22RH thread22M22x1,58454282038,1512615°97,299,7 on request
K0720.051LH thread5M533188611,1120913°7,56,2 on request
K0720.061LH thread6M6362096,7512,7221213°9,38,8 on request
K0720.081LH thread8M8422412915,87251513°16,716,1 on request
K0720.101LH thread10M1048281410,519,05291513°23,425,5 on request
K0720.121LH thread12M125432161222,22331913°3234,5 on request
K0720.161LH thread16M166642211528,57402215°52,760,6 on request
K0720.201LH thread20M20x1,57850251834,92472815°78,183,1 on request
K0720.221LH thread22M22x1,58454282038,1512615°97,299,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33