HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Rod ends with plain bearinginternal thread
K0719

Rod ends with plain bearing internal thread

go back

Item description/product images

DescriptionMaterial:Housing size (D) 5-12 turned steel.
From size (D) 16 forged steel.
Ball joint ball bearing steel, hardened, ground and polished.
Bearing shell steel with PTFE weave glued in.
Version:galvanized.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0719 Rod ends with plain bearinginternal thread 158 kB

Drawings

Rod ends with plain bearinginternal thread

Item selection/filter

Order No.Version

DD1D2D3ABB1HH1KLL1SWαDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K0719.05RH thread5M5911271848611,111010913°7,58 on request
K0719.06RH thread6M610133020596,7512,712101113°9,38,9 on request
K0719.08RH thread8M812,5163624512915,8716121313°16,714,1 on request
K0719.10RH thread10M10151943286,51410,519,0520151713°23,419,3 on request
K0719.10125RH thread10M10x1,25151943286,51410,519,0520151713°23,419,3 on request
K0719.12RH thread12M1217,52250326,5161222,2222161913°3223,5 on request
K0719.12125RH thread12M12x1,2517,52250326,5161222,2222161913°3223,5 on request
K0719.16RH thread16M16222764428211528,5728222215°52,732 on request
K0719.1615RH thread16M16x1,5222764428211528,5728222215°52,732 on request
K0719.20RH thread20M20x1,527,534775010251834,9233263215°78,143,8 on request
K0719.22RH thread22M22x1,53037845412282038,137263215°97,252,6 on request
K0719.051LH thread5M5911271848611,111010913°7,58 on request
K0719.061LH thread6M610133020596,7512,712101113°9,38,9 on request
K0719.081LH thread8M812,5163624512915,8716121313°16,714,1 on request
K0719.101LH thread10M10151943286,51410,519,0520151713°23,419,3 on request
K0719.101251LH thread10M10x1,25151943286,51410,519,0520151713°23,419,3 on request
K0719.121LH thread12M1217,52250326,5161222,2222161913°3223,5 on request
K0719.121251LH thread12M12x1,2517,52250326,5161222,2222161913°3223,5 on request
K0719.161LH thread16M16222764428211528,5728222215°52,732 on request
K0719.16151LH thread16M16x1,5222764428211528,5728222215°52,732 on request
K0719.201LH thread20M20x1,527,534775010251834,9233263215°78,143,8 on request
K0719.221LH thread22M22x1,53037845412282038,137263215°97,252,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33