HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Rod ends with plain bearingexternal thread
K0718

Rod ends with plain bearing external thread

go back

Item description/product images

DescriptionMaterial:Housing size (D) 5-12 turned steel.
From size (D) 16 forged steel.
Ball joint ball bearing steel, hardened, ground and polished.
Bearing shell steel with PTFE weave glued in.
Version:galvanized.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0718 Rod ends with plain bearingexternal thread 144 kB

Drawings

Rod ends with plain bearingexternal thread

Item selection/filter

Order No.Version

DD1ABHH1KLL1αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K0718.05RH thread5M533188611,1120913°7,54,3 on request
K0718.06RH thread6M6362096,7512,7221213°9,36 on request
K0718.08RH thread8M8422412915,87251513°16,711 on request
K0718.10RH thread10M1048281410,519,05291513°23,417,4 on request
K0718.12RH thread12M125432161222,22331913°3223,5 on request
K0718.16RH thread16M166642211528,57402215°52,732 on request
K0718.20RH thread20M20x1,57850251834,92472815°78,143,8 on request
K0718.22RH thread22M22x1,58454282038,1512615°97,252,6 on request
K0718.051LH thread5M533188611,1120913°7,54,3 on request
K0718.061LH thread6M6362096,7512,7221213°9,36 on request
K0718.081LH thread8M8422412915,87251513°16,711 on request
K0718.101LH thread10M1048281410,519,05291513°23,417,4 on request
K0718.121LH thread12M125432161222,22331913°3223,5 on request
K0718.161LH thread16M166642211528,57402215°52,732 on request
K0718.201LH thread20M20x1,57850251834,92472815°78,143,8 on request
K0718.221LH thread22M22x1,58454282038,1512615°97,252,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33