HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Rod ends with ball bearinginternal thread
K0717

Rod ends with ball bearing internal thread

go back

Item description/product images

DescriptionMaterial:Casing drop-forged steel, tempered.Version:Galvanized.
Internal clearance 15 - 40 µm.
Note:The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 Form Series KA. Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple. From D = 12 they have a DIN 71412/A conical head type grease nipple.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0717 Rod ends with ball bearinginternal thread 192 kB

Drawings

Rod ends with ball bearinginternal thread

Item selection/filter

Order No.Version

DD1D2D3ABB1HH1KLL1SWαDynamic
load rating
N
Static
load rating
N
Rev. limit
n max. rpm
CADAcc.PriceOrder
K0717.06RH thread6M610133020596,75912101127506501350 on request
K0717.08RH thread8M812,5163624512910,51612148,5°400010001300 on request
K0717.10RH thread10M10151943286,51410,512201517445014501225 on request
K0717.12RH thread12M1217,52250326,5161214,52216197,5°495018001125 on request
K0717.16RH thread16M1622276442821151928222262502350975 on request
K0717.20RH thread20M20x1,527,534775010251824,533263079003450825 on request
K0717.22RH thread22M22x1,5303884541228202637263293003980725 on request
K0717.061LH thread6M610133020596,75912101127506501350 on request
K0717.081LH thread8M812,5163624512910,51612148,5°400010001300 on request
K0717.101LH thread10M10151943286,51410,512201517445014501225 on request
K0717.121LH thread12M1217,52250326,5161214,52216197,5°495018001125 on request
K0717.161LH thread16M1622276442821151928222262502350975 on request
K0717.201LH thread20M20x1,527,534775010251824,533263079003450825 on request
K0717.221LH thread22M22x1,5303884541228202637263293003980725 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33