HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Rod ends with ball bearingexternal thread
K0716

Rod ends with ball bearing external thread

go back

Item description/product images

DescriptionMaterial:Casing drop-forged steel, tempered.Version:Galvanized.
Bearing play 15 - 40 µm.
Note:The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 Form series KA.
Rod ends are primarily used where movement processes are transmitted and there is no exact alignment. Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple. From D = 12 they have a DIN 71412/A conical head type grease nipple.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0716 Rod ends with ball bearingexternal thread 196 kB

Drawings

Rod ends with ball bearingexternal thread

Item selection/filter

Order No.Version

DD1ABHH1KLL1αDynamic
load rating
N
Static
load rating
N
Rev. limit
n max. rpm
CADAcc.PriceOrder
K0716.06RH thread6M6362096,759221227506501350 on request
K0716.08RH thread8M8422412910,525158,5°400010001300 on request
K0716.10RH thread10M1048281410,5122915445014501225 on request
K0716.12RH thread12M125432161214,533197,5°495018001125 on request
K0716.16RH thread16M166642211519402262502350975 on request
K0716.20RH thread20M20x1,57850251824,5472879003450825 on request
K0716.22RH thread22M22x1,58454282026512693003980725 on request
K0716.061LH thread6M6362096,759221227506501350 on request
K0716.081LH thread8M8422412910,525158,5°400010001300 on request
K0716.101LH thread10M1048281410,5122915445014501225 on request
K0716.121LH thread12M125432161214,533197,5°495018001125 on request
K0716.161LH thread16M166642211519402262502350975 on request
K0716.201LH thread20M20x1,57850251824,5472879003450825 on request
K0716.221LH thread22M22x1,58454282026512693003980725 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33