Product groups
Spring assisted piano hinges, stainless steel
K2163

Spring assisted piano hinges, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Stainless steel A2.Note:The spring assisted piano hinges offer a first-class solution for applications that require automatic opening and closing functions. Made from high-quality stainless steel, they guarantee excellent durability and corrosion resistance, making them ideal for demanding environments.

These drilled hinges are spring assisted for opening and closing, which means that they open and close automatically if they are not actively held back. This is a user-friendly function for a variety of applications.

The drilled versions facilitate installation and offer a quick and reliable fastening solution. Thanks to the precise design, spring assisted piano hinges enable smooth movement and long service life without signs of wear.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2163 Spring assisted piano hinges, stainless steel 153 kB

Drawings (total overview)

Spring assisted piano hinges, stainless steel

Spring assisted piano hinges, stainless steel, Form A

More information

Drawings

Spring assisted piano hinges, stainless steel, Form A

Item selection/filter

Order No.Version 1FormAA1B

B1B2B3DD1SSteel codeCADAcc.PriceOrder
K2163.4019950spring openA40231995159052,54,541,51.4301 on request
K2163.5019950spring openA50281995159052,54,5421.4301 on request

Spring assisted piano hinges, stainless steel, Form B

More information

Drawings

Spring assisted piano hinges, stainless steel, Form B

Item selection/filter

Order No.Version 1FormAA1B

B1B2B3DD1SSteel codeCADAcc.PriceOrder
K2163.4019951spring closedB40231995159052,54,541,51.4301 on request
K2163.5019951spring closedB50281995159052,54,5421.4301 on request