Product groups
Spoked handwheels, stainless steel sheet, with revolving cylinder grip
K1876

Spoked handwheels, stainless steel sheet, with revolving...

go back

Item description/product images

DescriptionProduct description:The handwheel is used for the precise manual positioning and adjustment of shafts and spindles. The robust design is resistant to shocks and impacts. The freely revolving thermoplastic cylinder grip has pleasant haptics, enabling comfortable operation even with prolonged or force-intensive use.Material:Version:Handwheel matt abrasive blasted.
Cylinder grip black grey RAL 7021.
Cylinder grip pin bright.
Countersunk screw with hex socket, bright.
Note:Form A: 3 spokes (Ø 125 mm).
Form B: 4 spokes (Ø 160 mm, 200 mm).
Form C: 5 spokes (Ø 250 mm, 315 mm, 400 mm).

Diameter (D3) correspond to the DIN 950 specifications.
Assembly:The cylinder grip is attached to the spoked handwheel using a countersunk screw.
The required hex key is not supplied.
Supplied withSheet stainless steel spoked handwheel.
Stainless steel revolving cylinder grip.
DIN EN ISO 10642 stainless steel countersunk screw with hex socket.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1876 Spoked handwheels, stainless steel sheet, with revolving cylinder grip 177 kB

Drawings (total overview)

Spoked handwheels, stainless steel sheet, with revolving cylinder grip

Spoked handwheels, sheet stainless steel, with revolving cylinder grip, Form A, 3 spokes

More information

Drawings

Spoked handwheels, sheet stainless steel, with revolving cylinder grip, Form A, 3 spokes

Item selection/filter

Order No.Version 1Version 2FormForm definitionAD1

D2D3D4D5LL1L2L3L4SCADAcc.PriceOrder
K1876.1125X12reamed holewith handleA3-spoke5212512H93016M57818182949,11,5 on request
K1876.1125X14reamed holewith handleA3-spoke5212514H93016M57818182949,11,5 on request

Spoked handwheels, sheet stainless steel, with revolving cylinder grip, Form B, 4 spokes

More information

Drawings

Spoked handwheels, sheet stainless steel, with revolving cylinder grip, Form B, 4 spokes

Item selection/filter

Order No.Version 1Version 2FormForm definitionAD1

D2D3D4D5LL1L2L3L4SCADAcc.PriceOrder
K1876.1160X14reamed holewith handleB4-spoke6716014H93020M69822203761,41,5 on request
K1876.1160X16reamed holewith handleB4-spoke6716016H93020M69822203761,41,5 on request
K1876.1200X18reamed holewith handleB4-spoke8720018H94020M610722244661,42 on request
K1876.1200X22reamed holewith handleB4-spoke8720022H94020M610722244661,42 on request

Spoked handwheels, sheet stainless steel, with revolving cylinder grip, Form C, 5 spokes

More information

Drawings

Spoked handwheels, sheet stainless steel, with revolving cylinder grip, Form C, 5 spokes

Item selection/filter

Order No.Version 1Version 2FormForm definitionAD1

D2D3D4D5LL1L2L3L4SCADAcc.PriceOrder
K1876.1250X22reamed holewith handleC5-spoke10825022H94525M813530285282,52,5 on request
K1876.1250X26reamed holewith handleC5-spoke10825026H94525M813530285282,52,5 on request
K1876.1315X26reamed holewith handleC5-spoke13831526H95525M814735336482,52,5 on request
K1876.1315X30reamed holewith handleC5-spoke13831530H95525M814735336482,52,5 on request
K1876.1400X30reamed holewith handleC5-spoke18040030H96525M816540388282,53 on request