HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Wing nut wide in Hygienic DESIGN
K1315

Wing nut wide in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4404.Version:Polished.Note:The wing nut makes simple screw connections feasible. They can be easily opened or re-tightened without tools.
The complete surface is polished with a surface finish of less than Ra 0.8 µm. The contour is rounded with smooth transitions. Due to the polished surface dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.
On request:Inch threads, external threads.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1315 Wing nut wide in Hygienic DESIGN 137 kB

Drawings

Wing nut wide in Hygienic DESIGN

Item selection/filter

Order No.D

D2ABHH1TCADAcc.PriceOrder
K1315.2004M49204,52056 on request
K1315.2205M510224,5225,96 on request
K1315.2506M612255,52257 on request
K1315.2708M816278258,59 on request
K1315.3010M10203010301011 on request