HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Wing nut narrow in Hygienic DESIGN
K1314

Wing nut narrow in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4404.Version:Polished.Note:The wing nut makes simple screw connections feasible. They can be easily opened or re-tightened without tools.
The complete surface is polished with a surface finish of less than Ra 0.8 µm. The contour is rounded with smooth transitions. Due to the polished surface dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.
On request:Inch threads, external threads.Special features:
Hygienic DESIGN - the new standardRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1314 Wing nut narrow in Hygienic DESIGN 131 kB

Drawings

Wing nut narrow in Hygienic DESIGN

Item selection/filter

Order No.D

D2HBTCADAcc.PriceOrder
K1314.04M49204,56 on request
K1314.05M510224,56 on request
K1314.06M612225,57 on request
K1314.08M8162589 on request
K1314.10M1020301011 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33