HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Wing grips "Miniwing" with internal thread
K0274_IG

Wing grips "Miniwing" with internal thread

go back

Item description/product images

DescriptionMaterial:Black grey thermoplastic.
Bush brass or stainless steel 1.4305.
Version:Stainless steel bright.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0274_IG Wing grips "Miniwing" with internal thread 222 kB

Drawings

Wing grips "Miniwing" with internal thread

Item selection/filter

Order No.

Component
material
DTCADAcc.PriceOrder
K0274.004BrassM46 on request
K0274.005BrassM57,5 on request
K0274.006BrassM69 on request
K0274.0004Stainless steelM46 on request
K0274.0005Stainless steelM57,5 on request
K0274.0006Stainless steelM69 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33