HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Star grips with safety cable 
similar to DIN 6336, steel parts stainless steel, female thread, Form KS
K0154_KS

Star grips with safety cable similar to DIN 6336, steel parts...

go back

Item description/product images

DescriptionMaterial:Star grip thermoplast, bush stainless steel 1.4305.
Safety cable elastic TPU.
Version:Bush bright.Note:Δ Add the desired cap colour code here. No colour code is required for black caps.

Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly:Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0154_KS Star grips with safety cable similar to DIN 6336, steel parts stainless steel, female thread, Form KS 344 kB

Drawings

Star grips with safety cable 
similar to DIN 6336, steel parts stainless steel, female thread, Form KS

Item selection/filter

Order No.Component
colour
FormDD1D8HH3H5 max.TCADAcc.PriceOrder
K0154.605blackKSM525121682210  on request
K0154.6055light grey RAL 7035KSM525121682210  on request
K0154.6056traffic red RAL 3020KSM525121682210  on request
K0154.6057rape yellow RAL 1021KSM525121682210  on request
K0154.606blackKSM6321420102610  on request
K0154.6065light grey RAL 7035KSM6321420102610  on request
K0154.6066traffic red RAL 3020KSM6321420102610  on request
K0154.6067rape yellow RAL 1021KSM6321420102610  on request
K0154.608blackKSM8401825133114  on request
K0154.6085light grey RAL 7035KSM8401825133114  on request
K0154.6086traffic red RAL 3020KSM8401825133114  on request
K0154.6087rape yellow RAL 1021KSM8401825133114  on request
K0154.610blackKSM10502232173814  on request
K0154.6105light grey RAL 7035KSM10502232173814  on request
K0154.6106traffic red RAL 3020KSM10502232173814  on request
K0154.6107rape yellow RAL 1021KSM10502232173814  on request
K0154.612blackKSM12632640214618  on request
K0154.6125light grey RAL 7035KSM12632640214618  on request
K0154.6126traffic red RAL 3020KSM12632640214618  on request
K0154.6127rape yellow RAL 1021KSM12632640214618  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33