HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Star grips similar to DIN 6336, metal parts stainless steel with external thread, Form L
K0154_L

Star grips similar to DIN 6336, metal parts stainless steel with...

go back

Item description/product images

DescriptionMaterial:Black thermoplastic, threaded bolt in stainless steel X 10 CrNiS 18 9 = 1.4305Version:Threaded pin bright.Note:Δ Add the desired cap colour code here. No colour code is required for black caps.On request:Other colours or designs, such as company logo.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0154_L Star grips similar to DIN 6336, metal parts stainless steel with external thread, Form L 175 kB

Drawings

Star grips similar to DIN 6336, metal parts stainless steel with external thread, Form L

Item selection/filter

Order No.Component
colour
FormD1D6D8H3H4LCADAcc.PriceOrder
K0154.405X15blackL25M51281615 on request
K0154.4055X15light grey RAL 7035L25M51281615 on request
K0154.4056X15traffic red RAL 3020L25M51281615 on request
K0154.4057X15rape yellow RAL 1021L25M51281615 on request
K0154.405X20blackL25M51281620 on request
K0154.4055X20light grey RAL 7035L25M51281620 on request
K0154.4056X20traffic red RAL 3020L25M51281620 on request
K0154.4057X20rape yellow RAL 1021L25M51281620 on request
K0154.406X20blackL32M614102020 on request
K0154.4065X20light grey RAL 7035L32M614102020 on request
K0154.4066X20traffic red RAL 3020L32M614102020 on request
K0154.4067X20rape yellow RAL 1021L32M614102020 on request
K0154.406X30blackL32M614102030 on request
K0154.4065X30light grey RAL 7035L32M614102030 on request
K0154.4066X30traffic red RAL 3020L32M614102030 on request
K0154.4067X30rape yellow RAL 1021L32M614102030 on request
K0154.408X15blackL40M818132515 on request
K0154.4085X15light grey RAL 7035L40M818132515 on request
K0154.4086X15traffic red RAL 3020L40M818132515 on request
K0154.4087X15rape yellow RAL 1021L40M818132515 on request
K0154.408X20blackL40M818132520 on request
K0154.4085X20light grey RAL 7035L40M818132520 on request
K0154.4086X20traffic red RAL 3020L40M818132520 on request
K0154.4087X20rape yellow RAL 1021L40M818132520 on request
K0154.408X25blackL40M818132525 on request
K0154.4085X25light grey RAL 7035L40M818132525 on request
K0154.4086X25traffic red RAL 3020L40M818132525 on request
K0154.4087X25rape yellow RAL 1021L40M818132525 on request
K0154.408X30blackL40M818132530 on request
K0154.4085X30light grey RAL 7035L40M818132530 on request
K0154.4086X30traffic red RAL 3020L40M818132530 on request
K0154.4087X30rape yellow RAL 1021L40M818132530 on request
K0154.408X40blackL40M818132540 on request
K0154.4085X40light grey RAL 7035L40M818132540 on request
K0154.4086X40traffic red RAL 3020L40M818132540 on request
K0154.4087X40rape yellow RAL 1021L40M818132540 on request
K0154.408X60blackL40M818132560 on request
K0154.4085X60light grey RAL 7035L40M818132560 on request
K0154.4086X60traffic red RAL 3020L40M818132560 on request
K0154.4087X60rape yellow RAL 1021L40M818132560 on request
K0154.410X25blackL50M1022173225 on request
K0154.4105X25light grey RAL 7035L50M1022173225 on request
K0154.4106X25traffic red RAL 3020L50M1022173225 on request
K0154.4107X25rape yellow RAL 1021L50M1022173225 on request
K0154.410X30blackL50M1022173230 on request
K0154.4105X30light grey RAL 7035L50M1022173230 on request
K0154.4106X30traffic red RAL 3020L50M1022173230 on request
K0154.4107X30rape yellow RAL 1021L50M1022173230 on request
K0154.410X40blackL50M1022173240 on request
K0154.4105X40light grey RAL 7035L50M1022173240 on request
K0154.4106X40traffic red RAL 3020L50M1022173240 on request
K0154.4107X40rape yellow RAL 1021L50M1022173240 on request
K0154.410X50blackL50M1022173250 on request
K0154.4105X50light grey RAL 7035L50M1022173250 on request
K0154.4106X50traffic red RAL 3020L50M1022173250 on request
K0154.4107X50rape yellow RAL 1021L50M1022173250 on request
K0154.410X60blackL50M1022173260 on request
K0154.4105X60light grey RAL 7035L50M1022173260 on request
K0154.4106X60traffic red RAL 3020L50M1022173260 on request
K0154.4107X60rape yellow RAL 1021L50M1022173260 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33