HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Star grips similar to DIN 6336, metal parts stainless steel, internal thread, with cap, Form K
K0154_K

Star grips similar to DIN 6336, metal parts stainless steel,...

go back

Item description/product images

DescriptionMaterial:Black thermoplastic, bush in stainless steel X 10 CrNiS 18 9 = 1.4305Version:Bush bright.Note:Δ Add the desired cap colour code here. No colour code is required for black caps.On request:Other colours or designs, such as company logo.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0154_K Star grips similar to DIN 6336, metal parts stainless steel, internal thread, with cap, Form K 172 kB

Drawings

Star grips similar to DIN 6336, metal parts stainless steel, internal thread, with cap, Form K

Item selection/filter

Order No.Component
colour
FormD1D5D8H3H4T6CADAcc.PriceOrder
K0154.205blackK25M51281610 on request
K0154.2055light grey RAL 7035K25M51281610 on request
K0154.2056traffic red RAL 3020K25M51281610 on request
K0154.2057rape yellow RAL 1021K25M51281610 on request
K0154.206blackK32M614102010 on request
K0154.2065light grey RAL 7035K32M614102010 on request
K0154.2066traffic red RAL 3020K32M614102010 on request
K0154.2067rape yellow RAL 1021K32M614102010 on request
K0154.208blackK40M818132514 on request
K0154.2085light grey RAL 7035K40M818132514 on request
K0154.2086traffic red RAL 3020K40M818132514 on request
K0154.2087rape yellow RAL 1021K40M818132514 on request
K0154.210blackK50M1022173214 on request
K0154.2105light grey RAL 7035K50M1022173214 on request
K0154.2106traffic red RAL 3020K50M1022173214 on request
K0154.2107rape yellow RAL 1021K50M1022173214 on request
K0154.212blackK63M1226214018 on request
K0154.2125light grey RAL 7035K63M1226214018 on request
K0154.2126traffic red RAL 3020K63M1226214018 on request
K0154.2127rape yellow RAL 1021K63M1226214018 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33