HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Star grips similar to DIN 6336, metal parts stainless steel, internal thread, without cap, Form D
K0154_D

Star grips similar to DIN 6336, metal parts stainless steel,...

go back

Item description/product images

DescriptionMaterial:Black thermoplastic, bush in stainless steel X 10 CrNiS 18 9 = 1.4305Version:Bush bright.Note:Δ Add the desired cap colour code here. No colour code is required for black caps.On request:Other colours or designs, such as company logo.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0154_D Star grips similar to DIN 6336, metal parts stainless steel, internal thread, without cap, Form D 183 kB

Drawings

Star grips similar to DIN 6336, metal parts stainless steel, internal thread, without cap, Form D

Item selection/filter

Order No.

FormDD1D8HH3TCADAcc.PriceOrder
K0154.505DM5251216810 on request
K0154.506DM63214201010 on request
K0154.508DM84018251314 on request
K0154.510DM105022321714 on request
K0154.512DM126326402118 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33