HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Mushroom knob with low head and female thread for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
K1308

Mushroom knob with low head and female thread for Hygienic...

go back

Item description/product images

DescriptionMaterial:Steel parts stainless steel 1.4404.
Surface high-gloss polished.
Note:The low head makes the mushroom knob ideal for manual pull and push movements.
The complete surface is polished to a high gloss with a surface finish of much less than Ra 0.8 µm. The contour is produced with generous radii and transitions. It doesn't matter in which position the mushroom knob is mounted, dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.
The Hygienic USIT® sealing and shim washers from Freudenberg Process are used to seal the screw-on point. The shaft of the mushroom knob is specially designed to suit this seal. An almost cavity-free seal of the screw-on point is created which satisfies hygienic regulations.
On request:Inch threads, thread lengths, form variations.Accessory:Hygienic Usit® sealing and shim washer K1326 for the screw-on surface.Special features:
Hygienic DESIGN - the new standardRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1308 Mushroom knob with low head and female thread for Hygienic USIT® Freudenberg Process Seals sealing and shim washer 138 kB
 Technical information Hygienic USIT ® 378 kB

Drawings

Mushroom knob with low head and female thread for Hygienic USIT® Freudenberg Process Seals sealing and shim washer

Item selection/filter

Order No.DD1

D2HH1TRR1CADAcc.PriceOrder
K1308.2004M42010,81981030,45 on request
K1308.2105M52111,821101230,5 on request
K1308.2506M62514,225121230,55 on request
K1308.3308M8331833151640,6 on request
K1308.4010M104022,340192040,75 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33