HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Wing grips “Miniwing” tapped through
K0658

Wing grips “Miniwing” tapped through

go back

Item description/product images

DescriptionProduct description:Technical freedom played an important role during the development of these small sized wing grips. The result is a miniwing that is far more than a means to an end. It is a rational and comfortable to use operating and working element.Material:Grip thermoplastic.
Bush steel 5.8 or stainless steel 1.4305.
Version:Grip black grey.
Steel blue passivated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0658 Wing grips “Miniwing” tapped through 174 kB

Drawings

Wing grips “Miniwing” tapped through

Item selection/filter

Order No.

Component
material
DCADAcc.PriceOrder
K0658.1004steelM4 on request
K0658.1005steelM5 on request
K0658.1006steelM6 on request
K0658.10004stainless steelM4 on request
K0658.10005stainless steelM5 on request
K0658.10006stainless steelM6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33