- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- K0108
Tension levers internal thread
- K0108
Tension levers external thread
- K0109
Tension levers internal thread, stainless steel
- K0109
Tension levers external thread, stainless steel
- K0112
Tension levers, safety, internal thread
- K0112
Tension levers safety external thread
- K0114
Tension levers, flat, internal thread
- K0114
Tension levers, flat, external thread
- K0129
Tension levers flat, internal thread, stainless steel
- K0129
Tension levers flat external thread, stainless steel
- K0174
Levers DIN 99
- K0176
Tension levers
- K1444
Tension levers stainless steel
- K0177
Tension levers flat
- K0128
Ratchet levers
- Cam levers
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
K0114_15Tension levers, flat, external thread, 15° |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel parts grade 5.8. Ball knob black plastic.Version:Black oxidised.On request:Other threads, screw lengths and special versions. Dimensions “H1” and “A” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | X | L | A=Handle length | A2 | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
K0114.1082X15 | 15° | M8 | 15 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1082X20 | 15° | M8 | 20 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1082X25 | 15° | M8 | 25 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1082X30 | 15° | M8 | 30 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1082X40 | 15° | M8 | 40 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1082X50 | 15° | M8 | 50 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1082X60 | 15° | M8 | 60 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1102X15 | 15° | M10 | 15 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1102X20 | 15° | M10 | 20 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1102X25 | 15° | M10 | 25 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1102X30 | 15° | M10 | 30 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1102X40 | 15° | M10 | 40 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1102X50 | 15° | M10 | 50 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.1102X60 | 15° | M10 | 60 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 20 | | | on request | | K0114.2102X20 | 15° | M10 | 20 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2102X25 | 15° | M10 | 25 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2102X30 | 15° | M10 | 30 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2102X40 | 15° | M10 | 40 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2102X50 | 15° | M10 | 50 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2102X60 | 15° | M10 | 60 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2122X20 | 15° | M12 | 20 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2122X25 | 15° | M12 | 25 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2122X30 | 15° | M12 | 30 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2122X40 | 15° | M12 | 40 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2122X50 | 15° | M12 | 50 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.2122X60 | 15° | M12 | 60 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 24 | | | on request | | K0114.3122X20 | 15° | M12 | 20 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3122X25 | 15° | M12 | 25 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3122X30 | 15° | M12 | 30 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3122X40 | 15° | M12 | 40 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3122X50 | 15° | M12 | 50 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3122X60 | 15° | M12 | 60 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3162X20 | 15° | M16 | 20 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3162X25 | 15° | M16 | 25 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3162X30 | 15° | M16 | 30 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3162X40 | 15° | M16 | 40 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3162X50 | 15° | M16 | 50 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | | K0114.3162X60 | 15° | M16 | 60 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 26 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|