HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Tension levers stainless steel with internal thread, 20°
K0109_20

Tension levers stainless steel with internal thread, 20°

go back

Item description/product images

DescriptionMaterial:Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version:Steel parts bright.
Ball knob polished.
On request:Other internal threads and special versions.
Dimensions "H1", "A" and "A1" available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0109_20 Tension levers stainless steel with internal thread, 20° 134 kB

Drawings

Tension levers stainless steel with internal thread, 20°

Item selection/filter

Order No.FormSizeXTDD1D2D3HH1H2H3H4AA2No. of
teeth
CADAcc.PriceOrder
K0109.108120°1M8141624251044,54,53758,549,5881522 on request
K0109.110120°1M10141624251044,54,53758,549,5881522 on request
K0109.210120°2M10171928321251,55,54268,557,51061524 on request
K0109.212120°2M12171928321251,55,54268,557,51061524 on request
K0109.312120°3M122323333213586478165128,51526 on request
K0109.316120°3M162323333213586478165128,51526 on request
K0109.416120°4M16273041321368,57,556,589,576,5128,51536 on request
K0109.420120°4M20273041321368,57,556,589,576,5128,51536 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33