Product groups
Clamping levers, plastic with external thread, threaded insert black oxidised steel
K1700

Clamping levers, plastic with external thread, threaded insert...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
Material:High performance fibreglass reinforced thermoplastic.
Steel parts grade 5.8.
Version:Steel parts black oxidised.Note:Where L ≥ 60 mm the thread length is always 60 mm.
Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Seven colour variants.On request:Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1700 Clamping levers, plastic with external thread, threaded insert black oxidised steel 424 kB

Drawings

Clamping levers, plastic with external thread, threaded insert black oxidised steel

Item selection/filter

Order No.Main
colour
Main
material
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K1700.0031X6black grey RAL 7021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 on request
K1700.0032X6orange RAL 2004high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 on request
K1700.00316X6colza yellow RAL 1021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 on request
K1700.00384X6traffic red RAL 3020high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 on request
K1700.00386X6signal green RAL 6032high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 on request
K1700.00387X6traffic blue RAL 5017high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 on request
K1700.00388X6light grey RAL 7035high performance thermoplastic0M31013,213,824,5415,53033,53036,97,6166 on request
K1700.0031X10black grey RAL 7021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 on request
K1700.0032X10orange RAL 2004high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 on request
K1700.00316X10colza yellow RAL 1021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 on request
K1700.00384X10traffic red RAL 3020high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 on request
K1700.00386X10signal green RAL 6032high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 on request
K1700.00387X10traffic blue RAL 5017high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 on request
K1700.00388X10light grey RAL 7035high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61610 on request
K1700.0031X15black grey RAL 7021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 on request
K1700.0032X15orange RAL 2004high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 on request
K1700.00316X15colza yellow RAL 1021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 on request
K1700.00384X15traffic red RAL 3020high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 on request
K1700.00386X15signal green RAL 6032high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 on request
K1700.00387X15traffic blue RAL 5017high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 on request
K1700.00388X15light grey RAL 7035high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61615 on request
K1700.0031X20black grey RAL 7021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 on request
K1700.0032X20orange RAL 2004high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 on request
K1700.00316X20colza yellow RAL 1021high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 on request
K1700.00384X20traffic red RAL 3020high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 on request
K1700.00386X20signal green RAL 6032high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 on request
K1700.00387X20traffic blue RAL 5017high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 on request
K1700.00388X20light grey RAL 7035high performance thermoplastic0M31013,213,824,5415,53033,53036,97,61620 on request
K1700.0041X10black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 on request
K1700.0042X10orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 on request
K1700.00416X10colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 on request
K1700.00484X10traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 on request
K1700.00486X10signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 on request
K1700.00487X10traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 on request
K1700.00488X10light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61610 on request
K1700.0041X15black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 on request
K1700.0042X15orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 on request
K1700.00416X15colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 on request
K1700.00484X15traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 on request
K1700.00486X15signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 on request
K1700.00487X15traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 on request
K1700.00488X15light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61615 on request
K1700.0041X20black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 on request
K1700.0042X20orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 on request
K1700.00416X20colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 on request
K1700.00484X20traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 on request
K1700.00486X20signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 on request
K1700.00487X20traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 on request
K1700.00488X20light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61620 on request
K1700.0041X25black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 on request
K1700.0042X25orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 on request
K1700.00416X25colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 on request
K1700.00484X25traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 on request
K1700.00486X25signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 on request
K1700.00487X25traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 on request
K1700.00488X25light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61625 on request
K1700.0041X30black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 on request
K1700.0042X30orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 on request
K1700.00416X30colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 on request
K1700.00484X30traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 on request
K1700.00486X30signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 on request
K1700.00488X30light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 on request
K1700.00487X30traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61630 on request
K1700.0041X35black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61635 on request
K1700.0042X35orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61635 on request
K1700.00416X35colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61635 on request
K1700.00484X35traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61635 on request
K1700.00486X35signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61635 on request
K1700.00487X35traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61635 on request
K1700.00488X35light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61635 on request
K1700.0041X40black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61640 on request
K1700.0042X40orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61640 on request
K1700.00416X40colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61640 on request
K1700.00484X40traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61640 on request
K1700.00486X40signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61640 on request
K1700.00487X40traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61640 on request
K1700.00488X40light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61640 on request
K1700.0041X45black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61645 on request
K1700.0042X45orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61645 on request
K1700.00416X45colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61645 on request
K1700.00484X45traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61645 on request
K1700.00486X45signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61645 on request
K1700.00487X45traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61645 on request
K1700.00488X45light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61645 on request
K1700.0041X50black grey RAL 7021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61650 on request
K1700.0042X50orange RAL 2004high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61650 on request
K1700.00416X50colza yellow RAL 1021high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61650 on request
K1700.00484X50traffic red RAL 3020high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61650 on request
K1700.00486X50signal green RAL 6032high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61650 on request
K1700.00487X50traffic blue RAL 5017high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61650 on request
K1700.00488X50light grey RAL 7035high performance thermoplastic0M41013,213,824,5415,53033,53036,97,61650 on request
K1700.0051X10black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 on request
K1700.0052X10orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 on request
K1700.00516X10colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 on request
K1700.00584X10traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 on request
K1700.00586X10signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 on request
K1700.00587X10traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 on request
K1700.00588X10light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61610 on request
K1700.0051X15black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 on request
K1700.0052X15orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 on request
K1700.00516X15colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 on request
K1700.00584X15traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 on request
K1700.00586X15signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 on request
K1700.00587X15traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 on request
K1700.00588X15light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61615 on request
K1700.0051X20black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 on request
K1700.0052X20orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 on request
K1700.00516X20colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 on request
K1700.00584X20traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 on request
K1700.00586X20signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 on request
K1700.00587X20traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 on request
K1700.00588X20light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61620 on request
K1700.0051X25black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 on request
K1700.0052X25orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 on request
K1700.00516X25colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 on request
K1700.00584X25traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 on request
K1700.00586X25signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 on request
K1700.00587X25traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 on request
K1700.00588X25light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61625 on request
K1700.0051X30black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 on request
K1700.0052X30orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 on request
K1700.00516X30colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 on request
K1700.00584X30traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 on request
K1700.00586X30signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 on request
K1700.00587X30traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 on request
K1700.00588X30light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61630 on request
K1700.0051X35black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 on request
K1700.0052X35orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 on request
K1700.00516X35colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 on request
K1700.00584X35traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 on request
K1700.00586X35signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 on request
K1700.00587X35traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 on request
K1700.00588X35light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61635 on request
K1700.0051X40black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 on request
K1700.0052X40orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 on request
K1700.00516X40colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 on request
K1700.00584X40traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 on request
K1700.00586X40signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 on request
K1700.00587X40traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 on request
K1700.00588X40light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61640 on request
K1700.0051X45black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 on request
K1700.0052X45orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 on request
K1700.00516X45colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 on request
K1700.00584X45traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 on request
K1700.00586X45signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 on request
K1700.00587X45traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 on request
K1700.00588X45light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61645 on request
K1700.0051X50black grey RAL 7021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 on request
K1700.0052X50orange RAL 2004high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 on request
K1700.00516X50colza yellow RAL 1021high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 on request
K1700.00584X50traffic red RAL 3020high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 on request
K1700.00586X50signal green RAL 6032high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 on request
K1700.00587X50traffic blue RAL 5017high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 on request
K1700.00588X50light grey RAL 7035high performance thermoplastic0M51013,213,824,5415,53033,53036,97,61650 on request
K1700.1051X10black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.1052X10orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.10516X10rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.10584X10red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.10586X10signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.10587X10traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.10588X10light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.1051X15black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.1052X15orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.10516X15rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.10584X15red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.10586X15signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.10587X15traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.10588X15light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.1051X20black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.1052X20orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.10516X20rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.10584X20red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.10586X20signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.10587X20traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.10588X20light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.1051X25black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.1052X25orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.10516X25rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.10584X25red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.10586X25signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.10587X25traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.10588X25light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.1051X30black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.1052X30orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.10516X30rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.10584X30red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.10586X30signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.10587X30traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.10588X30light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.1051X35black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.1052X35orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.10516X35rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.10584X35red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.10586X35signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.10587X35traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.10588X35light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.1051X40black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.1052X40orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.10516X40rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.10584X40red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.10586X40signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.10587X40traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.10588X40light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.1051X45black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.1052X45orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.10516X45rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.10584X45red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.10586X45signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.10587X45traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.10588X45light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.1051X50black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.1052X50orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.10516X50rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.10584X50red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.10586X50signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.10587X50traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.10588X50light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.1061X10black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.1062X10orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.10616X10rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.10684X10red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.10686X10signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.10687X10traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.10688X10light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.1061X15black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.1062X15orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.10616X15rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.10684X15red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.10686X15signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.10687X15traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.10688X15light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.1061X20black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.1062X20orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.10616X20rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.10684X20red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.10686X20signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.10687X20traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.10688X20light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.1061X25black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.1062X25orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.10616X25rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.10684X25red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.10686X25signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.10687X25traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.10688X25light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.1061X30black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.1062X30orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.10616X30rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.10684X30red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.10686X30signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.10687X30traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.10688X30light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.1061X35black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.1062X35orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.10616X35rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.10684X35red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.10686X35signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.10687X35traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.10688X35light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.1061X40black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.1062X40orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.10616X40rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.10684X40red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.10686X40signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.10687X40traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.10688X40light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.1061X45black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.1062X45orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.10616X45rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.10684X45red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.10686X45signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.10687X45traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.10688X45light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.1061X50black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.1062X50orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.10616X50rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.10684X50red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.10686X50signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.10687X50traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.10688X50light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.2061X15black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.2062X15orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20616X15rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20684X15red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20686X15signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20687X15traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20688X15light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.2061X20black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.2062X20orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20616X20rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20684X20red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20686X20signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20687X20traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20688X20light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.2061X25black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.2062X25orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20616X25rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20684X25red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20686X25signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20687X25traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20688X25light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.2061X30black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.2062X30orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20616X30rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20684X30red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20686X30signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20687X30traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20688X30light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.2061X35black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.2062X35orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20616X35rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20684X35red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20686X35signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20687X35traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20688X35light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.2061X40black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.2062X40orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20616X40rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20684X40red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20686X40signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20687X40traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20688X40light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.2061X45black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.2062X45orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20616X45rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20684X45red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20686X45signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20687X45traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20688X45light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.2061X50black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.2062X50orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20616X50rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20684X50red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20686X50signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20687X50traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20688X50light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.2061X55black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52055