Product groups
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel
K1626

Clamping levers, die-cast zinc with external thread and clamping...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Assembly:The screw-in depth must be at least 2 x the thread diameter and the thread should be lubricated lightly during installation.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other colours and thread lengths.Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1626 Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel 342 kB

Drawings

Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXD2

HH2H3H4AA1BLCADAcc.PriceOrder
K1626.2082X10orange RAL 2004plastic-coated2M82538,527,752,655,66577,51010 on request
K1626.2082X20orange RAL 2004plastic-coated2M82538,527,752,655,66577,51020 on request
K1626.2082X30orange RAL 2004plastic-coated2M82538,527,752,655,66577,51030 on request
K1626.2082X40orange RAL 2004plastic-coated2M82538,527,752,655,66577,51040 on request
K1626.3102X15orange RAL 2004plastic-coated3M10304733,964,468,6809511,215 on request
K1626.3102X30orange RAL 2004plastic-coated3M10304733,964,468,6809511,230 on request
K1626.3102X40orange RAL 2004plastic-coated3M10304733,964,468,6809511,240 on request
K1626.3102X50orange RAL 2004plastic-coated3M10304733,964,468,6809511,250 on request
K1626.4102X20orange RAL 2004plastic-coated4M103053,137,272,877,39511013,220 on request
K1626.4102X30orange RAL 2004plastic-coated4M103053,137,272,877,39511013,230 on request
K1626.4102X40orange RAL 2004plastic-coated4M103053,137,272,877,39511013,240 on request
K1626.4102X50orange RAL 2004plastic-coated4M103053,137,272,877,39511013,250 on request
K1626.5122X20orange RAL 2004plastic-coated5M123559,141,98387,5110127,515,420 on request
K1626.5122X30orange RAL 2004plastic-coated5M123559,141,98387,5110127,515,430 on request
K1626.5122X40orange RAL 2004plastic-coated5M123559,141,98387,5110127,515,440 on request
K1626.5122X50orange RAL 2004plastic-coated5M123559,141,98387,5110127,515,450 on request
K1626.20827X10ruby red RAL3003plastic-coated2M82538,527,752,655,66577,51010 on request
K1626.20827X20ruby red RAL3003plastic-coated2M82538,527,752,655,66577,51020 on request
K1626.20827X30ruby red RAL3003plastic-coated2M82538,527,752,655,66577,51030 on request
K1626.20827X40ruby red RAL3003plastic-coated2M82538,527,752,655,66577,51040 on request
K1626.31027X15ruby red RAL3003plastic-coated3M10304733,964,468,6809511,215 on request
K1626.31027X30ruby red RAL3003plastic-coated3M10304733,964,468,6809511,230 on request
K1626.31027X40ruby red RAL3003plastic-coated3M10304733,964,468,6809511,240 on request
K1626.31027X50ruby red RAL3003plastic-coated3M10304733,964,468,6809511,250 on request
K1626.41027X20ruby red RAL3003plastic-coated4M103053,137,272,877,39511013,220 on request
K1626.41027X30ruby red RAL3003plastic-coated4M103053,137,272,877,39511013,230 on request
K1626.41027X40ruby red RAL3003plastic-coated4M103053,137,272,877,39511013,240 on request
K1626.41027X50ruby red RAL3003plastic-coated4M103053,137,272,877,39511013,250 on request
K1626.51227X20ruby red RAL3003plastic-coated5M123559,141,98387,5110127,515,420 on request
K1626.51227X30ruby red RAL3003plastic-coated5M123559,141,98387,5110127,515,430 on request
K1626.51227X40ruby red RAL3003plastic-coated5M123559,141,98387,5110127,515,440 on request
K1626.51227X50ruby red RAL3003plastic-coated5M123559,141,98387,5110127,515,450 on request
K1626.2083X10silver metallicplastic-coated2M82538,527,752,655,66577,51010 on request
K1626.2083X20silver metallicplastic-coated2M82538,527,752,655,66577,51020 on request
K1626.2083X30silver metallicplastic-coated2M82538,527,752,655,66577,51030 on request
K1626.2083X40silver metallicplastic-coated2M82538,527,752,655,66577,51040 on request
K1626.3103X15silver metallicplastic-coated3M10304733,964,468,6809511,215 on request
K1626.3103X30silver metallicplastic-coated3M10304733,964,468,6809511,230 on request
K1626.3103X40silver metallicplastic-coated3M10304733,964,468,6809511,240 on request
K1626.3103X50silver metallicplastic-coated3M10304733,964,468,6809511,250 on request
K1626.4103X20silver metallicplastic-coated4M103053,137,272,877,39511013,220 on request
K1626.4103X30silver metallicplastic-coated4M103053,137,272,877,39511013,230 on request
K1626.4103X40silver metallicplastic-coated4M103053,137,272,877,39511013,240 on request
K1626.4103X50silver metallicplastic-coated4M103053,137,272,877,39511013,250 on request
K1626.5123X20silver metallicplastic-coated5M123559,141,98387,5110127,515,420 on request
K1626.5123X30silver metallicplastic-coated5M123559,141,98387,5110127,515,430 on request
K1626.5123X40silver metallicplastic-coated5M123559,141,98387,5110127,515,440 on request
K1626.5123X50silver metallicplastic-coated5M123559,141,98387,5110127,515,450 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33