Product groups
Clamping levers, plastic with safety function with male thread
K1553

Clamping levers, plastic with safety function with male thread

go back

Item description/product images

DescriptionProduct description:Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material:Handle and insert reinforced plastic.
Screw steel 5.8.
Version:Steel trivalent blue passivated.Advantages:Protection against accidental opening or closing.
Closed grip contour without protruding edges.
On request:Special versions.Drawing reference:
1) flat point DIN 78
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1553 Clamping levers, plastic with safety function with male thread 208 kB

Drawings

Clamping levers, plastic with safety function with male thread

Item selection/filter

Order No.Main
colour
XD

D1D2HH1H2H3H4AA1BLNo. of
teeth
CADAcc.PriceOrder
K1553.2051X10black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,51012 on request
K1553.2051X20black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,52012 on request
K1553.2051X30black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,53012 on request
K1553.2051X40black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,54012 on request
K1553.2061X10black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,51012 on request
K1553.2061X20black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,52012 on request
K1553.2061X30black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,53012 on request
K1553.2061X40black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,54012 on request
K1553.2081X10black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,51012 on request
K1553.2081X20black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,52012 on request
K1553.2081X30black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,53012 on request
K1553.2081X40black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,54012 on request
K1553.20584X10red RAL 3020M513,518,819,527,45,520,741,93865,27510,51012 on request
K1553.20584X20red RAL 3020M513,518,819,527,45,520,741,93865,27510,52012 on request
K1553.20584X30red RAL 3020M513,518,819,527,45,520,741,93865,27510,53012 on request
K1553.20584X40red RAL 3020M513,518,819,527,45,520,741,93865,27510,54012 on request
K1553.20684X10red RAL 3020M613,518,819,527,45,520,741,93865,27510,51012 on request
K1553.20684X20red RAL 3020M613,518,819,527,45,520,741,93865,27510,52012 on request
K1553.20684X30red RAL 3020M613,518,819,527,45,520,741,93865,27510,53012 on request
K1553.20684X40red RAL 3020M613,518,819,527,45,520,741,93865,27510,54012 on request
K1553.20884X10red RAL 3020M813,518,819,527,45,520,741,93865,27510,51012 on request
K1553.20884X20red RAL 3020M813,518,819,527,45,520,741,93865,27510,52012 on request
K1553.20884X30red RAL 3020M813,518,819,527,45,520,741,93865,27510,53012 on request
K1553.20884X40red RAL 3020M813,518,819,527,45,520,741,93865,27510,54012 on request

Information about this article

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33