Product groups
Clamping levers, plastic, non-adjustable with square socket, insert blue passivated steel
K0175_IV

Clamping levers, plastic, non-adjustable with square socket,...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic.
Steel parts grade 5.8.
Version:Handle black grey, steel parts blue-passivated.Note:Non-adjustable clamping levers can be used for simple applications. Generally, there must be enough space so that the lever can be rotated through 360°.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0175_IV Clamping levers, plastic, non-adjustable with square socket, insert blue passivated steel 160 kB

Drawings

Clamping levers, plastic, non-adjustable with square socket, insert blue passivated steel

Item selection/filter

Order No.

Thread typeSizeST2D1D2HH1H3AA1BCADAcc.PriceOrder
K0175.105002square socket151313,81417112740478 on request
K0175.206002square socket261618,318,5181136,565759 on request
K0175.308002square socket381821,822221445809111 on request
K0175.410002square socket4102025,8262617549510813 on request
K0175.512002square socket5122630,83131216311012616 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33