Clamping levers, plastic, with external thread and thrust pad, threaded pin black oxidised steel
Item description/product images
DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings. Steel parts grade 5.8. Thrust pin, brass, steel or POM. Ball in steel.Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece. Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, screw lengths, clamp lever colours and thrust pin types as well as special versions. Dimension “H1” available in other lengths at extra cost.Drawing reference:
Form A: brass thrust pin Form B: POM thrust pin Form C: with ball Form D: with flattened ball Form E: with point Form F: with half-dog point
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.