Product groups
Clamping levers with internal thread, steel
K0752

Clamping levers with internal thread, steel

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated, fine-textured structure.
Steel parts black oxidised.
Note:Standard colours are:
black or ruby red RAL 3003.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0752 Clamping levers steel internal thread 206 kB

Drawings

Clamping levers with internal thread, steel

Item selection/filter

Overview of items (compressed)
Order No.ColourSizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0752.1041black1M4910131424,5414,531344047716 on request
K0752.1051black1M5910131424,5414,531344047716 on request
K0752.1061black1M6910131424,5414,531344047716 on request
K0752.2061black2M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.2081black2M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.3081black3M81416212237102454,558,580911122 on request
K0752.3101black3M101416212237102454,558,580911122 on request
K0752.4101black4M1017192727,54310276367,5951091324 on request
K0752.4121black4M1217192727,54310276367,5951091324 on request
K0752.5121black5M1223233132491231,57377,51101261526 on request
K0752.5161black5M1623233132491231,57377,51101261526 on request
K0752.10427red RAL 30031M4910131424,5414,531344047716 on request
K0752.10527red RAL 30031M5910131424,5414,531344047716 on request
K0752.10627red RAL 30031M6910131424,5414,531344047716 on request
K0752.20627red RAL 30032M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.20827red RAL 30032M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.30827red RAL 30033M81416212237102454,558,580911122 on request
K0752.31027red RAL 30033M101416212237102454,558,580911122 on request
K0752.41027red RAL 30034M1017192727,54310276367,5951091324 on request
K0752.41227red RAL 30034M1217192727,54310276367,5951091324 on request
K0752.51227red RAL 30035M1223233132491231,57377,51101261526 on request
K0752.51627red RAL 30035M1623233132491231,57377,51101261526 on request

Information about this article

Description of clamping lever with internal thread:
The adjustable grip is made from unalloyed C15 steel (grade 5.8). The highly robust steel grips easily stand up to higher forces during opening and closing. The handy grip on the clamping lever is matt powder-coated and available as standard in red or black. The matt coating ensures effective light absorption without glare. The following clamping lever thread sizes are available ex stock and can be conveniently ordered online:

- M5
- M6
- M8
- M10
- M12
- M16

Clamping levers with external thread are easy to install.
Simply screw them into a part that has a corresponding internal thread. Lifting the handle unlocks it from the toothing, allowing it to be moved into the desired tightening position. The handle will automatically lock back into place when released.

Using clamping levers with external thread:
Clamping levers are predominantly used as an operating part in industrial applications such as machines or industrial plants. However, they can also be found in all other areas where a clamping operation is required i.e. entertainment and lighting technology, logistics systems, and sporting equipment.

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33