HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Clamping lever with thrust pad, Form D, with flattened ball
K0780_D

Clamping lever with thrust pad, Form D, with flattened ball

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Ball, steel.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is 60 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0780_D Clamping lever with thrust pad, Form D, with flattened ball 257 kB

Drawings

Clamping lever with thrust pad, Form D, with flattened ball

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3Ball-ØHH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.41051X20Dball steel1M5101314,52324,54153033,540477,51619,1 on request
K0780.41051X30Dball steel1M5101314,52324,54153033,540477,51629,1 on request
K0780.41051X40Dball steel1M5101314,52324,54153033,540477,51639,1 on request
K0780.41051X50Dball steel1M5101314,52324,54153033,540477,51649,1 on request
K0780.41061X20Dball steel1M6101314,53424,54153033,540477,51618,6 on request
K0780.41061X30Dball steel1M6101314,53424,54153033,540477,51628,6 on request
K0780.41061X40Dball steel1M6101314,53424,54153033,540477,51638,6 on request
K0780.41061X50Dball steel1M6101314,53424,54153033,540477,51648,6 on request
K0780.42061X20Dball steel2M613,51819,53428,56,517,541,545,565759,52018,6 on request
K0780.42061X30Dball steel2M613,51819,53428,56,517,541,545,565759,52028,6 on request
K0780.42061X40Dball steel2M613,51819,53428,56,517,541,545,565759,52038,6 on request
K0780.42061X50Dball steel2M613,51819,53428,56,517,541,545,565759,52048,6 on request
K0780.42061X60Dball steel2M613,51819,53428,56,517,541,545,565759,52058,6 on request
K0780.42081X20Dball steel2M813,51819,54,15,528,56,517,541,545,565759,52018,3 on request
K0780.42081X30Dball steel2M813,51819,54,15,528,56,517,541,545,565759,52028,3 on request
K0780.42081X40Dball steel2M813,51819,54,15,528,56,517,541,545,565759,52038,3 on request
K0780.42081X50Dball steel2M813,51819,54,15,528,56,517,541,545,565759,52048,3 on request
K0780.42081X60Dball steel2M813,51819,54,15,528,56,517,541,545,565759,52058,3 on request
K0780.42101X20Dball steel2M1013,51819,55,6728,56,517,541,545,565759,52018,3 on request
K0780.42101X30Dball steel2M1013,51819,55,6728,56,517,541,545,565759,52028,3 on request
K0780.42101X40Dball steel2M1013,51819,55,6728,56,517,541,545,565759,52038,3 on request
K0780.42101X50Dball steel2M1013,51819,55,6728,56,517,541,545,565759,52048,3 on request
K0780.42101X60Dball steel2M1013,51819,55,6728,56,517,541,545,565759,52058,3 on request