HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Non-Adjustable Clamp Levers with internal thread
K0175_IG

Non-Adjustable Clamp Levers with internal thread

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic.
Steel parts grade 5.8.
Version:Handle black grey, steel parts blue passivated.Note:Non-adjustable clamping levers can be used for simple applications. Generally, there must be enough space so that the lever can be rotated through 360°.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0175_IG Non-adjustable clamp levers with internal thread 151 kB

Drawings

Non-Adjustable Clamp Levers with internal thread

Item selection/filter

Order No.

VersionSizeXTD1D2HH1H2AA1BCADAcc.PriceOrder
K0175.104000internal thread1M41013,81417112740478 on request
K0175.105000internal thread1M51013,81417112740478 on request
K0175.106000internal thread1M61013,81417112740478 on request
K0175.208000internal thread2M81418,318,5181136,565759 on request
K0175.310000internal thread3M101421,822221445809111 on request
K0175.412000internal thread4M121825,8262617549510813 on request
K0175.516000internal thread5M161830,83131216311012616 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33