HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Clamping levers, flat, external thread
K0737

Clamping levers, flat, external thread

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle plastic coated.
Steel parts black oxidised.
Note:Standard colours are:
black satin finish, orange RAL 2004.
Where L ≥ 60 mm the thread length is 60 mm.
On request:Other external threads, screw lengths, colours
and special versions.
Dimension “H1” available in other lengths at
extra charge.
Drawing reference:
1) flat point DIN 78
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0737 Clamping levers flat external thread 191 kB

Drawings

Clamping levers, flat, external thread

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0737.2061X15Black satin finish2M613,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2062X15Pure orange RAL 20042M613,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2061X20Black satin finish2M613,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2062X20Pure orange RAL 20042M613,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2061X25Black satin finish2M613,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2062X25Pure orange RAL 20042M613,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2061X30Black satin finish2M613,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2062X30Pure orange RAL 20042M613,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2061X35Black satin finish2M613,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2062X35Pure orange RAL 20042M613,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2061X40Black satin finish2M613,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2062X40Pure orange RAL 20042M613,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2061X45Black satin finish2M613,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2062X45Pure orange RAL 20042M613,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2061X50Black satin finish2M613,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2062X50Pure orange RAL 20042M613,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2061X55Black satin finish2M613,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2062X55Pure orange RAL 20042M613,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2061X60Black satin finish2M613,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.2062X60Pure orange RAL 20042M613,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.2081X15Black satin finish2M813,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2082X15Pure orange RAL 20042M813,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2081X20Black satin finish2M813,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2082X20Pure orange RAL 20042M813,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2081X25Black satin finish2M813,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2082X25Pure orange RAL 20042M813,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2081X30Black satin finish2M813,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2082X30Pure orange RAL 20042M813,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2081X35Black satin finish2M813,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2082X35Pure orange RAL 20042M813,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2081X40Black satin finish2M813,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2082X40Pure orange RAL 20042M813,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2081X45Black satin finish2M813,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2082X45Pure orange RAL 20042M813,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2081X50Black satin finish2M813,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2082X50Pure orange RAL 20042M813,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2081X55Black satin finish2M813,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2082X55Pure orange RAL 20042M813,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2081X60Black satin finish2M813,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.2101X15Black satin finish2M1013,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2082X60Pure orange RAL 20042M813,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.2102X15Pure orange RAL 20042M1013,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2101X20Black satin finish2M1013,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2102X20Pure orange RAL 20042M1013,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2101X25Black satin finish2M1013,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2102X25Pure orange RAL 20042M1013,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2101X30Black satin finish2M1013,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2102X30Pure orange RAL 20042M1013,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2101X35Black satin finish2M1013,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2102X35Pure orange RAL 20042M1013,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2101X40Black satin finish2M1013,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2102X40Pure orange RAL 20042M1013,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2101X45Black satin finish2M1013,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2102X45Pure orange RAL 20042M1013,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2101X50Black satin finish2M1013,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2102X50Pure orange RAL 20042M1013,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2101X55Black satin finish2M1013,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2102X55Pure orange RAL 20042M1013,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2101X60Black satin finish2M1013,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.2102X60Pure orange RAL 20042M1013,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.3081X15Black satin finish3M81621,222371023,83842809111,72215 on request
K0737.3082X15Pure orange RAL 20043M81621,222371023,83842809111,72215 on request
K0737.3081X20Black satin finish3M81621,222371023,83842809111,72220 on request
K0737.3082X20Pure orange RAL 20043M81621,222371023,83842809111,72220 on request
K0737.3081X25Black satin finish3M81621,222371023,83842809111,72225 on request
K0737.3082X25Pure orange RAL 20043M81621,222371023,83842809111,72225 on request
K0737.3081X30Black satin finish3M81621,222371023,83842809111,72230 on request
K0737.3082X30Pure orange RAL 20043M81621,222371023,83842809111,72230 on request
K0737.3081X35Black satin finish3M81621,222371023,83842809111,72235 on request
K0737.3082X35Pure orange RAL 20043M81621,222371023,83842809111,72235 on request
K0737.3081X40Black satin finish3M81621,222371023,83842809111,72240 on request
K0737.3082X40Pure orange RAL 20043M81621,222371023,83842809111,72240 on request
K0737.3081X45Black satin finish3M81621,222371023,83842809111,72245 on request
K0737.3082X45Pure orange RAL 20043M81621,222371023,83842809111,72245 on request
K0737.3081X50Black satin finish3M81621,222371023,83842809111,72250 on request
K0737.3082X50Pure orange RAL 20043M81621,222371023,83842809111,72250 on request
K0737.3081X55Black satin finish3M81621,222371023,83842809111,72255 on request
K0737.3082X55Pure orange RAL 20043M81621,222371023,83842809111,72255 on request
K0737.3081X60Black satin finish3M81621,222371023,83842809111,72260 on request
K0737.3082X60Pure orange RAL 20043M81621,222371023,83842809111,72260 on request
K0737.3101X15Black satin finish3M101621,222371023,83842809111,72215 on request
K0737.3102X15Pure orange RAL 20043M101621,222371023,83842809111,72215 on request
K0737.3101X20Black satin finish3M101621,222371023,83842809111,72220 on request
K0737.3102X20Pure orange RAL 20043M101621,222371023,83842809111,72220 on request
K0737.3101X25Black satin finish3M101621,222371023,83842809111,72225 on request
K0737.3102X25Pure orange RAL 20043M101621,222371023,83842809111,72225 on request
K0737.3101X30Black satin finish3M101621,222371023,83842809111,72230 on request
K0737.3102X30Pure orange RAL 20043M101621,222371023,83842809111,72230 on request
K0737.3101X35Black satin finish3M101621,222371023,83842809111,72235 on request
K0737.3102X35Pure orange RAL 20043M101621,222371023,83842809111,72235 on request
K0737.3101X40Black satin finish3M101621,222371023,83842809111,72240 on request
K0737.3102X40Pure orange RAL 20043M101621,222371023,83842809111,72240 on request
K0737.3101X45Black satin finish3M101621,222371023,83842809111,72245 on request
K0737.3102X45Pure orange RAL 20043M101621,222371023,83842809111,72245 on request
K0737.3101X50Black satin finish3M101621,222371023,83842809111,72250 on request
K0737.3102X50Pure orange RAL 20043M101621,222371023,83842809111,72250 on request
K0737.3101X55Black satin finish3M101621,222371023,83842809111,72255 on request
K0737.3102X55Pure orange RAL 20043M101621,222371023,83842809111,72255 on request
K0737.3101X60Black satin finish3M101621,222371023,83842809111,72260 on request
K0737.3102X60Pure orange RAL 20043M101621,222371023,83842809111,72260 on request