HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Clamping lever with thrust pad, Form F, with half-dog point
K0780_F

Clamping lever with thrust pad, Form F, with half-dog point

go back

Item description/product images

DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, steel.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is 60 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0780_F Clamping lever with thrust pad, Form F, with half-dog point 243 kB

Drawings

Clamping lever with thrust pad, Form F, with half-dog point

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.61051X20Fhalf-dog steel1M5101314,5324,54153033,540477,51620,5 on request
K0780.61051X30Fhalf-dog steel1M5101314,5324,54153033,540477,51630,5 on request
K0780.61051X40Fhalf-dog steel1M5101314,5324,54153033,540477,51640,5 on request
K0780.61051X50Fhalf-dog steel1M5101314,5324,54153033,540477,51650,5 on request
K0780.61061X20Fhalf-dog steel1M6101314,5424,54153033,540477,51620,8 on request
K0780.61061X30Fhalf-dog steel1M6101314,5424,54153033,540477,51630,8 on request
K0780.61061X40Fhalf-dog steel1M6101314,5424,54153033,540477,51640,8 on request
K0780.61061X50Fhalf-dog steel1M6101314,5424,54153033,540477,51650,8 on request
K0780.62061X20Fhalf-dog steel2M613,51819,5428,56,517,541,545,565759,52020,8 on request
K0780.62061X30Fhalf-dog steel2M613,51819,5428,56,517,541,545,565759,52030,8 on request
K0780.62061X40Fhalf-dog steel2M613,51819,5428,56,517,541,545,565759,52040,8 on request
K0780.62061X50Fhalf-dog steel2M613,51819,5428,56,517,541,545,565759,52050,8 on request
K0780.62061X60Fhalf-dog steel2M613,51819,5428,56,517,541,545,565759,52060,8 on request
K0780.62081X20Fhalf-dog steel2M813,51819,55,528,56,517,541,545,565759,52020,8 on request
K0780.62081X30Fhalf-dog steel2M813,51819,55,528,56,517,541,545,565759,52030,8 on request
K0780.62081X40Fhalf-dog steel2M813,51819,55,528,56,517,541,545,565759,52040,8 on request
K0780.62081X50Fhalf-dog steel2M813,51819,55,528,56,517,541,545,565759,52050,8 on request
K0780.62081X60Fhalf-dog steel2M813,51819,55,528,56,517,541,545,565759,52060,8 on request
K0780.62101X20Fhalf-dog steel2M1013,51819,5728,56,517,541,545,565759,52020,9 on request
K0780.62101X30Fhalf-dog steel2M1013,51819,5728,56,517,541,545,565759,52030,9 on request
K0780.62101X40Fhalf-dog steel2M1013,51819,5728,56,517,541,545,565759,52040,9 on request
K0780.62101X50Fhalf-dog steel2M1013,51819,5728,56,517,541,545,565759,52050,9 on request
K0780.62101X60Fhalf-dog steel2M1013,51819,5728,56,517,541,545,565759,52060,9 on request