HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Clamping lever with thrust pad, Form E, with point
K0780_E

Clamping lever with thrust pad, Form E, with point

go back

Item description/product images

DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, steel.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is 60 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0780_E Clamping lever with thrust pad, Form E, with point 257 kB

Drawings

Clamping lever with thrust pad, Form E, with point

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LL1CADAcc.PriceOrder
K0780.51051X20Epoint steel1M5101314,5324,54153033,540477,516200,5 on request
K0780.51051X30Epoint steel1M5101314,5324,54153033,540477,516300,5 on request
K0780.51051X40Epoint steel1M5101314,5324,54153033,540477,516400,5 on request
K0780.51051X50Epoint steel1M5101314,5324,54153033,540477,516500,5 on request
K0780.51061X20Epoint steel1M6101314,5424,54153033,540477,516200,8 on request
K0780.51061X30Epoint steel1M6101314,5424,54153033,540477,516300,8 on request
K0780.51061X40Epoint steel1M6101314,5424,54153033,540477,516400,8 on request
K0780.51061X50Epoint steel1M6101314,5424,54153033,540477,516500,8 on request
K0780.52061X20Epoint steel2M613,51819,5428,56,517,541,545,565759,520200,8 on request
K0780.52061X30Epoint steel2M613,51819,5428,56,517,541,545,565759,520300,8 on request
K0780.52061X40Epoint steel2M613,51819,5428,56,517,541,545,565759,520400,8 on request
K0780.52061X50Epoint steel2M613,51819,5428,56,517,541,545,565759,520500,8 on request
K0780.52061X60Epoint steel2M613,51819,5428,56,517,541,545,565759,520600,8 on request
K0780.52081X20Epoint steel2M813,51819,55,528,56,517,541,545,565759,520201 on request
K0780.52081X30Epoint steel2M813,51819,55,528,56,517,541,545,565759,520301 on request
K0780.52081X40Epoint steel2M813,51819,55,528,56,517,541,545,565759,520401 on request
K0780.52081X50Epoint steel2M813,51819,55,528,56,517,541,545,565759,520501 on request
K0780.52081X60Epoint steel2M813,51819,55,528,56,517,541,545,565759,520601 on request
K0780.52101X20Epoint steel2M1013,51819,5728,56,517,541,545,565759,520201,5 on request
K0780.52101X30Epoint steel2M1013,51819,5728,56,517,541,545,565759,520301,5 on request
K0780.52101X40Epoint steel2M1013,51819,5728,56,517,541,545,565759,520401,5 on request
K0780.52101X50Epoint steel2M1013,51819,5728,56,517,541,545,565759,520501,5 on request
K0780.52101X60Epoint steel2M1013,51819,5728,56,517,541,545,565759,520601,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33