HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Clamping lever with male thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
K1317

Clamping lever with male thread and collar for Hygienic USIT®...

go back

Item description/product images

DescriptionMaterial:Metal parts stainless steel 1.4404.
Surface high-gloss polished.
Shaft seal 70 EPDM 291.
Note:Clamping lever designed for the hygienic sector. The completely closed grip part and the shaft seal prevent contamination of the lever internal workings. Additionally, the screw insert has a conical collar so that the fastening point can be hygienically sealed with the Hygienic USIT® sealing and shim washer.
Due to the extremely high surface finish quality of much less than Ra 0.8 µm, hardly any dirt particles adhere to the surface. The highly polished surfaces enable easy cleaning
At rest, the lever is freely rotatable. Unintended opening of the lever is excluded. The toothing is protected against high wear for mounting on vibrating elements.
On request:Other screw lengths and inch threads.Accessory:Hygienic Usit® sealing and shim washer K1326.Special features:
Hygienic DESIGN - the new standardRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1317 Clamping lever with male thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer 213 kB
 Technical information Hygienic USIT ® 378 kB

Drawings

Clamping lever with male thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer

Item selection/filter

Order No.SizeXLD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1317.308X163M8161823,624,954,712,1447773,581,59414,220 on request
K1317.308X203M8201823,624,954,712,1447773,581,59414,220 on request
K1317.308X253M8251823,624,954,712,1447773,581,59414,220 on request
K1317.308X303M8301823,624,954,712,1447773,581,59414,220 on request
K1317.308X353M8351823,624,954,712,1447773,581,59414,220 on request
K1317.310X203M102022,323,624,954,712,1447773,581,59414,220 on request
K1317.310X253M102522,323,624,954,712,1447773,581,59414,220 on request
K1317.310X303M103022,323,624,954,712,1447773,581,59414,220 on request
K1317.310X353M103522,323,624,954,712,1447773,581,59414,220 on request
K1317.310X403M104022,323,624,954,712,1447773,581,59414,220 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33