Product groups
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
K2125

Cam levers, aluminium, adjustable with external thread, plastic...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305.

Version:Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2125 Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud 206 kB

Drawings

Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud

Item selection/filter

Order No.old KIPP article numberMaterialMain
colour
DD1D2BB1HH1AA1Travel
S
LClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2125.7501103X10-steeljet black RAL 9005M310,7613,811,5913,52227,51100,550 on request
K2125.7501103X15-steeljet black RAL 9005M310,7613,811,5913,52227,51150,550 on request
K2125.7501103X30-steeljet black RAL 9005M310,7613,811,5913,52227,51300,550 on request
K2125.8501103X10-steeljet black RAL 9005M310,7614,411,5913,52833,51100,645 on request
K2125.8501103X15-steeljet black RAL 9005M310,7614,411,5913,52833,51150,645 on request
K2125.8501103X30-steeljet black RAL 9005M310,7614,411,5913,52833,51300,645 on request
K2125.9501103X10K0006.9501103X10steeljet black RAL 9005M310,7614,411,5913,536,241,71101,590 on request
K2125.9501103X15K0006.9501103X15steeljet black RAL 9005M310,7614,411,5913,536,241,71151,590 on request
K2125.9501103X30K0006.9501103X30steeljet black RAL 9005M310,7614,411,5913,536,241,71301,590 on request
K2125.7501104X10-steeljet black RAL 9005M410,7613,811,5913,52227,51100,550 on request
K2125.7501104X15-steeljet black RAL 9005M410,7613,811,5913,52227,51150,550 on request
K2125.7501104X30-steeljet black RAL 9005M410,7613,811,5913,52227,51300,550 on request
K2125.8501104X10-steeljet black RAL 9005M410,7614,411,5913,52833,51100,645 on request
K2125.8501104X15-steeljet black RAL 9005M410,7614,411,5913,52833,51150,645 on request
K2125.8501104X30-steeljet black RAL 9005M410,7614,411,5913,52833,51300,645 on request
K2125.9501104X10K0006.9501104X10steeljet black RAL 9005M410,7614,411,5913,536,241,71101,590 on request
K2125.9501104X15K0006.9501104X15steeljet black RAL 9005M410,7614,411,5913,536,241,71151,590 on request
K2125.9501104X30K0006.9501104X30steeljet black RAL 9005M410,7614,411,5913,536,241,71301,590 on request
K2125.0501104X15K0006.0501104X15steeljet black RAL 9005M413,88181311,417,252,359,11152,5100 on request
K2125.0501104X20K0006.0501104X20steeljet black RAL 9005M413,88181311,417,252,359,11202,5100 on request
K2125.0501104X30K0006.0501104X30steeljet black RAL 9005M413,88181311,417,252,359,11302,5100 on request
K2125.0501105X20K0006.0501105X20steeljet black RAL 9005M513,88181311,417,252,359,11202,5100 on request
K2125.0501105X30K0006.0501105X30steeljet black RAL 9005M513,88181311,417,252,359,11302,5100 on request
K2125.0501105X40K0006.0501105X40steeljet black RAL 9005M513,88181311,417,252,359,11402,5100 on request
K2125.0501105X50K0006.0501105X50steeljet black RAL 9005M513,88181311,417,252,359,11502,5100 on request
K2125.1501105X20K0006.1501105X20steeljet black RAL 9005M516921,51514,722,270,479,21,2204120 on request
K2125.1501105X30K0006.1501105X30steeljet black RAL 9005M516921,51514,722,270,479,21,2304120 on request
K2125.1501105X40K0006.1501105X40steeljet black RAL 9005M516921,51514,722,270,479,21,2404120 on request
K2125.1501105X50K0006.1501105X50steeljet black RAL 9005M516921,51514,722,270,479,21,2504120 on request
K2125.1501106X20K0006.1501106X20steeljet black RAL 9005M616921,51514,722,270,479,21,2204120 on request
K2125.1501106X30K0006.1501106X30steeljet black RAL 9005M616921,51514,722,270,479,21,2304120 on request
K2125.1501106X40K0006.1501106X40steeljet black RAL 9005M616921,51514,722,270,479,21,2404120 on request
K2125.1501106X50K0006.1501106X50steeljet black RAL 9005M616921,51514,722,270,479,21,2504120 on request
K2125.2501108X25K0006.2501108X25steeljet black RAL 9005M8251133,32418,328,8961081,5258350 on request
K2125.2501108X30K0006.2501108X30steeljet black RAL 9005M8251133,32418,328,8961081,5308350 on request
K2125.2501108X40K0006.2501108X40steeljet black RAL 9005M8251133,32418,328,8961081,5408350 on request
K2125.2501108X50K0006.2501108X50steeljet black RAL 9005M8251133,32418,328,8961081,5508350 on request
K2125.2501110X25K0006.2501110X25steeljet black RAL 9005M10251133,32418,328,8961081,5258350 on request
K2125.2501110X30K0006.2501110X30steeljet black RAL 9005M10251133,32418,328,8961081,5308350 on request
K2125.2501110X40K0006.2501110X40steeljet black RAL 9005M10251133,32418,328,8961081,5408350 on request
K2125.2501110X50K0006.2501110X50steeljet black RAL 9005M10251133,32418,328,8961081,5508350 on request
K2125.7511103X10-stainless steeljet black RAL 9005M310,7613,811,5913,52227,51100,550 on request
K2125.7511103X15-stainless steeljet black RAL 9005M310,7613,811,5913,52227,51150,550 on request
K2125.7511103X30-stainless steeljet black RAL 9005M310,7613,811,5913,52227,51300,550 on request
K2125.8511103X10-stainless steeljet black RAL 9005M310,7614,411,5913,52833,51100,645 on request
K2125.8511103X15-stainless steeljet black RAL 9005M310,7614,411,5913,52833,51150,645 on request
K2125.8511103X30-stainless steeljet black RAL 9005M310,7614,411,5913,52833,51300,645 on request
K2125.9511103X10K0006.9511103X10stainless steeljet black RAL 9005M310,7614,411,5913,536,241,71101,590 on request
K2125.9511103X15K0006.9511103X15stainless steeljet black RAL 9005M310,7614,411,5913,536,241,71151,590 on request
K2125.9511103X30K0006.9511103X30stainless steeljet black RAL 9005M310,7614,411,5913,536,241,71301,590 on request
K2125.7511104X10-stainless steeljet black RAL 9005M410,7613,811,5913,52227,51100,550 on request
K2125.7511104X15-stainless steeljet black RAL 9005M410,7613,811,5913,52227,51150,550 on request
K2125.7511104X30-stainless steeljet black RAL 9005M410,7613,811,5913,52227,51300,550 on request
K2125.8511104X10-stainless steeljet black RAL 9005M410,7614,411,5913,52833,51100,645 on request
K2125.8511104X15-stainless steeljet black RAL 9005M410,7614,411,5913,52833,51150,645 on request
K2125.8511104X30-stainless steeljet black RAL 9005M410,7614,411,5913,52833,51300,645 on request
K2125.9511104X10K0006.9511104X10stainless steeljet black RAL 9005M410,7614,411,5913,536,241,71101,590 on request
K2125.9511104X15K0006.9511104X15stainless steeljet black RAL 9005M410,7614,411,5913,536,241,71151,590 on request
K2125.9511104X30K0006.9511104X30stainless steeljet black RAL 9005M410,7614,411,5913,536,241,71301,590 on request
K2125.0511104X15K0006.0511104X15stainless steeljet black RAL 9005M413,88181311,417,252,359,11152,5100 on request
K2125.0511104X20K0006.0511104X20stainless steeljet black RAL 9005M413,88181311,417,252,359,11202,5100 on request
K2125.0511104X30K0006.0511104X30stainless steeljet black RAL 9005M413,88181311,417,252,359,11302,5100 on request
K2125.0511105X20K0006.0511105X20stainless steeljet black RAL 9005M513,88181311,417,252,359,11202,5100 on request
K2125.0511105X30K0006.0511105X30stainless steeljet black RAL 9005M513,88181311,417,252,359,11302,5100 on request
K2125.0511105X40K0006.0511105X40stainless steeljet black RAL 9005M513,88181311,417,252,359,11402,5100 on request
K2125.0511105X50K0006.0511105X50stainless steeljet black RAL 9005M513,88181311,417,252,359,11502,5100 on request
K2125.1511105X20K0006.1511105X20stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2204120 on request
K2125.1511105X30K0006.1511105X30stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2304120 on request
K2125.1511105X40K0006.1511105X40stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2404120 on request
K2125.1511105X50K0006.1511105X50stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2504120 on request
K2125.1511106X20K0006.1511106X20stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2204120 on request
K2125.1511106X30K0006.1511106X30stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2304120 on request
K2125.1511106X40K0006.1511106X40stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2404120 on request
K2125.1511106X50K0006.1511106X50stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2504120 on request
K2125.2511108X25K0006.2511108X25stainless steeljet black RAL 9005M8251133,32418,328,8961081,5258350 on request
K2125.2511108X30K0006.2511108X30stainless steeljet black RAL 9005M8251133,32418,328,8961081,5308350 on request
K2125.2511108X40K0006.2511108X40stainless steeljet black RAL 9005M8251133,32418,328,8961081,5408350 on request
K2125.2511108X50K0006.2511108X50stainless steeljet black RAL 9005M8251133,32418,328,8961081,5508350 on request
K2125.2511110X25K0006.2511110X25stainless steeljet black RAL 9005M10251133,32418,328,8961081,5258350 on request
K2125.2511110X30K0006.2511110X30stainless steeljet black RAL 9005M10251133,32418,328,8961081,5308350 on request
K2125.2511110X40K0006.2511110X40stainless steeljet black RAL 9005M10251133,32418,328,8961081,5408350 on request
K2125.2511110X50K0006.2511110X50stainless steeljet black RAL 9005M10251133,32418,328,8961081,5508350 on request
K2125.7501403X10-steeltraffic red RAL 3020M310,7613,811,5913,52227,51100,550 on request
K2125.7501403X15-steeltraffic red RAL 3020M310,7613,811,5913,52227,51150,550 on request
K2125.7501403X30-steeltraffic red RAL 3020M310,7613,811,5913,52227,51300,550 on request
K2125.8501403X10-steeltraffic red RAL 3020M310,7614,411,5913,52833,51100,645 on request
K2125.8501403X15-steeltraffic red RAL 3020M310,7614,411,5913,52833,51150,645 on request
K2125.8501403X30-steeltraffic red RAL 3020M310,7614,411,5913,52833,51300,645 on request
K2125.9501403X10K0006.9501403X10steeltraffic red RAL 3020M310,7614,411,5913,536,241,71101,590 on request
K2125.9501403X15K0006.9501403X15steeltraffic red RAL 3020M310,7614,411,5913,536,241,71151,590 on request
K2125.9501403X30K0006.9501403X30steeltraffic red RAL 3020M310,7614,411,5913,536,241,71301,590 on request
K2125.7501404X10-steeltraffic red RAL 3020M410,7613,811,5913,52227,51100,550 on request
K2125.7501404X15-steeltraffic red RAL 3020M410,7613,811,5913,52227,51150,550 on request
K2125.7501404X30-steeltraffic red RAL 3020M410,7613,811,5913,52227,51300,550 on request
K2125.8501404X10-steeltraffic red RAL 3020M410,7614,411,5913,52833,51100,645 on request
K2125.8501404X15-steeltraffic red RAL 3020M410,7614,411,5913,52833,51150,645 on request
K2125.8501404X30-steeltraffic red RAL 3020M410,7614,411,5913,52833,51300,645 on request
K2125.9501404X10K0006.9501404X10steeltraffic red RAL 3020M410,7614,411,5913,536,241,71101,590 on request
K2125.9501404X15K0006.9501404X15steeltraffic red RAL 3020M410,7614,411,5913,536,241,71151,590 on request
K2125.9501404X30K0006.9501404X30steeltraffic red RAL 3020M410,7614,411,5913,536,241,71301,590 on request
K2125.0501404X15K0006.0501404X15steeltraffic red RAL 3020M413,88181311,417,252,359,11152,5100 on request
K2125.0501404X20K0006.0501404X20steeltraffic red RAL 3020M413,88181311,417,252,359,11202,5100 on request
K2125.0501404X30K0006.0501404X30steeltraffic red RAL 3020M413,88181311,417,252,359,11302,5100 on request
K2125.0501405X20K0006.0501405X20steeltraffic red RAL 3020M513,88181311,417,252,359,11202,5100 on request
K2125.0501405X30K0006.0501405X30steeltraffic red RAL 3020M513,88181311,417,252,359,11302,5100 on request
K2125.0501405X40K0006.0501405X40steeltraffic red RAL 3020M513,88181311,417,252,359,11402,5100 on request
K2125.0501405X50K0006.0501405X50steeltraffic red RAL 3020M513,88181311,417,252,359,11502,5100 on request
K2125.1501405X20K0006.1501405X20steeltraffic red RAL 3020M516921,51514,722,270,479,21,2204120 on request
K2125.1501405X30K0006.1501405X30steeltraffic red RAL 3020M516921,51514,722,270,479,21,2304120 on request
K2125.1501405X40K0006.1501405X40steeltraffic red RAL 3020M516921,51514,722,270,479,21,2404120 on request
K2125.1501405X50K0006.1501405X50steeltraffic red RAL 3020M516921,51514,722,270,479,21,2504120 on request
K2125.1501406X20K0006.1501406X20steeltraffic red RAL 3020M616921,51514,722,270,479,21,2204120 on request
K2125.1501406X30K0006.1501406X30steeltraffic red RAL 3020M616921,51514,722,270,479,21,2304120 on request
K2125.1501406X40K0006.1501406X40steeltraffic red RAL 3020M616921,51514,722,270,479,21,2404120 on request
K2125.1501406X50K0006.1501406X50steeltraffic red RAL 3020M616921,51514,722,270,479,21,2504120 on request
K2125.2501408X25K0006.2501408X25steeltraffic red RAL 3020M8251133,32418,328,8961081,5258350 on request
K2125.2501408X30K0006.2501408X30steeltraffic red RAL 3020M8251133,32418,328,8961081,5308350 on request
K2125.2501408X40K0006.2501408X40steeltraffic red RAL 3020M8251133,32418,328,8961081,5408350 on request
K2125.2501408X50K0006.2501408X50steeltraffic red RAL 3020M8251133,32418,328,8961081,5508350 on request
K2125.2501410X25K0006.2501410X25steeltraffic red RAL 3020M10251133,32418,328,8961081,5258350 on request
K2125.2501410X30K0006.2501410X30steeltraffic red RAL 3020M10251133,32418,328,8961081,5308350 on request
K2125.2501410X40K0006.2501410X40steeltraffic red RAL 3020M10251133,32418,328,8961081,5408350 on request
K2125.2501410X50K0006.2501410X50steeltraffic red RAL 3020M10251133,32418,328,8961081,5508350 on request
K2125.7511403X10-stainless steeltraffic red RAL 3020M310,7613,811,5913,52227,51100,550 on request
K2125.7511403X15-stainless steeltraffic red RAL 3020M310,7613,811,5913,52227,51150,550 on request
K2125.7511403X30-stainless steeltraffic red RAL 3020M310,7613,811,5913,52227,51300,550 on request
K2125.8511403X10-stainless steeltraffic red RAL 3020M310,7614,411,5913,52833,51100,645 on request
K2125.8511403X15-stainless steeltraffic red RAL 3020M310,7614,411,5913,52833,51150,645 on request
K2125.8511403X30-stainless steeltraffic red RAL 3020M310,7614,411,5913,52833,51300,645 on request
K2125.9511403X10K0006.9511403X10stainless steeltraffic red RAL 3020M310,7614,411,5913,536,241,71101,590 on request
K2125.9511403X15K0006.9511403X15stainless steeltraffic red RAL 3020M310,7614,411,5913,536,241,71151,590 on request
K2125.9511403X30K0006.9511403X30stainless steeltraffic red RAL 3020M310,7614,411,5913,536,241,71301,590 on request
K2125.7511404X10-stainless steeltraffic red RAL 3020M410,7613,811,5913,52227,51100,550 on request
K2125.7511404X15-stainless steeltraffic red RAL 3020M410,7613,811,5913,52227,51150,550 on request
K2125.7511404X30-stainless steeltraffic red RAL 3020M410,7613,811,5913,52227,51300,550 on request
K2125.8511404X10-stainless steeltraffic red RAL 3020M410,7614,411,5913,52833,51100,645 on request
K2125.8511404X15-stainless steeltraffic red RAL 3020M410,7614,411,5913,52833,51150,645 on request
K2125.8511404X30-stainless steeltraffic red RAL 3020M410,7614,411,5913,52833,51300,645 on request
K2125.9511404X10K0006.9511404X10stainless steeltraffic red RAL 3020M410,7614,411,5913,536,241,71101,590 on request
K2125.9511404X15K0006.9511404X15stainless steeltraffic red RAL 3020M410,7614,411,5913,536,241,71151,590 on request
K2125.9511404X30K0006.9511404X30stainless steeltraffic red RAL 3020M410,7614,411,5913,536,241,71301,590 on request
K2125.0511404X15K0006.0511404X15stainless steeltraffic red RAL 3020M413,88181311,417,252,359,11152,5100 on request
K2125.0511404X20K0006.0511404X20stainless steeltraffic red RAL 3020M413,88181311,417,252,359,11202,5100 on request
K2125.0511404X30K0006.0511404X30stainless steeltraffic red RAL 3020M413,88181311,417,252,359,11302,5100 on request
K2125.0511405X20K0006.0511405X20stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11202,5100 on request
K2125.0511405X30K0006.0511405X30stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11302,5100 on request
K2125.0511405X40K0006.0511405X40stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11402,5100 on request
K2125.0511405X50K0006.0511405X50stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11502,5100 on request
K2125.1511405X20K0006.1511405X20stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2204120 on request
K2125.1511405X30K0006.1511405X30stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2304120 on request
K2125.1511405X40K0006.1511405X40stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2404120 on request
K2125.1511405X50K0006.1511405X50stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2504120 on request
K2125.1511406X20K0006.1511406X20stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2204120 on request
K2125.1511406X30K0006.1511406X30stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2304120 on request
K2125.1511406X40K0006.1511406X40stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2404120 on request
K2125.1511406X50K0006.1511406X50stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2504120 on request
K2125.2511408X25K0006.2511408X25stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5258350 on request
K2125.2511408X30K0006.2511408X30stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5308350 on request
K2125.2511408X40K0006.2511408X40stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5408350 on request
K2125.2511408X50K0006.2511408X50stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5508350 on request
K2125.2511410X25K0006.2511410X25stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5258350 on request
K2125.2511410X30K0006.2511410X30stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5308350 on request
K2125.2511410X40K0006.2511410X40stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5408350 on request
K2125.2511410X50K0006.2511410X50stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5508350 on request