Product groups
Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud
K2120

Cam levers, aluminium with internal or external thread, plastic...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305.

Version:Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2120 Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud 215 kB

Drawings (total overview)

Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud

Cam levers, aluminium with internal thread, plastic thrust washer

More information

Drawings

Cam levers, aluminium with internal thread, plastic thrust washer

Item selection/filter

Order No.old KIPP article numberComponent
material
Main
colour
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2120.7501103-steeljet black RAL 9005M310,7613,811,5913,52227,510,550 on request
K2120.8501103-steeljet black RAL 9005M310,7614,411,5913,52833,510,645 on request
K2120.9501103K0005.9501103steeljet black RAL 9005M310,7614,411,5913,536,241,711,590 on request
K2120.7501104-steeljet black RAL 9005M410,7613,811,5913,52227,510,550 on request
K2120.8501104-steeljet black RAL 9005M410,7614,411,5913,52833,510,645 on request
K2120.9501104K0005.9501104steeljet black RAL 9005M410,7614,411,5913,536,241,711,590 on request
K2120.0501104K0005.0501104steeljet black RAL 9005M413,88181311,417,252,359,112,5100 on request
K2120.0501105K0005.0501105steeljet black RAL 9005M513,88181311,417,252,359,112,5100 on request
K2120.1501105K0005.1501105steeljet black RAL 9005M516921,51514,722,270,479,21,24120 on request
K2120.1501106K0005.1501106steeljet black RAL 9005M616921,51514,722,270,479,21,24120 on request
K2120.2501108K0005.2501108steeljet black RAL 9005M8251133,32418,328,8961081,58350 on request
K2120.7511103-stainless steeljet black RAL 9005M310,7613,811,5913,52227,510,550 on request
K2120.8511103-stainless steeljet black RAL 9005M310,7614,411,5913,52833,510,645 on request
K2120.9511103K0005.9511103stainless steeljet black RAL 9005M310,7614,411,5913,536,241,711,590 on request
K2120.7511104-stainless steeljet black RAL 9005M410,7613,811,5913,52227,510,550 on request
K2120.8511104-stainless steeljet black RAL 9005M410,7614,411,5913,52833,510,645 on request
K2120.9511104K0005.9511104stainless steeljet black RAL 9005M410,7614,411,5913,536,241,711,590 on request
K2120.0511104K0005.0511104stainless steeljet black RAL 9005M413,88181311,417,252,359,112,5100 on request
K2120.0511105K0005.0511105stainless steeljet black RAL 9005M513,88181311,417,252,359,112,5100 on request
K2120.1511105K0005.1511105stainless steeljet black RAL 9005M516921,51514,722,270,479,21,24120 on request
K2120.1511106K0005.1511106stainless steeljet black RAL 9005M616921,51514,722,270,479,21,24120 on request
K2120.2511108K0005.2511108stainless steeljet black RAL 9005M8251133,32418,328,8961081,58350 on request
K2120.7501403-steeltraffic red RAL 3020M310,7613,811,5913,52227,510,550 on request
K2120.8501403-steeltraffic red RAL 3020M310,7614,411,5913,52833,510,645 on request
K2120.9501403K0005.9501403steeltraffic red RAL 3020M310,7614,411,5913,536,241,711,590 on request
K2120.7501404-steeltraffic red RAL 3020M410,7613,811,5913,52227,510,550 on request
K2120.8501404-steeltraffic red RAL 3020M410,7614,411,5913,52833,510,645 on request
K2120.9501404K0005.9501404steeltraffic red RAL 3020M410,7614,411,5913,536,241,711,590 on request
K2120.0501404K0005.0501404steeltraffic red RAL 3020M413,88181311,417,252,359,112,5100 on request
K2120.0501405K0005.0501405steeltraffic red RAL 3020M513,88181311,417,252,359,112,5100 on request
K2120.1501405K0005.1501405steeltraffic red RAL 3020M516921,51514,722,270,479,21,24120 on request
K2120.1501406K0005.1501406steeltraffic red RAL 3020M616921,51514,722,270,479,21,24120 on request
K2120.2501408K0005.2501408steeltraffic red RAL 3020M8251133,32418,328,8961081,58350 on request
K2120.7511403-stainless steeltraffic red RAL 3020M310,7613,811,5913,52227,510,550 on request
K2120.8511403-stainless steeltraffic red RAL 3020M310,7614,411,5913,52833,510,645 on request
K2120.9511403K0005.9511403stainless steeltraffic red RAL 3020M310,7614,411,5913,536,241,711,590 on request
K2120.7511404-stainless steeltraffic red RAL 3020M410,7613,811,5913,52227,510,550 on request
K2120.8511404-stainless steeltraffic red RAL 3020M410,7614,411,5913,52833,510,645 on request
K2120.9511404K0005.9511404stainless steeltraffic red RAL 3020M410,7614,411,5913,536,241,711,590 on request
K2120.0511404K0005.0511404stainless steeltraffic red RAL 3020M413,88181311,417,252,359,112,5100 on request
K2120.0511405K0005.0511405stainless steeltraffic red RAL 3020M513,88181311,417,252,359,112,5100 on request
K2120.1511405K0005.1511405stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,24120 on request
K2120.1511406K0005.1511406stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,24120 on request
K2120.2511408K0005.2511408stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,58350 on request

Cam levers, aluminium with external thread, plastic thrust washer and steel or stainless steel stud

More information

Drawings

Cam levers, aluminium with external thread, plastic thrust washer and steel or stainless steel stud

Item selection/filter

Order No.old KIPP article numberComponent
material
Main
colour
DD1D2BB1HH1AA1Travel
S
LClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2120.7501103X10-steeljet black RAL 9005M310,7613,811,5913,52227,51100,550 on request
K2120.7501103X15-steeljet black RAL 9005M310,7613,811,5913,52227,51150,550 on request
K2120.7501103X30-steeljet black RAL 9005M310,7613,811,5913,52227,51300,550 on request
K2120.8501103X10-steeljet black RAL 9005M310,7614,411,5913,52833,51100,645 on request
K2120.8501103X15-steeljet black RAL 9005M310,7614,411,5913,52833,51150,645 on request
K2120.8501103X30-steeljet black RAL 9005M310,7614,411,5913,52833,51300,645 on request
K2120.9501103X10K0005.9501103X10steeljet black RAL 9005M310,7614,411,5913,536,241,71101,590 on request
K2120.9501103X15K0005.9501103X15steeljet black RAL 9005M310,7614,411,5913,536,241,71151,590 on request
K2120.9501103X30K0005.9501103X30steeljet black RAL 9005M310,7614,411,5913,536,241,71301,590 on request
K2120.7501104X10-steeljet black RAL 9005M410,7613,811,5913,52227,51100,550 on request
K2120.7501104X15-steeljet black RAL 9005M410,7613,811,5913,52227,51150,550 on request
K2120.7501104X30-steeljet black RAL 9005M410,7613,811,5913,52227,51300,550 on request
K2120.8501104X10-steeljet black RAL 9005M410,7614,411,5913,52833,51100,645 on request
K2120.8501104X15-steeljet black RAL 9005M410,7614,411,5913,52833,51150,645 on request
K2120.8501104X30-steeljet black RAL 9005M410,7614,411,5913,52833,51300,645 on request
K2120.9501104X10K0005.9501104X10steeljet black RAL 9005M410,7614,411,5913,536,241,71101,590 on request
K2120.9501104X15K0005.9501104X15steeljet black RAL 9005M410,7614,411,5913,536,241,71151,590 on request
K2120.9501104X30K0005.9501104X30steeljet black RAL 9005M410,7614,411,5913,536,241,71301,590 on request
K2120.0501104X15K0005.0501104X15steeljet black RAL 9005M413,88181311,417,252,359,11152,5100 on request
K2120.0501104X20K0005.0501104X20steeljet black RAL 9005M413,88181311,417,252,359,11202,5100 on request
K2120.0501104X30K0005.0501104X30steeljet black RAL 9005M413,88181311,417,252,359,11302,5100 on request
K2120.0501105X20K0005.0501105X20steeljet black RAL 9005M513,88181311,417,252,359,11202,5100 on request
K2120.0501105X30K0005.0501105X30steeljet black RAL 9005M513,88181311,417,252,359,11302,5100 on request
K2120.0501105X40K0005.0501105X40steeljet black RAL 9005M513,88181311,417,252,359,11402,5100 on request
K2120.0501105X50K0005.0501105X50steeljet black RAL 9005M513,88181311,417,252,359,11502,5100 on request
K2120.1501105X20K0005.1501105X20steeljet black RAL 9005M516921,51514,722,270,479,21,2204120 on request
K2120.1501105X30K0005.1501105X30steeljet black RAL 9005M516921,51514,722,270,479,21,2304120 on request
K2120.1501105X40K0005.1501105X40steeljet black RAL 9005M516921,51514,722,270,479,21,2404120 on request
K2120.1501105X50K0005.1501105X50steeljet black RAL 9005M516921,51514,722,270,479,21,2504120 on request
K2120.1501106X20K0005.1501106X20steeljet black RAL 9005M616921,51514,722,270,479,21,2204120 on request
K2120.1501106X30K0005.1501106X30steeljet black RAL 9005M616921,51514,722,270,479,21,2304120 on request
K2120.1501106X40K0005.1501106X40steeljet black RAL 9005M616921,51514,722,270,479,21,2404120 on request
K2120.1501106X50K0005.1501106X50steeljet black RAL 9005M616921,51514,722,270,479,21,2504120 on request
K2120.2501108X25K0005.2501108X25steeljet black RAL 9005M8251133,32418,328,8961081,5258350 on request
K2120.2501108X30K0005.2501108X30steeljet black RAL 9005M8251133,32418,328,8961081,5308350 on request
K2120.2501108X40K0005.2501108X40steeljet black RAL 9005M8251133,32418,328,8961081,5408350 on request
K2120.2501108X50K0005.2501108X50steeljet black RAL 9005M8251133,32418,328,8961081,5508350 on request
K2120.2501110X25K0005.2501110X25steeljet black RAL 9005M10251133,32418,328,8961081,5258350 on request
K2120.2501110X30K0005.2501110X30steeljet black RAL 9005M10251133,32418,328,8961081,5308350 on request
K2120.2501110X40K0005.2501110X40steeljet black RAL 9005M10251133,32418,328,8961081,5408350 on request
K2120.2501110X50K0005.2501110X50steeljet black RAL 9005M10251133,32418,328,8961081,5508350 on request
K2120.7511103X10-stainless steeljet black RAL 9005M310,7613,811,5913,52227,51100,550 on request
K2120.7511103X15-stainless steeljet black RAL 9005M310,7613,811,5913,52227,51150,550 on request
K2120.7511103X30-stainless steeljet black RAL 9005M310,7613,811,5913,52227,51300,550 on request
K2120.8511103X10-stainless steeljet black RAL 9005M310,7614,411,5913,52833,51100,645 on request
K2120.8511103X15-stainless steeljet black RAL 9005M310,7614,411,5913,52833,51150,645 on request
K2120.8511103X30-stainless steeljet black RAL 9005M310,7614,411,5913,52833,51300,645 on request
K2120.9511103X10K0005.9511103X10stainless steeljet black RAL 9005M310,7614,411,5913,536,241,71101,590 on request
K2120.9511103X15K0005.9511103X15stainless steeljet black RAL 9005M310,7614,411,5913,536,241,71151,590 on request
K2120.9511103X30K0005.9511103X30stainless steeljet black RAL 9005M310,7614,411,5913,536,241,71301,590 on request
K2120.7511104X10-stainless steeljet black RAL 9005M410,7613,811,5913,52227,51100,550 on request
K2120.7511104X15-stainless steeljet black RAL 9005M410,7613,811,5913,52227,51150,550 on request
K2120.7511104X30-stainless steeljet black RAL 9005M410,7613,811,5913,52227,51300,550 on request
K2120.8511104X10-stainless steeljet black RAL 9005M410,7614,411,5913,52833,51100,645 on request
K2120.8511104X15-stainless steeljet black RAL 9005M410,7614,411,5913,52833,51150,645 on request
K2120.8511104X30-stainless steeljet black RAL 9005M410,7614,411,5913,52833,51300,645 on request
K2120.9511104X10K0005.9511104X10stainless steeljet black RAL 9005M410,7614,411,5913,536,241,71101,590 on request
K2120.9511104X15K0005.9511104X15stainless steeljet black RAL 9005M410,7614,411,5913,536,241,71151,590 on request
K2120.9511104X30K0005.9511104X30stainless steeljet black RAL 9005M410,7614,411,5913,536,241,71301,590 on request
K2120.0511104X15K0005.0511104X15stainless steeljet black RAL 9005M413,88181311,417,252,359,11152,5100 on request
K2120.0511104X20K0005.0511104X20stainless steeljet black RAL 9005M413,88181311,417,252,359,11202,5100 on request
K2120.0511104X30K0005.0511104X30stainless steeljet black RAL 9005M413,88181311,417,252,359,11302,5100 on request
K2120.0511105X20K0005.0511105X20stainless steeljet black RAL 9005M513,88181311,417,252,359,11202,5100 on request
K2120.0511105X30K0005.0511105X30stainless steeljet black RAL 9005M513,88181311,417,252,359,11302,5100 on request
K2120.0511105X40K0005.0511105X40stainless steeljet black RAL 9005M513,88181311,417,252,359,11402,5100 on request
K2120.0511105X50K0005.0511105X50stainless steeljet black RAL 9005M513,88181311,417,252,359,11502,5100 on request
K2120.1511105X20K0005.1511105X20stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2204120 on request
K2120.1511105X30K0005.1511105X30stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2304120 on request
K2120.1511105X40K0005.1511105X40stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2404120 on request
K2120.1511105X50K0005.1511105X50stainless steeljet black RAL 9005M516921,51514,722,270,479,21,2504120 on request
K2120.1511106X20K0005.1511106X20stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2204120 on request
K2120.1511106X30K0005.1511106X30stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2304120 on request
K2120.1511106X40K0005.1511106X40stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2404120 on request
K2120.1511106X50K0005.1511106X50stainless steeljet black RAL 9005M616921,51514,722,270,479,21,2504120 on request
K2120.2511108X25K0005.2511108X25stainless steeljet black RAL 9005M8251133,32418,328,8961081,5258350 on request
K2120.2511108X30K0005.2511108X30stainless steeljet black RAL 9005M8251133,32418,328,8961081,5308350 on request
K2120.2511108X40K0005.2511108X40stainless steeljet black RAL 9005M8251133,32418,328,8961081,5408350 on request
K2120.2511108X50K0005.2511108X50stainless steeljet black RAL 9005M8251133,32418,328,8961081,5508350 on request
K2120.2511110X25K0005.2511110X25stainless steeljet black RAL 9005M10251133,32418,328,8961081,5258350 on request
K2120.2511110X30K0005.2511110X30stainless steeljet black RAL 9005M10251133,32418,328,8961081,5308350 on request
K2120.2511110X40K0005.2511110X40stainless steeljet black RAL 9005M10251133,32418,328,8961081,5408350 on request
K2120.2511110X50K0005.2511110X50stainless steeljet black RAL 9005M10251133,32418,328,8961081,5508350 on request
K2120.7501403X10-steeltraffic red RAL 3020M310,7613,811,5913,52227,51100,550 on request
K2120.7501403X15-steeltraffic red RAL 3020M310,7613,811,5913,52227,51150,550 on request
K2120.7501403X30-steeltraffic red RAL 3020M310,7613,811,5913,52227,51300,550 on request
K2120.8501403X10-steeltraffic red RAL 3020M310,7614,411,5913,52833,51100,645 on request
K2120.8501403X15-steeltraffic red RAL 3020M310,7614,411,5913,52833,51150,645 on request
K2120.8501403X30-steeltraffic red RAL 3020M310,7614,411,5913,52833,51300,645 on request
K2120.9501403X10K0005.9501403X10steeltraffic red RAL 3020M310,7614,411,5913,536,241,71101,590 on request
K2120.9501403X15K0005.9501403X15steeltraffic red RAL 3020M310,7614,411,5913,536,241,71151,590 on request
K2120.9501403X30K0005.9501403X30steeltraffic red RAL 3020M310,7614,411,5913,536,241,71301,590 on request
K2120.7501404X10-steeltraffic red RAL 3020M410,7613,811,5913,52227,51100,550 on request
K2120.7501404X15-steeltraffic red RAL 3020M410,7613,811,5913,52227,51150,550 on request
K2120.7501404X30-steeltraffic red RAL 3020M410,7613,811,5913,52227,51300,550 on request
K2120.8501404X10-steeltraffic red RAL 3020M410,7614,411,5913,52833,51100,645 on request
K2120.8501404X15-steeltraffic red RAL 3020M410,7614,411,5913,52833,51150,645 on request
K2120.8501404X30-steeltraffic red RAL 3020M410,7614,411,5913,52833,51300,645 on request
K2120.9501404X10K0005.9501404X10steeltraffic red RAL 3020M410,7614,411,5913,536,241,71101,590 on request
K2120.9501404X15K0005.9501404X15steeltraffic red RAL 3020M410,7614,411,5913,536,241,71151,590 on request
K2120.9501404X30K0005.9501404X30steeltraffic red RAL 3020M410,7614,411,5913,536,241,71301,590 on request
K2120.0501404X15K0005.0501404X15steeltraffic red RAL 3020M413,88181311,417,252,359,11152,5100 on request
K2120.0501404X20K0005.0501404X20steeltraffic red RAL 3020M413,88181311,417,252,359,11202,5100 on request
K2120.0501404X30K0005.0501404X30steeltraffic red RAL 3020M413,88181311,417,252,359,11302,5100 on request
K2120.0501405X20K0005.0501405X20steeltraffic red RAL 3020M513,88181311,417,252,359,11202,5100 on request
K2120.0501405X30K0005.0501405X30steeltraffic red RAL 3020M513,88181311,417,252,359,11302,5100 on request
K2120.0501405X40K0005.0501405X40steeltraffic red RAL 3020M513,88181311,417,252,359,11402,5100 on request
K2120.0501405X50K0005.0501405X50steeltraffic red RAL 3020M513,88181311,417,252,359,11502,5100 on request
K2120.1501405X20K0005.1501405X20steeltraffic red RAL 3020M516921,51514,722,270,479,21,2204120 on request
K2120.1501405X30K0005.1501405X30steeltraffic red RAL 3020M516921,51514,722,270,479,21,2304120 on request
K2120.1501405X40K0005.1501405X40steeltraffic red RAL 3020M516921,51514,722,270,479,21,2404120 on request
K2120.1501405X50K0005.1501405X50steeltraffic red RAL 3020M516921,51514,722,270,479,21,2504120 on request
K2120.1501406X20K0005.1501406X20steeltraffic red RAL 3020M616921,51514,722,270,479,21,2204120 on request
K2120.1501406X30K0005.1501406X30steeltraffic red RAL 3020M616921,51514,722,270,479,21,2304120 on request
K2120.1501406X40K0005.1501406X40steeltraffic red RAL 3020M616921,51514,722,270,479,21,2404120 on request
K2120.1501406X50K0005.1501406X50steeltraffic red RAL 3020M616921,51514,722,270,479,21,2504120 on request
K2120.2501408X25K0005.2501408X25steeltraffic red RAL 3020M8251133,32418,328,8961081,5258350 on request
K2120.2501408X30K0005.2501408X30steeltraffic red RAL 3020M8251133,32418,328,8961081,5308350 on request
K2120.2501408X40K0005.2501408X40steeltraffic red RAL 3020M8251133,32418,328,8961081,5408350 on request
K2120.2501408X50K0005.2501408X50steeltraffic red RAL 3020M8251133,32418,328,8961081,5508350 on request
K2120.2501410X25K0005.2501410X25steeltraffic red RAL 3020M10251133,32418,328,8961081,5258350 on request
K2120.2501410X30K0005.2501410X30steeltraffic red RAL 3020M10251133,32418,328,8961081,5308350 on request
K2120.2501410X40K0005.2501410X40steeltraffic red RAL 3020M10251133,32418,328,8961081,5408350 on request
K2120.2501410X50K0005.2501410X50steeltraffic red RAL 3020M10251133,32418,328,8961081,5508350 on request
K2120.7511403X10-stainless steeltraffic red RAL 3020M310,7613,811,5913,52227,51100,550 on request
K2120.7511403X15-stainless steeltraffic red RAL 3020M310,7613,811,5913,52227,51150,550 on request
K2120.7511403X30-stainless steeltraffic red RAL 3020M310,7613,811,5913,52227,51300,550 on request
K2120.8511403X10-stainless steeltraffic red RAL 3020M310,7614,411,5913,52833,51100,645 on request
K2120.8511403X15-stainless steeltraffic red RAL 3020M310,7614,411,5913,52833,51150,645 on request
K2120.8511403X30-stainless steeltraffic red RAL 3020M310,7614,411,5913,52833,51300,645 on request
K2120.9511403X10K0005.9511403X10stainless steeltraffic red RAL 3020M310,7614,411,5913,536,241,71101,590 on request
K2120.9511403X15K0005.9511403X15stainless steeltraffic red RAL 3020M310,7614,411,5913,536,241,71151,590 on request
K2120.9511403X30K0005.9511403X30stainless steeltraffic red RAL 3020M310,7614,411,5913,536,241,71301,590 on request
K2120.7511404X10-stainless steeltraffic red RAL 3020M410,7613,811,5913,52227,51100,550 on request
K2120.7511404X15-stainless steeltraffic red RAL 3020M410,7613,811,5913,52227,51150,550 on request
K2120.7511404X30-stainless steeltraffic red RAL 3020M410,7613,811,5913,52227,51300,550 on request
K2120.8511404X10-stainless steeltraffic red RAL 3020M410,7614,411,5913,52833,51100,645 on request
K2120.8511404X15-stainless steeltraffic red RAL 3020M410,7614,411,5913,52833,51150,645 on request
K2120.8511404X30-stainless steeltraffic red RAL 3020M410,7614,411,5913,52833,51300,645 on request
K2120.9511404X10K0005.9511404X10stainless steeltraffic red RAL 3020M410,7614,411,5913,536,241,71101,590 on request
K2120.9511404X15K0005.9511404X15stainless steeltraffic red RAL 3020M410,7614,411,5913,536,241,71151,590 on request
K2120.9511404X30K0005.9511404X30stainless steeltraffic red RAL 3020M410,7614,411,5913,536,241,71301,590 on request
K2120.0511404X15K0005.0511404X15stainless steeltraffic red RAL 3020M413,88181311,417,252,359,11152,5100 on request
K2120.0511404X20K0005.0511404X20stainless steeltraffic red RAL 3020M413,88181311,417,252,359,11202,5100 on request
K2120.0511404X30K0005.0511404X30stainless steeltraffic red RAL 3020M413,88181311,417,252,359,11302,5100 on request
K2120.0511405X20K0005.0511405X20stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11202,5100 on request
K2120.0511405X30K0005.0511405X30stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11302,5100 on request
K2120.0511405X40K0005.0511405X40stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11402,5100 on request
K2120.0511405X50K0005.0511405X50stainless steeltraffic red RAL 3020M513,88181311,417,252,359,11502,5100 on request
K2120.1511405X20K0005.1511405X20stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2204120 on request
K2120.1511405X30K0005.1511405X30stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2304120 on request
K2120.1511405X40K0005.1511405X40stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2404120 on request
K2120.1511405X50K0005.1511405X50stainless steeltraffic red RAL 3020M516921,51514,722,270,479,21,2504120 on request
K2120.1511406X20K0005.1511406X20stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2204120 on request
K2120.1511406X30K0005.1511406X30stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2304120 on request
K2120.1511406X40K0005.1511406X40stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2404120 on request
K2120.1511406X50K0005.1511406X50stainless steeltraffic red RAL 3020M616921,51514,722,270,479,21,2504120 on request
K2120.2511408X25K0005.2511408X25stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5258350 on request
K2120.2511408X30K0005.2511408X30stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5308350 on request
K2120.2511408X40K0005.2511408X40stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5408350 on request
K2120.2511408X50K0005.2511408X50stainless steeltraffic red RAL 3020M8251133,32418,328,8961081,5508350 on request
K2120.2511410X25K0005.2511410X25stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5258350 on request
K2120.2511410X30K0005.2511410X30stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5308350 on request
K2120.2511410X40K0005.2511410X40stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5408350 on request
K2120.2511410X50K0005.2511410X50stainless steeltraffic red RAL 3020M10251133,32418,328,8961081,5508350 on request