HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Cam lever with plastic grip
with internal thread, steel or stainless steel
K0646_IG

Cam lever with plastic grip with internal thread, steel or...

go back

Item description/product images

DescriptionMaterial:Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin blank.
Stud and washer blue passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0646_IG Cam lever with plastic grip with internal thread, steel or stainless steel 157 kB

Drawings

Cam lever with plastic grip
with internal thread, steel or stainless steel

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1TravelClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0646.1521105steelblackM518,1922161423,471,579,61,152,5125 on request
K0646.1521106steelblackM618,1922161423,471,579,61,152,5125 on request
K0646.2521108steelblackM827,1113324,216,227,71001101,55170 on request
K0646.1531105stainless steelblackM518,1922161423,471,579,61,152,5125 on request
K0646.1531106stainless steelblackM618,1922161423,471,579,61,152,5125 on request
K0646.2531108stainless steelblackM827,1113324,216,227,71001101,55170 on request
K0646.15218405steeltraffic red RAL 3020M518,1922161423,471,579,61,152,5125 on request
K0646.15218406steeltraffic red RAL 3020M618,1922161423,471,579,61,152,5125 on request
K0646.25218408steeltraffic red RAL 3020M827,1113324,216,227,71001101,55170 on request
K0646.15318405stainless steeltraffic red RAL 3020M518,1922161423,471,579,61,152,5125 on request
K0646.15318406stainless steeltraffic red RAL 3020M618,1922161423,471,579,61,152,5125 on request
K0646.25318408stainless steeltraffic red RAL 3020M827,1113324,216,227,71001101,55170 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33